Customize your L750 at ToshibaDirect.com
Customize
Available Satellite L750 Series Laptops
Satellite L755-S5258 Laptop Specifications
download detailed spec sheet PDF
Performance
- Processor*
- Intel® Core i5-2410M processor
- Operating System*
- Genuine Windows 7 Home Premium (64-bit)
- Graphics Engine*
- Mobile Intel® HD Graphics
- Graphics Memory*
- 64MB-1696MB dynamically allocated shared graphics memory
Memory and Storage
- Memory*
- 4GB DDR3 1333MHz memory
- Hard Drive*
- 640GB HDD (5400rpm, Serial ATA)
- Optical Drive*
- DVD-SuperMulti drive (+/-R double layer)
Audio and Video
- Display Size
- 15.6" widescreen
- Display Type*
- HD TruBrite® LED Backlit display
- Display Resolution
- 16:9 aspect ratio, 1366x768 (HD), Supports 720p content
- Audio
- Headphone jack (stereo), Microphone jack (mono), Standard stereo speakers
Communication
- Webcam
- Webcam and microphone
- Wireless LAN*
- Wi-Fi® Wireless networking (802.11b/g/n)
- Bluetooth
- No Bluetooth (No Antenna)
- Modem
- No Modem port
- LAN
- 10/100 Ethernet LAN
Power
- AC Adapter
- 65W (19V 3.42A) Auto-sensing, 100-240V / 50-60Hz input
- Battery
- Li-Ion (48Wh, 6-Cell)
- Battery Life*
- Up to 5.7 hours
Expansion
- PC Express Slot
- No PC Express Slot
- SmartCard Reader
- No SmartCard Reader slot
- Media
- Memory Card Reader
- USB Ports
- 2-USB (2.0) ports, 1-USB (2.0) port with Sleep and Charge
- HDMI
- HDMI® output port
Software, Support and Security
- Security and Protection
- HDD Recovery, Multiple-Level Password Utilities, Password Security, Security Cable Lock Slot, TOSHIBA Supervisor Password Utility
- Software*
- TOSHIBA Resolution+® Upconvert Plug-in for Media Player, Microsoft® Silverlight, TOSHIBA Bulletin Board, TOSHIBA Service Station, Norton Internet Security 2011 (30-day trial), TOSHIBA Recovery Disk Creator, Microsoft® Office Starter 2010 (Reduced functionality Word® and Excel® with advertising), TOSHIBA Web Camera Application, TOSHIBA HDD/SSD Alert, Corel® Digital Studio™ for TOSHIBA, TOSHIBA Media Controller, Adobe® AIR® Runtime, TOSHIBA PC Health Monitor, TOSHIBA Face Recognition, TOSHIBA Disc Creator, Microsoft® Windows Live Essentials including Photo Gallery, Messenger, Mail, Writer and Movie Maker, Microsoft® Windows Media Player 12, Hard disc (HDD) recovery, TOSHIBA ReelTime, TOSHIBA eco Utility, Google® Chrome
- Standards
- EPEAT Gold, RoHS Compliant, Energy Star Qualified
- Standard Limited Warranty*
- 1-Yr Parts and Labor, 1-Year Battery
Physical Description
- Inputs and Controls
- Premium US keyboard with 10-key pad (Black), Touch pad pointing device with multi touch control
- Weight*
- Starting at 5.7 lbs.
- Color
- Fusion® Finish in Matrix Graphite
†MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.