Satellite® L750 All Available Models

Satellite L750 - See All Available Models

Choose a pre-configured Satellite® L750 below.

Choose the things you want in your new laptop below. Then, view the results on the right. You can then choose up to 3 laptops to compare side-by-side.

I prefer these processors:

Installed memory:

Storage capacity:

I prefer these colors:

I want these special features:

1 laptop match your criteria!

View the results below.
Click on feature names for more information.

Satellite L755-S5358 Laptop

compare »

Satellite L755-S5358

Average Customer Rating: 5.00 out of 5 (3)

  • Intel® Core™ i3-2330M processor
  • Windows 7 Home Premium (64-bit), SP1
  • 15.6" widescreen
  • 4GB DDR3 1333MHz memory
  • 640GB HDD (5400rpm, Serial ATA)
  • Intel® Integrated Graphics

MSRP: $599.99
Learn More

Additional features:
6-Cell Li-ion Battery Pack , Dual-core Processor , Eco Utility , ENERGY STAR Qualified , EPEAT™ Gold Registered , HDMI® port , LED Backlit Display , Memory Card Reader , Numeric 10-key Pad , PC Health Monitor , Resolution+® , Touch pad with Multi-touch , USB Sleep-and-Charge , Webcam

NOTE: See product specification pages for details and disclaimers on the features included in specific laptop models.

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.