x

by

book details

Publisher:

Date Published:

Language:

ISBN:

Subjects:


Satellite L770 — Do the day up big

-->starting at: $ Intel® Core™ i3 Processor

Satellite® L770

0 model available Starting at

Watch the Video

Want an extra-large PC for performance like a desktop computer, major multitasking and high-def entertainment? Our affordable 17.3” Satellite® L770 laptop is a great choice—a grand showcase of Toshiba quality, style and value.

some models include:

Extra-Large Viewing

Because sometimes you need all the room you can get, the Satellite® L770 laptop comes with an extra-wide 17.3” diagonal TruBrite® HD display. Along with incredible color and clarity, this over-size screen is a multitasker and movie-lover’s delight. Plus, it makes even the most complex spreadsheets much easier to manage.

Plenty of Performance and Room

Satellite® L770 series laptops make no excuses when it comes to power, workspace or high-def entertainment. Smart AMD® A6-series and the latest multi-core Intel® processors scale up to deliver power, scale back to conserve battery life, and help you tackle most anything. These PCs also offer lots of memory and storage, plus a full-size keyboard and 10-key pad to make typing and balancing budgets a breeze.

Toshiba Eco Utility™

Styling Options

You’ll be proud to lift the big lid on this laptop, topped by our ever-popular Fusion® Finish Matrix Pattern in sophisticated colors. We also offer an Brushed aluminum finish in blue.

Expand and Share Options

Big as it is, this PC lets you enlarge your computing even more. A Webcam and Wi-Fi® ensure you’ll never be out of touch—even away from home. A Memory Card Reader makes it easy to shop or swap photos. Plus, USB ports allow you build out your desktop by connecting to today’s
popular devices.

Satellite® L770 Open Front View

Toshiba Smart Features

We say ‘smart’ because these exclusive features make sense—and say a lot about you and your choice in laptops. They include a TouchPad with Multi-touch Control for easier navigation, the Toshiba power-saving eco utility™ to tailor your battery consumption, and a PC Health Monitor to keep your laptop at its best. Plus, look to Toshiba ReelTime™ and Bulletin Board to stay organized and find the things you need faster.

Satellite® L770 Open Back View

Additional Features available in select models

HDMI
Scale up your entertainment by tapping into a bigscreen TV or home entertainment system, and enjoy stunning high-def video and sound.
USB Sleep & Charge
Power you smartphone and other USB-based portables—even when your laptop is off. Great for charging a dead cell phone on the run.
learn more »
Touch pad with Multi-Touch Control
Swipe, rotate, push, scroll or zoom in on the display screen with a simple brush of your fingers—just like what you see on today’s popular electronics.
Webcam with Toshiba Face Recognition
Chat face-to-face instead of emailing. Collaborate live with fellow students and coworkers. Or log on and more easily share your laptop within the family.
learn more »
Customize or choose a pre-configured Satellite® L770 »

-->starting at:
$Shop L770 Series

More Satellite Laptops
  • U920tU920t
    Satellite® U920t
    Two devices in one
    Touch screen display
    Pre-loaded with Windows 8
    Ultra light and slim profile
    Built-in entertainment features
    Starts at: $870.99
  • L840L840
    Satellite® L840
    Great for everyday computing
    Easy to carry design
    Fashionable and affordable
    Great for enjoying multimedia
    Preloaded with Windows8
    Starts at: $449.99
  • P840P840
    Satellite® P840
    Great entertainment PC
    Optional touchscreen display
    Compact, portable design
    Latest-and-greatest technology
    Preloaded with Windows 8
    Starts at: $795.99
  • U840U840
    Satellite® U840
    Ultra thin and ultra light
    Long battery life rating
    Robust performance
    Quality audio
    Touchscreen display
    Starts at: $779.99
  • U940U940
    Satellite® U940
    Affordable Ultrabook™
    Ultra-responsive performance
    Slim & light design
    Pre-loaded with Windows 8
    Plenty of essential ports
    Starts at: $499.99
  • U840WU840W
    Satellite® U840W
    Entertainment-optimized Ultrabook™
    Long battery life rating
    Ultra responsive
    Lightweight and sturdy
    Faster boot-up time
    Starts at: $899.99
  • C850C850
    Satellite® C850
    Laptop essentials
    Perfect entry-level PC
    Geared for sharing media
    Practical features
    Preloaded with Windows 8
    Starts at: $270.00
  • L850L850
    Satellite® L850
    Ideal for everyday computing
    Well-sized display for movies
    Sophisticated style and design
    Preloaded with Windows 8
    Toshiba smart features built-in
    Starts at: $399.99
  • L950L950
    Satellite® L950
    Thinner and stronger design
    Ideal for everyday computing
    Pre-loaded with Windows 8
    Fashionable and affordable
    Famous Toshiba quality
    Starts at: $554.99
  • P850P850
    Satellite® P850
    Pre-loaded with Windows 8
    Entertainment-focused features
    New-to-market technology
    Premium speakers
    Sleek, elegant styling
    Starts at: $524.99
  • S850S850
    Satellite® S850
    All-purpose entertainment PC
    Great multitasking capabilities
    Pre-loaded with Windows 8
    Rich audio & visuals
    Built-in entertainment features
    Starts at: $486.99
  • S950S950
    Satellite® S950
    Great for multitasking
    Thinner and sexier design
    Pre-loaded with Windows 8
    Premium audio
    Built-in entertainment features
    Starts at: $649.99
  • C870C870
    Satellite® C870
    Packed with laptop essentials
    Extra-large display
    Budget-friendly PC
    Perfect entry-level PC
    Preloaded with Windows 8
    Starts at: $379.99
  • L870L870
    Satellite® L870
    Large display for movies or multitasking
    Great for light gamers
    Preloaded with Windows 8
    Right mix of style & performance
    Toshiba Smart Features
    Starts at: $499.99
  • P870P870
    Satellite® P870
    Broad, brilliant viewing
    Entertainment-focused features
    Latest-and-greatest technology
    Premium audio
    Preloaded with Windows 8
    Starts at: $679.99
  • S870S870
    Satellite® S870
    Great desktop replacement
    Big screen viewing
    Premium speakers
    Entertainment-focused features
    Preloaded with Windows 8
    Starts at: $524.99

Computers »

Laptops
Satellite®
Tecra®
Qosmio®
KIRA
Portégé®
Customizable Laptops
Desktops
All-in-One Desktops
Need Help Choosing A PC?
Laptop Finder
Desktop Finder
Computer Research Center
Hard Drives and Storage
Canvio Personal Cloud
Canvio Desk External Drives
Portable External Drives
Flash Storage
Internal Storage
Storage Finder
Accessories
dynadock®
Mobile Monitor
See All Accessories

Tablets »

Excite™ Tablets
Tablet Accessories
Tablet Finder

Televisions »

Cloud Televisions
LED Televisions
Shop Big Screen Televisions
Shop All Televisions
TV Accessories
Need Help Choosing A TV?
TV Finder
TV Research Center

Video & Electronics »

Disc Players
Audio for Video
Camcorders
Electronics Accessories

Support »

Product Support
Drivers & Updates
Community Forum
Repair & Parts
Troubleshooting Assistant
How-to Videos & Articles
Warranty Information
Register My Product
Contact Toshiba Support
Partner Resources
Connect with us
Connect with us on Facebook Connect with us on Twitter Connect with us on YouTube