Satellite L775-S7241 Laptop Specifications
Performance
- Processor*
- Intel® Core i3-2310M processor
- Operating System*
- Windows 7 Home Premium (64-bit)
- Graphics Engine*
- Mobile Intel® HD Graphics
- Graphics Memory*
- 64MB-1696MB dynamically allocated shared graphics memory
Memory and Storage
- Memory*
- 4GB DDR3 1333MHz memory
- Hard Drive*
- 640GB HDD (5400rpm, Serial ATA)
- Optical Drive*
- Blu-ray Disc ROM (BD-ROM) and DVD SuperMulti drive with Labelflash®
Audio and Video
- Display Size
- 17.3" widescreen
- Display Type*
- HD+ TruBrite® LED Backlit display
- Display Resolution
- 1600x900, 16:9 aspect ratio, Supports 720p content
- Audio
- Headphone jack (stereo), Microphone jack (mono), Standard stereo speakers
Communication
- Webcam
- Webcam and microphone
- Wireless LAN*
- Wi-Fi® Wireless networking (802.11b/g/n)
- Bluetooth
- No Bluetooth (No Antenna)
- Modem
- No Modem port
- LAN
- 10/100 Ethernet LAN
Power
- AC Adapter
- 65W (19V 3.42A) Auto-sensing, 100-240V / 50-60Hz input
- Battery
- Li-Ion (48Wh, 6-Cell)
- Battery Life*
- Up to 5.12 hours
Expansion
- PC Express Slot
- No PC Express Slot
- SmartCard Reader
- No SmartCard Reader slot
- Media
- Memory Card Reader
- USB Ports
- 1-USB (2.0) port with Sleep and Charge, 2-USB (2.0) ports
- HDMI
- HDMI® output port
Software, Support and Security
- Security and Protection
- HDD Recovery, Multiple-Level Password Utilities, Password Security, Security Cable Lock Slot, TOSHIBA Supervisor Password Utility
- Software*
- Hard disc (HDD) recovery
- Standards
- EPEAT Gold, Energy Star Qualified, RoHS Compatible
- Standard Limited Warranty*
- 1-Yr Parts and Labor, 1-Year Battery
Physical Description
- Inputs and Controls
- Premium US keyboard with 10-key pad (Black), Touch pad pointing device with multi touch control
- Weight*
- Starting at 6.2 lbs.
- Color
- Brushed Aluminum Blue (dark blue)
†MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.