Toshiba Satellite L850-BT3N22 Laptop

Satellite L850-BT3N22

  • List Price with Upgrades:
  • $699.99
  • Component Rebate:
  • -$100.00
  • Base List Price:
  • $599.99
  • Instant Savings:
  • -$150.00

Total Price:

$449.99

Start Customizing
Satellite L850-BT3N22 4.00 out of 5.0 based on 1 user reviews. Average Customer Rating: 4.00 out of 5.0
Read Reviews (1)  | Write Reviews
Intel® Core i7 Processor
Accessories for the Satellite L850-BT3N22

Accessories
Carrying Cases
Batteries
AC Adapters
Docking & Expansion

More Satellite L850 Series Laptops
L850
Model: MSRP:
L855-S5113 $496.99
L855D-S5117 $504.99
L855-S5136NR $504.99
L855D-S5114 $504.99
L855D-S5139NR $554.99
L855-S5138NR $554.99
L855-S5157 $569.99
L855-S5121 $599.99
L855-S5155 $604.99
L855-S5156 $629.99
L850D-ST4NX1 $499.99*
L855-S5160 $649.99
L850-ST4NX1 $499.99*
L855-S5198 $669.99
L855-S5366 $699.99
L855-S5187 $709.99
L855-S5186 $739.99
L850-ST4NX2 $679.99*
L855-S5189 $779.99
L855-S5162 $783.99
L850-ST4NX3 $779.99*
L855-S5163 $935.99
L850-BT3N22 $449.99**
L850D-BT3N22 $399.99**

*ToshibaDirect Exclusive. Price includes applicable discounts.

**Customizable laptop. Price shown is for base configuration and includes any applicable discounts. Price may change based on customization.

Satellite L850-BT3N22 Laptop Specifications

This product will be custom-built for you.

Customizable options (with current selections) are indicated below.

Performance

Processor*
CHOOSE FROM:
  • Intel® Core™ i3-2348M Processor (3M Cache, 2.30 GHz)
  • Intel® Core™ i3-3120M Processor (3MB L3 Cache, 2.50GHz)
  • Intel® Core™ i5-3230M Processor (3M Cache, up to 3.20 GHz) with Intel® Turbo Boost Technology
  • Intel® Core™ i7-3630QM Processor (6M Cache, up to 3.40 GHz) with Intel® Turbo Boost Technology
Microsoft Operating System*
CHOOSE FROM:
  • Windows 8
  • Windows 8 Pro
  • Windows® 7 Professional (64-bit) with recovery media for Windows 8 Pro

Memory and Storage

Memory*
CHOOSE FROM:
  • 2GB DDR3 1333MHz SDRAM (2048MBx1)
  • 4GB DDR3 1333MHz SDRAM (4096MBx1)
  • 6GB DDR3 1333MHz SDRAM (4096MB+2048MB)
  • 8GB DDR3 1333MHz SDRAM (4096MBx2)
  • 4GB DDR3 1600MHz (4GB X 1)
  • 6GB DDR3 1600MHz (4GB + 2GB)
  • 8GB DDR3 1600MHz (4GB + 4GB)
  • 12GB DDR3 1600MHz (8GB + 4GB)
  • 16GB DDR3 1600MHz (8GB + 8GB)
Hard Disk Drive*
CHOOSE FROM:
  • 320GB HDD (5400rpm, Serial-ATA)
  • 500GB HDD (5400rpm, Serial ATA)
  • 640GB HDD (5400rpm, Serial-ATA)
  • 750GB HDD (5400rpm, Serial ATA)
  • 1TB (5400rpm, Serial ATA)
Optical Drive*
CHOOSE FROM:

Audio and Video

Display*
  • 15.6" Diagonal Widescreen HD (1366x768) TruBrite® LCD display
Display Resolution
  • 1366x768 (HD), 16:9 aspect ratio, Supports 720p content
Audio
  • Headphone jack (stereo), Microphone jack (mono), SRS Premium Sound HD™, Standard stereo speakers

Communication

Web Camera
  • Integrated 1MP Webcam and Microphone
Wireless LAN & Bluetooth®*
CHOOSE FROM:
  • WiFi® Wireless networking (802.11b/g/n)
  • Wi-Fi® Wireless networking (802.11b/g/n) with Bluetooth® (v4.0)
LAN Controller
  • Intel 1Gbps LAN

Power

Battery*
  • Lithium-Ion Battery (6-cell/48Wh)
AC Adapter
  • 65W (19V 3.42A) Auto-sensing, 100-240V / 50-60Hz input, 75W (19V 3.95A) Auto-sensing, 100-240V / 50-60Hz input

Expansion

PC Express Slot
  • No PC Express Slot
SmartCard Reader
  • No SmartCard Reader slot
Media
  • Memory Card Reader
USB Ports
  • 1-USB (2.0) port with Sleep and Charge, 2-USB (3.0) ports
HDMI
  • HDMI® output port
RGB
  • RGB port

Software, Support and Security

Warranty Upgrades and Extended Service Plans*
CHOOSE FROM:
  • 1 Year Standard Limited Warranty (1 Year on Battery)
  • 2 Year Standard Limited Warranty (1 Year on Battery)
  • 3 Year Standard Limited Warranty (1 Year on Battery)
Microsoft Office*
CHOOSE FROM:
Anti-Virus Software*
CHOOSE FROM:
  • Norton™ Internet Security 2013 (30-day trial subscription)
  • Norton Internet Security Suite (NIS) 2013 12-month subscription
Security and Protection
  • HDD Recovery, Security Cable Lock Slot
Standards
  • EPEAT™ Gold, Energy Star Qualified, RoHS Compatible

Physical Description

Design Options
CHOOSE FROM:
KeyBoard Options
  • Premium Keyboard with 10-key (black)
Inputs and Controls
  • Premium US keyboard with 10-key pad (Black), Touch pad pointing device with multi touch control
Weight*
  • Starting at 5.5 lbs.
Color
  • Fusion® Finish in Mercury Silver, Fusion® Finish in Corsa Red, Fusion® Finish in Cobalt Blue, Fusion® Finish in Tuxedo Black
MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.

More Satellite Laptops
  • U920tU920t
    Satellite® U920t
    Two devices in one
    Touch screen display
    Pre-loaded with Windows 8
    Ultra light and slim profile
    Built-in entertainment features
    Starts at: $849.99
  • L840L840
    Satellite® L840
    Great for everyday computing
    Easy to carry design
    Fashionable and affordable
    Great for enjoying multimedia
    Preloaded with Windows8
    Starts at: $429.99
  • P840P840
    Satellite® P840
    Great entertainment PC
    Optional touchscreen display
    Compact, portable design
    Latest-and-greatest technology
    Preloaded with Windows 8
    Starts at: $795.99
  • U840U840
    Satellite® U840
    Ultra thin and ultra light
    Long battery life rating
    Robust performance
    Quality audio
    Touchscreen display
    Starts at: $799.99
  • U940U940
    Satellite® U940
    Affordable Ultrabook™
    Ultra-responsive performance
    Slim & light design
    Pre-loaded with Windows 8
    Plenty of essential ports
    Starts at: $499.99
  • U840WU840W
    Satellite® U840W
    Entertainment-optimized Ultrabook™
    Long battery life rating
    Ultra responsive
    Lightweight and sturdy
    Faster boot-up time
    Starts at: $899.99
  • C850C850
    Satellite® C850
    Laptop essentials
    Perfect entry-level PC
    Geared for sharing media
    Practical features
    Preloaded with Windows 8
    Starts at: $270.00
  • L850
    Satellite® L850
    Ideal for everyday computing
    Well-sized display for movies
    Sophisticated style and design
    Preloaded with Windows 8
    Toshiba smart features built-in
    Starts at: $399.99
  • L950L950
    Satellite® L950
    Thinner and stronger design
    Ideal for everyday computing
    Pre-loaded with Windows 8
    Fashionable and affordable
    Famous Toshiba quality
    Starts at: $554.99
  • P850P850
    Satellite® P850
    Pre-loaded with Windows 8
    Entertainment-focused features
    New-to-market technology
    Premium speakers
    Sleek, elegant styling
    Starts at: $599.99
  • S850S850
    Satellite® S850
    All-purpose entertainment PC
    Great multitasking capabilities
    Pre-loaded with Windows 8
    Rich audio & visuals
    Built-in entertainment features
    Starts at: $549.99
  • S950S950
    Satellite® S950
    Great for multitasking
    Thinner and sexier design
    Pre-loaded with Windows 8
    Premium audio
    Built-in entertainment features
    Starts at: $649.99
  • C870C870
    Satellite® C870
    Packed with laptop essentials
    Extra-large display
    Budget-friendly PC
    Perfect entry-level PC
    Preloaded with Windows 8
    Starts at: $379.99
  • L870L870
    Satellite® L870
    Large display for movies or multitasking
    Great for light gamers
    Preloaded with Windows 8
    Right mix of style & performance
    Toshiba Smart Features
    Starts at: $479.99
  • P870P870
    Satellite® P870
    Broad, brilliant viewing
    Entertainment-focused features
    Latest-and-greatest technology
    Premium audio
    Preloaded with Windows 8
    Starts at: $749.99
  • S870S870
    Satellite® S870
    Great desktop replacement
    Big screen viewing
    Premium speakers
    Entertainment-focused features
    Preloaded with Windows 8
    Starts at: $599.99

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Computers »

Laptops
Satellite®
Tecra®
Qosmio®
KIRA
Portégé®
Customizable Laptops
Desktops
All-in-One Desktops
Need Help Choosing A PC?
Laptop Finder
Desktop Finder
Computer Research Center
Hard Drives and Storage
Canvio Personal Cloud
Canvio Desk External Drives
Portable External Drives
Flash Storage
Internal Storage
Storage Finder
Accessories
dynadock®
Mobile Monitor
See All Accessories

Tablets »

Excite™ Tablets
Tablet Accessories
Tablet Finder

Televisions »

Cloud Televisions
LED Televisions
Shop Big Screen Televisions
Shop All Televisions
TV Accessories
Need Help Choosing A TV?
TV Finder
TV Research Center

Video & Electronics »

Disc Players
Audio for Video
Camcorders
Electronics Accessories

Support »

Product Support
Drivers & Updates
Community Forum
Repair & Parts
Troubleshooting Assistant
How-to Videos & Articles
Warranty Information
Register My Product
Contact Toshiba Support
Partner Resources
Connect with us
Connect with us on Facebook Connect with us on Twitter Connect with us on YouTube