Toshiba Satellite L850-BT3N22 Laptop

Satellite L850-BT3N22

  • List Price with Upgrades:
  • $699.99
  • Component Rebate:
  • -$100.00
  • Base List Price:
  • $599.99
  • Instant Savings:
  • -$150.00

Total Price:

$449.99

Start Customizing
Satellite L850-BT3N22 4.00 out of 5.0 based on 1 user reviews. Average Customer Rating: 4.00 out of 5.0
Read Reviews (1)  | Write Reviews
Intel® Core i7 Processor
Accessories for the Satellite L850-BT3N22

Accessories
Carrying Cases
Batteries
AC Adapters
Docking & Expansion

More Satellite L850 Series Laptops
L850
Model: MSRP:
L855-S5113 $496.99
L855D-S5117 $504.99
L855-S5136NR $504.99
L855D-S5114 $504.99
L855D-S5139NR $554.99
L855-S5138NR $554.99
L855-S5157 $569.99
L855-S5121 $599.99
L855-S5155 $604.99
L855-S5156 $629.99
L850D-ST4NX1 $499.99*
L855-S5160 $649.99
L850-ST4NX1 $499.99*
L855-S5198 $669.99
L855-S5366 $699.99
L855-S5187 $709.99
L855-S5186 $739.99
L850-ST4NX2 $649.99*
L855-S5189 $779.99
L855-S5162 $783.99
L850-ST4NX3 $749.99*
L855-S5163 $935.99
L850-BT3N22 $449.99**
L850D-BT3N22 $399.99**

*ToshibaDirect Exclusive. Price includes applicable discounts.

**Customizable laptop. Price shown is for base configuration and includes any applicable discounts. Price may change based on customization.

Satellite L850-BT3N22 Laptop Specifications

This product will be custom-built for you.

Customizable options (with current selections) are indicated below.

Performance

Processor*
CHOOSE FROM:
  • Intel® Core™ i3-2348M Processor (3M Cache, 2.30 GHz)
  • Intel® Core™ i3-3120M Processor (3MB L3 Cache, 2.50GHz)
  • Intel® Core™ i5-3230M Processor (3M Cache, up to 3.20 GHz) with Intel® Turbo Boost Technology
  • Intel® Core™ i7-3630QM Processor (6M Cache, up to 3.40 GHz) with Intel® Turbo Boost Technology
Microsoft Operating System*
CHOOSE FROM:
  • Windows 8
  • Windows 8 Pro
  • Windows® 7 Professional (64-bit) with recovery media for Windows 8 Pro

Memory and Storage

Memory*
CHOOSE FROM:
  • 2GB DDR3 1333MHz SDRAM (2048MBx1)
  • 4GB DDR3 1333MHz SDRAM (4096MBx1)
  • 6GB DDR3 1333MHz SDRAM (4096MB+2048MB)
  • 8GB DDR3 1333MHz SDRAM (4096MBx2)
  • 4GB DDR3 1600MHz (4GB X 1)
  • 6GB DDR3 1600MHz (4GB + 2GB)
  • 8GB DDR3 1600MHz (4GB + 4GB)
  • 12GB DDR3 1600MHz (8GB + 4GB)
  • 16GB DDR3 1600MHz (8GB + 8GB)
Hard Disk Drive*
CHOOSE FROM:
  • 320GB HDD (5400rpm, Serial-ATA)
  • 500GB HDD (5400rpm, Serial ATA)
  • 640GB HDD (5400rpm, Serial-ATA)
  • 750GB HDD (5400rpm, Serial ATA)
  • 1TB (5400rpm, Serial ATA)
Optical Drive*
CHOOSE FROM:

Audio and Video

Display*
  • 15.6" Diagonal Widescreen HD (1366x768) TruBrite® LCD display
Display Resolution
  • 1366x768 (HD), 16:9 aspect ratio, Supports 720p content
Audio
  • Headphone jack (stereo), Microphone jack (mono), SRS Premium Sound HD™, Standard stereo speakers

Communication

Web Camera
  • Integrated 1MP Webcam and Microphone
Wireless LAN & Bluetooth®*
CHOOSE FROM:
  • WiFi® Wireless networking (802.11b/g/n)
  • Wi-Fi® Wireless networking (802.11b/g/n) with Bluetooth® (v4.0)
LAN Controller
  • Intel 1Gbps LAN

Power

Battery*
  • Lithium-Ion Battery (6-cell/48Wh)
AC Adapter
  • 65W (19V 3.42A) Auto-sensing, 100-240V / 50-60Hz input, 75W (19V 3.95A) Auto-sensing, 100-240V / 50-60Hz input

Expansion

PC Express Slot
  • No PC Express Slot
SmartCard Reader
  • No SmartCard Reader slot
Media
  • Memory Card Reader
USB Ports
  • 1-USB (2.0) port with Sleep and Charge, 2-USB (3.0) ports
HDMI
  • HDMI® output port
RGB
  • RGB port

Software, Support and Security

Warranty Upgrades and Extended Service Plans*
CHOOSE FROM:
  • 1 Year Standard Limited Warranty (1 Year on Battery)
  • 2 Year Standard Limited Warranty (1 Year on Battery)
  • 3 Year Standard Limited Warranty (1 Year on Battery)
Microsoft Office*
CHOOSE FROM:
Anti-Virus Software*
CHOOSE FROM:
  • Norton™ Internet Security 2013 (30-day trial subscription)
  • Norton Internet Security Suite (NIS) 2013 12-month subscription
Security and Protection
  • HDD Recovery, Security Cable Lock Slot
Standards
  • EPEAT™ Gold, Energy Star Qualified, RoHS Compatible

Physical Description

Design Options
CHOOSE FROM:
KeyBoard Options
  • Premium Keyboard with 10-key (black)
Inputs and Controls
  • Premium US keyboard with 10-key pad (Black), Touch pad pointing device with multi touch control
Weight*
  • Starting at 5.5 lbs.
Color
  • Fusion® Finish in Mercury Silver, Fusion® Finish in Corsa Red, Fusion® Finish in Cobalt Blue, Fusion® Finish in Tuxedo Black
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
  • L850
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
Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.