Customize your L850 at ToshibaDirect.com
Customize
Available Satellite L850 Series Laptops
*ToshibaDirect Exclusive. Price includes applicable discounts.
**Customizable laptop. Price shown is for base configuration and includes any applicable discounts. Price may change based on customization.
Satellite L850-ST3N02 Laptop Specifications
Performance
- Processor*
- Intel® Core i7-3630QM Processor
- Operating System*
- Windows 8
- Graphics Engine*
- Mobile Intel® HD Graphics
Memory and Storage
- Memory*
- 8GB DDR3 1600MHz memory
- Hard Drive*
- 1.0TB (5400 RPM, Serial ATA)
- Optical Drive*
- DVD-SuperMulti drive (+/-R double layer)
Audio and Video
- Display Size
- 15.6" widescreen
- Display Type*
- HD TruBrite® LED Backlit display
- Display Resolution
- 1366x768 (HD), 16:9 aspect ratio, Supports 720p content
- Audio
- Headphone jack (stereo), Microphone jack (mono), SRS Premium Sound HD, Standard stereo speakers
Communication
- Webcam
- HD Webcam and Microphone
- Wireless LAN*
- Wi-Fi® Wireless networking (802.11b/g/n)
- Bluetooth
- Bluetooth® V4.0
- Modem
- No Modem port
- LAN
- 10/100/1000 Ethernet LAN
Power
- AC Adapter
- 75W (15V 5.0A) Auto-sensing, 100-240V / 50-60Hz input
- Battery
- Li-Ion (48Wh, 6-Cell)
Expansion
- PC Express Slot
- No PC Express Slot
- SmartCard Reader
- No SmartCard Reader slot
- Media
- Memory Card Reader
- USB Ports
- 1-USB (2.0) port with Sleep and Charge, 2-USB (3.0) ports
- HDMI
- HDMI® output port
- RGB
- RGB port
Software, Support and Security
- Security and Protection
- HDD Recovery, Security Cable Lock Slot
- Software*
- Hard disc (HDD) recovery, Internet Explorer® 10, Microsoft® Windows™ Essentials including Photo Gallery, Movie Maker, and Skydrive desktop, Norton Anti-Theft (30-day Trial), Norton Internet Security 2013 (30-day trial subscription), Norton PC Checkup, Norton Online Backup (30-day Trial), SRS Premium Sound HD, TOSHIBA Disc Creator, TOSHIBA HDD Protection, TOSHIBA Maintenance Utility, TOSHIBA Media Player by sMedio Truelink+, TOSHIBA PC Health Monitor, TOSHIBA Recovery Disk Creator, TOSHIBA Resolution+® Upconvert Plug-in for Media Player, TOSHIBA Service Station, TOSHIBA Sleep Utility, TOSHIBA Video Player, TOSHIBA eco Utility, WildTangent® Game Console
- Standards
- Energy Star Qualified, RoHS Compatible, EPEAT Gold
- Standard Limited Warranty*
- 1-Yr Parts and Labor, 1-Year Battery
Physical Description
- Inputs and Controls
- Premium US keyboard with 10-key pad (Black), Touch pad pointing device with multi touch control
- Weight*
- Starting at 5.5 lbs.
- Color
- Fusion® Finish in Mercury Silver
†MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.