Toshiba Satellite L855D-S5220 Laptop

Satellite L855D-S5220

MSRP: $548.99
Satellite L855D-S5220 4.35 out of 5.0 based on 23 user reviews. Average Customer Rating: 4.35 out of 5.0
Read Reviews (23) 
This laptop is no longer available at most retail stores, online retailers, resellers, or ToshibaDirect.com.
We recommend taking a look at other Satellite L850s that are available:
Satellite L850 Series »
Laptop Accessories
Shop for Satellite L855D-S5220 accessories at ToshibaDirect.com.
Technical Support
Get support for your Satellite L855D-S5220 or try our Laptop Forums for additional help.
AMD Vision A8
Customize your L850 at ToshibaDirect.com

Customize

Accessories for the Satellite L855D-S5220

Accessories
Carrying Cases
Batteries
AC Adapters
Docking & Expansion

Satellite L855D-S5220 Laptop Specifications

Performance

Processor*
AMD Quad-Core A8-4500M Accelerated Processor
Operating System*
Windows 7 Home Premium (64-bit), SP1
Graphics Engine*
AMD Radeon™ HD 7640G

Memory and Storage

Memory*
6GB DDR3 1600MHz memory
Hard Drive*
640GB HDD (5400rpm, Serial ATA)
Optical Drive*
DVD-SuperMulti drive (+/-R double layer)

Audio and Video

Display Size
15.6" widescreen
Display Type*
HD TruBrite® LED Backlit display
Display Resolution
1366x768 (HD), 16:9 aspect ratio, Supports 720p content
Audio
Headphone jack (stereo), Microphone jack (mono), SRS Premium Sound HD™, Standard stereo speakers

Communication

Webcam
Webcam and microphone
Wireless LAN*
Wi-Fi® Wireless networking (802.11b/g/n)
Bluetooth
No Bluetooth (No Antenna)
Modem
No Modem port
LAN
10/100 Ethernet LAN

Power

AC Adapter
65W (19V 3.42A) Auto-sensing, 100-240V / 50-60Hz input
Battery
Li-Ion (48Wh, 6-Cell)
Battery Life*
Up to 6.12 hours

Expansion

PC Express Slot
No PC Express Slot
SmartCard Reader
No SmartCard Reader slot
Media
Memory Card Reader
USB Ports
1-USB (2.0) port with Sleep and Charge, 2-USB (3.0) ports
HDMI
HDMI® output port
RGB
RGB port

Software, Support and Security

Security and Protection
HDD Recovery, Security Cable Lock Slot
Software*
Google® Chrome, Hard disc (HDD) recovery, Microsoft® Office Starter 2010 (Reduced functionality Word® and Excel® with advertising), Microsoft® Silverlight™, Microsoft® Windows Live Essentials including Photo Gallery, Messenger, Mail, Writer and Movie Maker, Microsoft® Windows Media Player 12, Norton™ Internet Security 2012 (30-day trial), SRS Premium Sound HD™, TOSHIBA App Place, TOSHIBA BookPlace™, TOSHIBA Bulletin Board™, TOSHIBA Disc Creator, TOSHIBA Face Recognition, TOSHIBA HDD/SSD Alert, TOSHIBA Laptop Checkup, TOSHIBA Media Controller, TOSHIBA PC Health Monitor, TOSHIBA Recovery Disk Creator, TOSHIBA ReelTime™, TOSHIBA Resolution+® Upconvert Plug-in for Media Player, TOSHIBA Service Station, TOSHIBA Web Camera Application, TOSHIBA eco Utility™, WildTangent® Game Console
Standards
RoHS Compatible, Energy Star Qualified, EPEAT™ Gold
Standard Limited Warranty*
1-Yr Parts and Labor, 1-Year Battery

Physical Description

Inputs and Controls
Premium US keyboard with 10-key pad (Black), Touch pad pointing device with multi touch control
Weight*
Starting at 5.3 lbs.
Color
Mercury Silver
MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.

More Satellite Laptops
  • U920tU920t
    Satellite® U920t
    Two devices in one
    Touch screen display
    Pre-loaded with Windows 8
    Ultra light and slim profile
    Built-in entertainment features
    Starts at: $849.99
  • L840L840
    Satellite® L840
    Great for everyday computing
    Easy to carry design
    Fashionable and affordable
    Great for enjoying multimedia
    Preloaded with Windows8
    Starts at: $429.99
  • P840P840
    Satellite® P840
    Great entertainment PC
    Optional touchscreen display
    Compact, portable design
    Latest-and-greatest technology
    Preloaded with Windows 8
    Starts at: $795.99
  • U840U840
    Satellite® U840
    Ultra thin and ultra light
    Long battery life rating
    Robust performance
    Quality audio
    Touchscreen display
    Starts at: $799.99
  • U940U940
    Satellite® U940
    Affordable Ultrabook™
    Ultra-responsive performance
    Slim & light design
    Pre-loaded with Windows 8
    Plenty of essential ports
    Starts at: $499.99
  • U840WU840W
    Satellite® U840W
    Entertainment-optimized Ultrabook™
    Long battery life rating
    Ultra responsive
    Lightweight and sturdy
    Faster boot-up time
    Starts at: $899.99
  • C850C850
    Satellite® C850
    Laptop essentials
    Perfect entry-level PC
    Geared for sharing media
    Practical features
    Preloaded with Windows 8
    Starts at: $270.00
  • L850
    Satellite® L850
    Ideal for everyday computing
    Well-sized display for movies
    Sophisticated style and design
    Preloaded with Windows 8
    Toshiba smart features built-in
    Starts at: $399.99
  • L950L950
    Satellite® L950
    Thinner and stronger design
    Ideal for everyday computing
    Pre-loaded with Windows 8
    Fashionable and affordable
    Famous Toshiba quality
    Starts at: $554.99
  • P850P850
    Satellite® P850
    Pre-loaded with Windows 8
    Entertainment-focused features
    New-to-market technology
    Premium speakers
    Sleek, elegant styling
    Starts at: $599.99
  • S850S850
    Satellite® S850
    All-purpose entertainment PC
    Great multitasking capabilities
    Pre-loaded with Windows 8
    Rich audio & visuals
    Built-in entertainment features
    Starts at: $549.99
  • S950S950
    Satellite® S950
    Great for multitasking
    Thinner and sexier design
    Pre-loaded with Windows 8
    Premium audio
    Built-in entertainment features
    Starts at: $649.99
  • C870C870
    Satellite® C870
    Packed with laptop essentials
    Extra-large display
    Budget-friendly PC
    Perfect entry-level PC
    Preloaded with Windows 8
    Starts at: $379.99
  • L870L870
    Satellite® L870
    Large display for movies or multitasking
    Great for light gamers
    Preloaded with Windows 8
    Right mix of style & performance
    Toshiba Smart Features
    Starts at: $479.99
  • P870P870
    Satellite® P870
    Broad, brilliant viewing
    Entertainment-focused features
    Latest-and-greatest technology
    Premium audio
    Preloaded with Windows 8
    Starts at: $749.99
  • S870S870
    Satellite® S870
    Great desktop replacement
    Big screen viewing
    Premium speakers
    Entertainment-focused features
    Preloaded with Windows 8
    Starts at: $599.99

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Computers »

Laptops
Satellite®
Tecra®
Qosmio®
KIRA
Portégé®
Customizable Laptops
Desktops
All-in-One Desktops
Need Help Choosing A PC?
Laptop Finder
Desktop Finder
Computer Research Center
Hard Drives and Storage
Canvio Personal Cloud
Canvio Desk External Drives
Portable External Drives
Flash Storage
Internal Storage
Storage Finder
Accessories
dynadock®
Mobile Monitor
See All Accessories

Tablets »

Excite™ Tablets
Tablet Accessories
Tablet Finder

Televisions »

Cloud Televisions
LED Televisions
Shop Big Screen Televisions
Shop All Televisions
TV Accessories
Need Help Choosing A TV?
TV Finder
TV Research Center

Video & Electronics »

Disc Players
Audio for Video
Camcorders
Electronics Accessories

Support »

Product Support
Drivers & Updates
Community Forum
Repair & Parts
Troubleshooting Assistant
How-to Videos & Articles
Warranty Information
Register My Product
Contact Toshiba Support
Partner Resources
Connect with us
Connect with us on Facebook Connect with us on Twitter Connect with us on YouTube