x

by

book details

Publisher:

Date Published:

Language:

ISBN:

Subjects:


Satellite® L870

starting at: $Start Customizing Shop L870 Series

17.3” Satellite L870 Series Laptops

Satellite® L870

11 models available Starting at $499.99 $499.99
$999.99
Satellite® L870 3.99 out of 5.0 based on 403 user reviews.

17.3” Satellite L870 Series Laptops

Bigscreen bliss

The Satellite® L870 laptop series has everything you need to upsize your productivity and entertainment. It’s equipped with a huge 17.3” diagonal, HD, TruBrite®, widescreen display and large touchpad to support the fluidity of the new Windows 8 touch experience.

Take Advantage of Windows 8

Be ready to take advantage of the next big revolution in PC computing: Windows 8. The Satellite L870 laptop is equipped with a larger touchpad with modern gesture support to give you the most freedom and fluidity with Windows 8.

Cool Styling

Get the look Toshiba is famous for: the Fusion® Finish—all with a sleek full-sized raised-tile keyboard and 10-key pad.

Entertain. Multitask. Move Fast.

Bring on the spreadsheets and side-by-side documents—or cinema-like entertainment. You’ve got a big 17.3” diagonal widescreen TruBrite® display so you’ll have all the room you need, plus amazing color, clarity and contrast. Play Hollywood hits on the built-in optical drive or optional Blu-ray Disc™ player and scale up your movies and games on a home theater with onboard HDMI®.

Ways to Connect, Expand and Share

Plug high-speed storage into the USB 3.0 port. Transfer photos and other fun stuff with a media card reader. Stay connected to your friends, family, colleagues—and devices—using 802.11n wireless and Bluetooth® technology.

Outstanding Performance

Grab the latest software and tackle your to-do list, thanks to a choice of powerful Intel® or AMD® processors, along with huge RAM. Add even more room to hold your growing library of files, videos and music with various hard drive storage capacities to choose from.

* Not all features are included in all models. Choose a model and see detailed specifications for complete details.

Special Features

Blu-ray™

Blu-ray™

It’s your ticket to brilliant HD movies on the go or splashed across a home theater with your laptop’s advanced A/V connections.

Learn
USB Sleep-and-Charge

USB Sleep-and-Charge

Power your smartphone, tablet and other USB-based portables even when your PC is off. Great for charging these USB devices while you are on the run.

Learn
USB 3.0

USB 3.0

Get maximum performance when connecting the latest external devices, with blazing fast transfer speeds.

Learn
Webcam

Webcam

The built-in webcam on this PC makes it easy to Skype® and chat live with friends and family or videoconference with co-workers. You’ll also be able to take and store still pictures.

Learn
Customize or choose a pre-configured Satellite® L870 »

starting at:
$
Shop L870 Series

More Satellite Laptops
  • U920tU920t
    Satellite® U920t
    Two devices in one
    Touch screen display
    Pre-loaded with Windows 8
    Ultra light and slim profile
    Built-in entertainment features
    Starts at: $890.99
  • L840L840
    Satellite® L840
    Great for everyday computing
    Easy to carry design
    Fashionable and affordable
    Great for enjoying multimedia
    Preloaded with Windows8
    Starts at: $599.99
  • P840P840
    Satellite® P840
    Great entertainment PC
    Optional touchscreen display
    Compact, portable design
    Latest-and-greatest technology
    Preloaded with Windows 8
    Starts at: $886.99
  • U840U840
    Satellite® U840
    Ultra thin and ultra light
    Long battery life rating
    Robust performance
    Quality audio
    Touchscreen display
    Starts at: $799.99
  • U940U940
    Satellite® U940
    Affordable Ultrabook™
    Ultra-responsive performance
    Slim & light design
    Pre-loaded with Windows 8
    Plenty of essential ports
    Starts at: $499.99
  • U840WU840W
    Satellite® U840W
    Entertainment-optimized Ultrabook™
    Long battery life rating
    Ultra responsive
    Lightweight and sturdy
    Faster boot-up time
    Starts at: $899.99
  • C850C850
    Satellite® C850
    Laptop essentials
    Perfect entry-level PC
    Geared for sharing media
    Practical features
    Preloaded with Windows 8
    Starts at: $260.00
  • L850L850
    Satellite® L850
    Ideal for everyday computing
    Well-sized display for movies
    Sophisticated style and design
    Preloaded with Windows 8
    Toshiba smart features built-in
    Starts at: $399.99
  • L950L950
    Satellite® L950
    Thinner and stronger design
    Ideal for everyday computing
    Pre-loaded with Windows 8
    Fashionable and affordable
    Famous Toshiba quality
    Starts at: $554.99
  • S850S850
    Satellite® S850
    All-purpose entertainment PC
    Great multitasking capabilities
    Pre-loaded with Windows 8
    Rich audio & visuals
    Built-in entertainment features
    Starts at: $499.99
  • S950S950
    Satellite® S950
    Great for multitasking
    Thinner and sexier design
    Pre-loaded with Windows 8
    Premium audio
    Built-in entertainment features
    Starts at: $649.99
  • C870C870
    Satellite® C870
    Packed with laptop essentials
    Extra-large display
    Budget-friendly PC
    Perfect entry-level PC
    Preloaded with Windows 8
    Starts at: $389.99
  • L870
    Satellite® L870
    Large display for movies or multitasking
    Great for light gamers
    Preloaded with Windows 8
    Right mix of style & performance
    Toshiba Smart Features
    Starts at: $499.99
  • S870S870
    Satellite® S870
    Great desktop replacement
    Big screen viewing
    Premium speakers
    Entertainment-focused features
    Preloaded with Windows 8
    Starts at: $599.99
  • P50P50
    Satellite® P50
    Optional touchscreen
    Entertainment-focused features
    New-to-market technology
    Premium speakers
    Sleek, elegant styling
    Starts at: $699.99
  • P70P70
    Satellite® P70
    Broad, brilliant viewing
    Entertainment-focused features
    Stunning visuals
    Premium audio
    Perfect desktop replacement
    Starts at: $899.99

Computers »

Laptops
Satellite®
Tecra®
Qosmio®
KIRA
Portégé®
Customizable Laptops
Desktops
All-in-One Desktops
Need Help Choosing A PC?
Laptop Finder
Desktop Finder
Computer Research Center
Hard Drives and Storage
Canvio Personal Cloud
Canvio Desk External Drives
Portable External Drives
Flash Storage
Internal Storage
Storage Finder
Accessories
dynadock®
Mobile Monitor
See All Accessories

Tablets »

Excite™ Tablets
Tablet Accessories
Tablet Finder

Televisions »

Cloud Televisions
LED Televisions
Shop Big Screen Televisions
Shop All Televisions
TV Accessories
Need Help Choosing A TV?
TV Finder
TV Research Center

Video & Electronics »

Disc Players
Audio for Video
Camcorders
Electronics Accessories

Support »

Product Support
Drivers & Updates
Community Forum
Repair & Parts
Troubleshooting Assistant
How-to Videos & Articles
Warranty Information
Register My Product
Contact Toshiba Support
Partner Resources
Connect with us
Connect with us on Facebook Connect with us on Twitter Connect with us on YouTube