x

by

book details

Publisher:

Date Published:

Language:

ISBN:

Subjects:


Satellite® L950

starting at: $ Shop L950 Series

15.6” Satellite<sup>®</sup> L950 Laptop Series

Satellite® L950

9 models available Starting at $554.99 $554.99
$699.99
Satellite® L950 4.1 out of 5.0 based on 67 user reviews.

15.6” Satellite<sup>®</sup> L950 Laptop Series

Slimmer rules through thick and thin

The all-new, well-equipped 15.6” diagonal widescreen Satellite® L950 laptop series offers a thinner design and longer lasting productivity.

Take Advantage of Windows 8

Be ready to take advantage of the next big revolution in PC computing: Windows 8. The Satellite® L950 laptop is equipped with a larger touchpad with modern gesture support to give you the most freedom and fluidity with Windows 8.

Outstanding Performance

Grab the latest software and tackle your to-do list, thanks to a choice of Intel® or AMD Core™ processors, along with huge RAM. Add even more room to hold your growing library of files, videos and music with an option 750GB hard drive.

Entertain. Multitask. Move fast.

Bring on the spreadsheets and entertainment. You’ve got a big 15.6” diagonal, widescreen, TruBrite® display so you’ll have all the room you need, plus amazing color, clarity and contrast—all encased in a laptop with the design and battery life rating to keep you moving. Play Hollywood hits on the built-in optical drive or optional Blu-ray Disc™ player and scale up your movies and games on a home theater with onboard HDMI®.

Connect, Expand and Share

Plug high-speed storage into the USB 3.0 port. Transfer photos and other fun stuff with a media card reader. Stay connected to your friends, family, colleagues—and devices—using 802.11n wireless and Bluetooth® technology.

New Thinner Styling

The new, slimmer Satellite® L950 is incredibly less than an inch thick, comes in a Fusion® Finish and includes a sleek full-sized raised-tile keyboard with 10-key pad.

* Not all features are included in all models. Choose a model and see detailed specifications for complete details.

Special Features

USB Sleep-and-Charge

USB Sleep-and-Charge

Power your smartphone and other USB-based portables—even when your PC is off. Great for charging a cell phone or any USB device while you are on the run.

Learn
HDMI® port

HDMI® port

Scale up your gaming, movies and music on a home theater - with full 1080p high-definition video, and amazingly immersive surround sound.

Learn
USB 3.0

USB 3.0

Get maximum performance when connecting the latest external devices, with blazing fast transfer speeds.

Learn
Customize or choose a pre-configured Satellite® L950 »

starting at:
$
Shop L950 Series
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
  • L950