Satellite P505D-S8007 Laptop Specifications
download detailed spec sheet PDF
Performance
- Processor*
- AMD Turion II Dual-Core Mobile Processor M520
- Operating System*
- Genuine Windows 7 Home Premium (64-bit)
- Graphics Engine*
- ATI Radeon HD 4200
- Graphics Memory*
- 256MB-1919MB dynamically allocated shared graphics memory
Memory and Storage
- Memory*
- 4GB DDR2 800MHz memory
- Hard Drive*
- 500GB HDD (5400rpm, Serial ATA)
- Optical Drive*
- DVD-SuperMulti (+/-R double layer) with Labelflash drive
Audio and Video
- Display Size
- 18.4" widescreen
- Display Type*
- HD+ with TruBrite® Technology
- Display Resolution
- 16:9 aspect ratio, 1680x945 (HD+), Supports 720p content
- Audio
- Built-in microphone, Headphone jack (stereo), Microphone jack (mono), harman/kardon® stereo speakers
Communication
- Webcam
- Webcam and microphone
- Wireless LAN*
- Wi-Fi® Wireless networking (802.11b/g/n)
- Bluetooth
- No Bluetooth (No Antenna)
- Modem
- No Modem port
- LAN
- 10/100 Ethernet LAN
Power
- AC Adapter
- 75W (19V 3.95A) Auto-sensing, 100-240V / 50-60Hz input
- Battery
- Li-Ion (4000mAh, 6-Cell)
Expansion
- PC Express Slot
- 1-ExpressCard /34 slot
- Media
- Memory Card Reader
- USB Ports
- 1-eSATA/USB (2.0) combo port with Sleep and Charge, 3-USB (2.0)
Software, Support and Security
- Security and Protection
- Security Cable Lock Slot
- Software*
- TOSHIBA Hard Drive Impact Sensor (3D sensor)*, TOSHIBA DVD Player, Microsoft® Silverlight, TOSHIBA Recovery Disk Creator, Norton Internet Security 2010 (30-day trial), TOSHIBA ConfigFree®, Sonic Solutions® Roxio Creator 2010, Microsoft® Works Version 9.0, TOSHIBA PC Health Monitor, TOSHIBA Face Recognition, TOSHIBA Disc Creator, Dolby® Sound Room®, Microsoft® Windows Live Essentials including Photo Gallery, Messenger, Mail and Writer, Hard disc (HDD) recovery, TOSHIBA ReelTime, TOSHIBA Power-Saving eco Utility, Microsoft® Office Home and Student 2007 Edition (60-day trial)
- Standards
- EPEAT Gold, RoHS Compliant, Energy Star Qualified
- Standard Limited Warranty*
- 1-Yr Parts and Labor, 1-Year Battery
Physical Description
- Inputs and Controls
- Touch pad pointing device with multi touch control, Media button, Premium US keyboard, TOSHIBA eco utility (Energy-saving mode), Mute button, CD/DVD Buttons (Play/Pause, Stop, Prev Track, Next Track)
- Weight*
- Starting at 8.7 lbs.
- Color
- Fusion® Finish in Sonic Black
†MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.