x

by

book details

Publisher:

Date Published:

Language:

ISBN:

Subjects:


Satellite P740 — Have more fun on the fly

-->starting at: $ Intel® Core™ i5 Processor

Satellite® P740

0 model available Starting at

Watch the Video

Ready to take your multimedia and multitasking on the road? Pick up our 14” Satellite® P740 PC series—a sleek, stylish performance laptop that lets you do more by offering the latest advancements, above-average power and show-stopping on-the-go entertainment.

some models include:

No-Nonsense Multimedia Performance

While nice and nimble, this laptop series has some serious skills, too, centered around the visibly smart 2nd Generation Intel® Core™ processors or the accelerated AMD® A6-series dual-core processors. You’ll be able to do all kinds of tasks at once—browsing, emailing, downloading and more. You’ll enjoy light gaming. You’ll jam through presentations and budgeting. And you’ll be glad you chose a Toshiba laptop.

Rich Entertainment Features

Our Satellite® P740 laptop PCs definitely know how to have fun. Kick back and enjoy soaring virtual surround listening for your favorite music, movies and games through harman/kardon® stereo speakers tuned with sound enhancements from Dolby® and Waves Audio. Tap into a home theater with an HDMI® port. Or spin up today’s hottest HD movies with an optional Blu-ray Disc™ player.

Satellite® P740 with Intel® Wireless Display on Select Models

Eye-Catching Mobility

Do you cherish your multimedia, and multitask like mad? With its compact design and well-sized 14” diagonal widescreen HD TruBrite® display, this laptop helps you do both while on the move. What’s more, thanks to its arresting slate-colored Fusion™ X2 Finish, you might find you’ll have an audience of admirers.

Satellite® P740 Open Back View
Satellite® P740 Open Top View

Cool Technologies

Use this PC to savor multimedia and other content on your big screen TV with Intel® Wireless Display technology*. Enjoy blazing fast transfer speeds with compatible devices through a USB 3.0 port. Charge your Smartphone even when the laptop is off—with USB Sleep and Charge. Chat live through a built-in webcam with Toshiba Face Recognition. And upconvert standard-def content to HD in real time with our exclusive Resolution+® video enhancement technology*.

Toshiba Eco Utility Screenshot

Toshiba Extras

This laptop series is full of features that add to your fun, productivity and confidence. They include: a Touch pad with multi-touch control so you can swipe, rotate, push, scroll or zoom in on the display screen; Toshiba Sleep & Music, which lets you plug in your MP3 player and pipe tunes through this PC’s sound system; our PC Health Monitor; plus the Toshiba power-saving Eco-utility™ to manage your battery consumption.

* These features are only available on models featuring an Intel processor.

Additional Features available in select models

USB 3.0
Get maximum performance when connecting the latest external devices, with blazing fast transfer speeds. No need for a separate power cable. And it’s USB 2.0-compatible too.
Sleep & Music
Enjoy your favorite tunes through the speakers already built into your laptop without booting up. Just plug your portable player into the microphone jack, step back and enjoy.
learn more »
Intel® Wireless Display
Wirelessly project multimedia saved on your laptop's hard drive to your HDTV with great image clarity and sound.
learn more »
HDMI®
Scale up your entertainment by tapping into a big screen TV or home entertainment system, and enjoy stunning high-def video and sound.
Customize or choose a pre-configured Satellite® P740 »

-->starting at:
$Shop P740 Series

More Satellite Laptops
  • U920tU920t
    Satellite® U920t
    Two devices in one
    Touch screen display
    Pre-loaded with Windows 8
    Ultra light and slim profile
    Built-in entertainment features
    Starts at: $849.99
  • L840L840
    Satellite® L840
    Great for everyday computing
    Easy to carry design
    Fashionable and affordable
    Great for enjoying multimedia
    Preloaded with Windows8
    Starts at: $429.99
  • P840P840
    Satellite® P840
    Great entertainment PC
    Optional touchscreen display
    Compact, portable design
    Latest-and-greatest technology
    Preloaded with Windows 8
    Starts at: $795.99
  • U840U840
    Satellite® U840
    Ultra thin and ultra light
    Long battery life rating
    Robust performance
    Quality audio
    Touchscreen display
    Starts at: $799.99
  • U940U940
    Satellite® U940
    Affordable Ultrabook™
    Ultra-responsive performance
    Slim & light design
    Pre-loaded with Windows 8
    Plenty of essential ports
    Starts at: $499.99
  • U840WU840W
    Satellite® U840W
    Entertainment-optimized Ultrabook™
    Long battery life rating
    Ultra responsive
    Lightweight and sturdy
    Faster boot-up time
    Starts at: $899.99
  • C850C850
    Satellite® C850
    Laptop essentials
    Perfect entry-level PC
    Geared for sharing media
    Practical features
    Preloaded with Windows 8
    Starts at: $270.00
  • L850L850
    Satellite® L850
    Ideal for everyday computing
    Well-sized display for movies
    Sophisticated style and design
    Preloaded with Windows 8
    Toshiba smart features built-in
    Starts at: $399.99
  • L950L950
    Satellite® L950
    Thinner and stronger design
    Ideal for everyday computing
    Pre-loaded with Windows 8
    Fashionable and affordable
    Famous Toshiba quality
    Starts at: $554.99
  • P850P850
    Satellite® P850
    Pre-loaded with Windows 8
    Entertainment-focused features
    New-to-market technology
    Premium speakers
    Sleek, elegant styling
    Starts at: $599.99
  • S850S850
    Satellite® S850
    All-purpose entertainment PC
    Great multitasking capabilities
    Pre-loaded with Windows 8
    Rich audio & visuals
    Built-in entertainment features
    Starts at: $549.99
  • S950S950
    Satellite® S950
    Great for multitasking
    Thinner and sexier design
    Pre-loaded with Windows 8
    Premium audio
    Built-in entertainment features
    Starts at: $649.99
  • C870C870
    Satellite® C870
    Packed with laptop essentials
    Extra-large display
    Budget-friendly PC
    Perfect entry-level PC
    Preloaded with Windows 8
    Starts at: $379.99
  • L870L870
    Satellite® L870
    Large display for movies or multitasking
    Great for light gamers
    Preloaded with Windows 8
    Right mix of style & performance
    Toshiba Smart Features
    Starts at: $479.99
  • P870P870
    Satellite® P870
    Broad, brilliant viewing
    Entertainment-focused features
    Latest-and-greatest technology
    Premium audio
    Preloaded with Windows 8
    Starts at: $749.99
  • S870S870
    Satellite® S870
    Great desktop replacement
    Big screen viewing
    Premium speakers
    Entertainment-focused features
    Preloaded with Windows 8
    Starts at: $599.99

Computers »

Laptops
Satellite®
Tecra®
Qosmio®
KIRA
Portégé®
Customizable Laptops
Desktops
All-in-One Desktops
Need Help Choosing A PC?
Laptop Finder
Desktop Finder
Computer Research Center
Hard Drives and Storage
Canvio Personal Cloud
Canvio Desk External Drives
Portable External Drives
Flash Storage
Internal Storage
Storage Finder
Accessories
dynadock®
Mobile Monitor
See All Accessories

Tablets »

Excite™ Tablets
Tablet Accessories
Tablet Finder

Televisions »

Cloud Televisions
LED Televisions
Shop Big Screen Televisions
Shop All Televisions
TV Accessories
Need Help Choosing A TV?
TV Finder
TV Research Center

Video & Electronics »

Disc Players
Audio for Video
Camcorders
Electronics Accessories

Support »

Product Support
Drivers & Updates
Community Forum
Repair & Parts
Troubleshooting Assistant
How-to Videos & Articles
Warranty Information
Register My Product
Contact Toshiba Support
Partner Resources
Connect with us
Connect with us on Facebook Connect with us on Twitter Connect with us on YouTube