Available Satellite P750 Series Laptops
Satellite P755-S5180 Laptop Specifications
Performance
- Processor*
- Intel® Core i5-2450M processor
- Operating System*
- Windows 7 Home Premium (64-bit), SP1
- Graphics Engine*
- NVIDIA® GeForce® GT 540M with NVIDIA® Optimus Technology
- Graphics Memory*
- 1GB GDDR3 discrete graphics memory
Memory and Storage
- Memory*
- 6GB DDR3 1333MHz memory
- Hard Drive*
- 640GB HDD (5400rpm, Serial ATA)
- Optical Drive*
- DVD-SuperMulti drive (+/-R double layer)
Audio and Video
- Display Size
- 15.6" widescreen
- Display Type*
- HD TruBrite® LED Backlit display with Intel® Wireless Display Technology
- Display Resolution
- 1366x768 (HD), 16:9 aspect ratio, Supports 720p content
- Audio
- Headphone jack (stereo), Microphone jack (mono), Waves MaxxAudio® 3, harman/kardon® stereo speakers
Communication
- Webcam
- Webcam and microphone
- Wireless LAN*
- Intel® Wi-Fi® Wireless networking (802.11b/g/n + WiDi Capable)
- Bluetooth
- No Bluetooth (No Antenna)
- Modem
- No Modem port
- LAN
- 10/100/1000 Ethernet LAN
Power
- AC Adapter
- 90W (19V x 4.74A) 100-240V AC Adapter
- Battery
- Li-Ion (48Wh, 6-Cell)
- Battery Life*
- Up to 5.25 hours
Expansion
- PC Express Slot
- No PC Express Slot
- SmartCard Reader
- No SmartCard Reader slot
- Media
- Memory Card Reader
- USB Ports
- 1-USB (3.0) port with USB Sleep and Charge, 3-USB (2.0)
- HDMI
- HDMI® output port
- RGB
- RGB port
Software, Support and Security
- Security and Protection
- HDD Recovery, Multiple-Level Password Utilities, Password Security, Security Cable Lock Slot, TOSHIBA Supervisor Password Utility
- Software*
- Google® Chrome, Hard disc (HDD) recovery, Intel® Wireless Display Technology (WiDi 2.1), Microsoft® Office Starter 2010 (Reduced functionality Word® and Excel® with advertising), Microsoft® Silverlight, Microsoft® Windows Live Essentials including Photo Gallery, Messenger, Mail, Writer and Movie Maker, Microsoft® Windows Media Player 12, Norton Internet Security 2012 (30-day trial), TOSHIBA App Place, TOSHIBA BookPlace, TOSHIBA Bulletin Board, TOSHIBA Disc Creator, TOSHIBA Face Recognition, TOSHIBA HDD Protection, TOSHIBA HDD/SSD Alert, TOSHIBA Hard Drive Impact Sensor (3D sensor)*, TOSHIBA Laptop Checkup, TOSHIBA Media Controller, TOSHIBA PC Health Monitor, TOSHIBA Recovery Disk Creator, TOSHIBA ReelTime, TOSHIBA Resolution+® Upconvert Plug-in for Media Player, TOSHIBA Service Station, TOSHIBA Sleep Utility, TOSHIBA Video Player with Resolution+ Upconvert Technology, TOSHIBA Web Camera Application, TOSHIBA eco Utility, Toshiba Online Backup (30-day trial subscription)
- Standards
- RoHS Compatible, Energy Star Qualified, EPEAT Gold
- Standard Limited Warranty*
- 1-Yr Parts and Labor, 1-Year Battery
Physical Description
- Inputs and Controls
- CD/DVD Buttons (Play/Pause, Stop, Prev Track, Next Track), Mute button, Premium Raised Tile LED backlit Keyboard with 10-Keypad (black), TOSHIBA eco utility (Energy-saving mode), Touch pad pointing device with multi touch control, Volume Control (Up & Down), Wireless On/Off
- Weight*
- Starting at 5.4 lbs
- Color
- Fusion® X2 Finish in Platinum
†MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.