Toshiba Satellite P755-S5276 Laptop

Satellite P755-S5276

MSRP: $949.99 Satellite P755-S5276 4.33 out of 5.0 based on 3 user reviews. Average Customer Rating: 4.33 out of 5.0
Read Reviews (3) 

This laptop is no longer available at most retail stores, online retailers, resellers, or ToshibaDirect.com.
We recommend taking a look at other Satellite P750s that are available:
Satellite P750 Series »
Laptop Accessories
Shop for Satellite P755-S5276 accessories at ToshibaDirect.com.
Technical Support
Get support for your Satellite P755-S5276 or try our Laptop Forums for additional help.
Intel® Core™ i7 Processor
Customize your P750 at ToshibaDirect.com

Customize

Available Satellite P750 Series Laptops
P750
Model: MSRP:
P755D-S5378 $679.99
P755-S5320 $683.99
P755D-S5172 $699.99
P755-S5215 $722.99
P755-S5396 $749.99
P755D-S5266 $749.99
P755-S5184 $749.99
P755-S5182 $749.99
P755D-S5384 $749.99
P755-S5380 $749.99
P755-S5174 $769.99
P755-S5391 $769.99
P755-S5383 $774.99
P755-S5390 $799.99
P750-ST6N01 $829.99
P755-S5385 $849.99
P755-S5382 $849.99
P755-S5180 $849.99
P755-S5387 $859.99
P755-S5120 $878.99
P755-S5392 $879.99
P755-S5393 $889.99
P750-ST6N02 $899.99
P755-S5395 $899.99
P755-S5398 $929.99
P755-S5198 $949.99
P755-S5196 $979.99
P750-ST6GX1 $999.99
P750-ST6GX2 $1,199.99
P755-3DV20 $1,199.99

Satellite P755-S5276 Laptop Specifications

Spec Sheet download detailed spec sheet PDF

Performance

Processor*
Intel® Core™ i7-2630QM processor
Operating System*
Genuine Windows 7 Home Premium (64-bit)
Graphics Engine*
Mobile Intel® HD Graphics
Graphics Memory*
64MB-1696MB dynamically allocated shared graphics memory

Memory and Storage

Memory*
8GB DDR3 1333MHz memory
Hard Drive*
750GB HDD (5400rpm, Serial ATA)
Optical Drive*
Blu-ray Disc™ ROM and DVD SuperMulti drive with Labelflash®

Audio and Video

Display Size
15.6" widescreen
Display Type*
HD TruBrite® LED Backlit display with Intel® Wireless Display Technology
Display Resolution
Supports 720p content, 1366x768 (HD), 16:9 aspect ratio
Audio
Headphone jack (stereo), Microphone jack (mono), Waves MaxxAudio® 3, harman/kardon® stereo speakers

Communication

Webcam
Webcam and microphone
Wireless LAN*
Intel® Wireless LAN (802.11b/g/n)
Bluetooth
No Bluetooth (No Antenna)
Modem
No Modem port
LAN
10/100 Ethernet LAN

Power

AC Adapter
75W (19V 3.95A) Auto-sensing, 100-240V / 50-60Hz input
Battery
Li-Ion (48Wh, 6-Cell)
Battery Life*
Up to 5.7 hours

Expansion

PC Express Slot
No PC Express Slot
SmartCard Reader
No SmartCard Reader slot
Media
Memory Card Reader
USB Ports
3-USB (2.0), 1-USB (3.0) port with USB Sleep and Charge
HDMI
HDMI® output port

Software, Support and Security

Security and Protection
HDD Recovery, Multiple-Level Password Utilities, Password Security, Security Cable Lock Slot, TOSHIBA Supervisor Password Utility
Software*
Toshiba Online Backup (30-day trial subscription), TOSHIBA Resolution+® Upconvert Plug-in for Media Player, WildTangent® Game Console, TOSHIBA HDD Protection, Norton Internet Security™ 2012 (30-day trial), TOSHIBA App Place, Microsoft® Silverlight™, TOSHIBA Bulletin Board™, TOSHIBA Service Station, Corel® WinDVD BD, TOSHIBA Recovery Disk Creator, Microsoft® Office Starter 2010 (Reduced functionality Word® and Excel® with advertising), TOSHIBA Web Camera Application, TOSHIBA HDD/SSD Alert, TOSHIBA BookPlace™, TOSHIBA Media Controller, TOSHIBA PC Health Monitor, TOSHIBA Face Recognition, TOSHIBA Disc Creator, Microsoft® Windows Live Essentials including Photo Gallery, Messenger, Mail, Writer and Movie Maker, Microsoft® Windows Media Player 12, TOSHIBA Laptop Checkup, Hard disc (HDD) recovery, TOSHIBA ReelTime™, Corel® Label@Once, TOSHIBA eco Utility™, Google® Chrome
Standards
EPEAT™ Gold, RoHS Compliant, Energy Star Qualified
Standard Limited Warranty*
1-Yr Parts and Labor, 1-Year Battery

Physical Description

Inputs and Controls
TOSHIBA eco utility™ (Energy-saving mode), Mute button, Wireless On/Off, CD/DVD Buttons (Play/Pause, Stop, Prev Track, Next Track), Volume Control (Up & Down), Touch pad pointing device with multi touch control, Premium Raised Tile Keyboard with 10-Keypad (black)
Weight*
Starting at 5.8 lbs.
Color
Fusion® X2 Finish in Platinum
MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.

More Satellite Laptops
  • L735 for kidsL735 for kids
    Satellite® L735 for kids
    Built-in parental controls
    Built for tough handling
    Compact child-friendly size
    Pre-loaded kid-centered entertainment
    Toshiba quality and reliability
    Starts at: $505.99
  • L730L730
    Satellite® L730
    Lightweight and easy to carry
    Amply sized, mobility-minded display
    Renowned Toshiba styling
    Eco-consciously engineered
    Packed with Toshiba Smart Features
    Starts at: $529.99
  • E305E305
    Satellite® E305
    Lightweight laptop
    Designed with your expectations in mind
    Delivers performance-driven mobility
    Allows more wireless freedom
    Premium style and design
    Starts at: $949.99
  • L740L740
    Satellite® L740
    Simplifies everyday computing
    Sized for on-the-go multitasking
    Great for enjoying and sharing multimedia
    Offers famous Toshiba styling
    Packed with Toshiba Smart Features
    Starts at: $479.99
  • P740P740
    Satellite® P740
    Strong entertainment-focused performance
    Compact, portable design
    Latest-and-greatest technology
    Sleek, elegant styling
    Packed with Toshiba extras
    Starts at: $649.99
  • R845R845
    Satellite® R845
    Geared for all-out mobile performance
    Designed for on-the-go pros
    Highly durable and reliable
    Thin, light and stylish
    Extended battery life rating
    Starts at: $799.99
  • C650C650
    Satellite® C650
    Packed with laptop essentials
    Extremely affordable
    Larger display for movies or multitasking
    Famous Toshiba style and quality
    Geared for sharing media
    Starts at: $353.99
  • L750L750
    Satellite® L750
    Perfect for everyday computing
    Generous screen for movies or multitasking
    Famous Toshiba style and quality
    Made for easy sharing and expansion
    Packed with Toshiba Smart Features
    Starts at: $499.99
  • P750
    Satellite® P750
    Brilliant optional 3D viewing
    Performance tailored for entertainment
    Superb styling
    New-to-market technology
    Loaded with Toshiba extras
    Starts at: $679.99
  • C670C670
    Satellite® C670
    Packed with laptop essentials
    Very budget-friendly
    Extra-large display
    Celebrated Toshiba style and quality
    Great for connectivity and sharing
    Starts at: $447.99
  • L770L770
    Satellite® L770
    Expansive display for movies or multitasking
    Ideal for replacing a desktop computer
    Tailored for high-def entertainment
    Famous Toshiba style and quality
    Toshiba Smart Features for exceptional convenience
    Starts at: $532.99
  • P770P770
    Satellite® P770
    Broad, brilliant viewing
    Entertainment-focused performance
    Exceptional styling
    Latest-and-greatest technology
    Lots of Toshiba extras
    Starts at: $729.99

Toshiba Product Locator

xhide feature

Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.

Computers »

Laptops
Satellite®
Tecra®
Qosmio®
Portégé®
Customizable Laptops
Desktops
All-in-One Desktops
Hard Drives and Storage
Desktop External Drives
Portable External Drives
Accessories
dynadock®
Mobile Monitor
See All Accessories
Need Help Choosing A PC?
Laptop Finder
Computer Research Center

Tablets »

Excite™ Tablet
Thrive™ Tablet
Tablet Accessories
Tablet Finder

Televisions »

Internet Televisions
3D Televisions
LED Televisions
LCD Televisions
TV/DVD Combos
TV Accessories
Need Help Choosing A TV?
TV Finder
TV Research Center

Video & Electronics »

Blu-ray Players
DVD Players
DVD Recorders
Camcorders
Electronics Accessories

Explore Toshiba »

Our History
Contact Us
Social Responsibility
Careers
Ways to Buy
Toshiba Events
Our Commercials
Press Room
Reseller Partners
Public/Private Sector
Connect
Connect with us
Connect with us on Facebook Connect with us on Twitter Connect with us on YouTube