When youre on the hunt for above-average power, or options for show-stopping mobile 3D entertainment, our stylish Satellite® P750 laptops are game, offering full-featured performance for most anything you want to do.
some models include:
Inspiring Performance
Whether HD or 3D, multitasking or multimedia, this laptop can handle it beautifully. It provides top-of-the-line performance capabilities powered by the latest generation processors from Intel® or AMD®. And it also offers optional NVIDIA® GeForce GT 540M performance graphics with NVIDIA® Optimus technology, which optimizes your battery life while maintaining the graphics performance you expect.
The Latest Technologies
With Toshiba, youll be high-fiving high
tech the minute you boot up. Tap into
Intel® Wireless Display technology on this
laptop and enjoy simple, wire-free sharing between your PC and TV. Use USB 3.0 technology to get super-fast data transfers with compatible external devices. Or power your smartphoneeven when the PC is off, thanks to USB Sleep & Charge.
Eye-Popping, Ear-Pleasing Entertainment
On the move, or on a table, this laptop delivers a dazzling movie, music or gaming experience. Spin up the built-in Blu-ray Disc player on select models and savor amazing multi-dimensional imagery. Crank up the tunes with harman/kardon® stereo speakers tuned with sound enhancements from Dolby® and Waves Audio. And scale up your standard-def viewing with our exclusive Resolution+® DVD upconvert technology in real time.
Sensational Styling and Viewing
Our Satellite® P750 laptop series is all about looks, starting with a generous 15.6 diagonal HD TruBrite display. Plus, youll fetch more than a few admiring glances with our bold new Fusion® X2 Finisha two-tone graduated design that stands out on a desk, or on the go. Its durable, too, with a unique texturing that resists fingerprints and smudging.
A Dazzling 3D Display
Want to dive deeper into PC games, photos and 3D movies? Get this laptop with an optional 120Hz 15.6 diagonal HD TruBrite® 3D display. It works in conjunction with NVIDIA® 3D Vision technology and special glasses to give you a stereoscopic viewing experience youll never forget. Youll become part of the action, immerse yourself in the drama, and never stop admiring your pictures.
Toshiba Extras
Why choose a Toshiba? Along with great innovation, reliability and styling, this laptop offers features that add to your fun, productivity and sense of confidence. They include extras like Sleep & Music, which lets you plug in your MP3 player and pipe tunes through this PCs sound system, Sleep & Charge for powering your smartphone―even when the PC is off, or the Toshiba power-saving eco-utility to manage your battery consumption.
* These features are only available on models featuring an Intel processor.
Additional Features available in select models
- USB 3.0
- Get maximum performance when connecting the latest external devices, with blazing fast transfer speeds. You wont need a separate power cable. And its USB 2.0-compatible too.

- Sleep & Music
- Enjoy your favorite tunes through the speakers already built into your Toshiba laptopwithout booting up. Just plug your portable player into the microphone jack, step back and enjoy.
learn more » 
- Intel® Wireless Display
- Wirelessly stream videos, photos and music from your hard drive, home network or the Internet straight to your HDTV.
learn more » 
- Resolution+® DVD Upconvert Technology
- Make older photos, clips and movies look and feel more like HD with this innovation that upconverts standard-def movies, improving sharpness and color in real time.
learn more »