x

by

book details

Publisher:

Date Published:

Language:

ISBN:

Subjects:


Satellite® P770 — Make room for more

-->starting at: $ Intel® Core™ i7 Processor

Satellite® P770

0 model available Starting at

Watch the Video

If awesome bigscreen entertainment and above-average performance are what you’re after, our new stylish, full-featured 17.3” widescreen Satellite® P770 laptop series has the inside track, delivering great performance for just about everything.

some models include:

Exceptional Entertainment Essentials

This laptop computer series is always ready to put on a great show, starting with a grand 17.3” diagonal HD TruBrite™ display. Whether movies, gaming or photos, you’ll see amazing color, depth and clarity. Listen to your heart’s content through harman/kardon® stereo speakers with sound enhancement technologies from Dolby® and Waves Audio. Or scale up standard-def viewing with Toshiba Resolution+® DVD Upconvert technology in real time.

Stand-Out Styling

Along with providing stellar entertainment, this laptop knows how to soak up the limelight, too, with its bold new Fusion® X2 Finish—a two-tone graduated design that stands out on a desk,
at home or the dorm. It’s also durable, with
a unique texturing that resists fingerprints
and smudging.

Satellite® P770 Open Top View

The Beauty of Blu-ray™

Want to savor spectacular high-def visuals and sound on today’s latest movie titles? How about exciting online or picture-in-picture (PiP) content to enhance your experience? Spin up the
built-in Blu-ray™ Disc player on select models
of this laptop, and you’re there!

Toshiba Extras

Why choose a Toshiba? Along with great innovation, reliability and styling, this laptop offers features that add to your fun, productivity and sense of confidence. They include extras like Sleep & Music, which lets you plug in your MP3 player and pipe tunes through this PC’s premium sound system, or the Toshiba power-saving Eco-utility™ to manage your battery consumption.

Satellite® P770 Open Front View

Stirring Performance

Edit video. Create stunning multimedia presentations. And game up a storm. This multimedia monster makes sure you’ll never want for power, thanks to great visual performance from latest-generation processors from Intel® or AMD®.

Latest-and-Greatest Technology

Who doesn’t want the coolest stuff out there? So tap into the Intel® Wireless Display technology on these laptops and enjoy simple, wire-free online and content sharing between your PC and TV. Use USB 3.0 technology to get super-fast data transfers with compatible external devices. Or power your smartphone—even when the PC is off, thanks to USB Sleep & Charge.

Satellite® P770 Closed Lid View

* These features are only available on models featuring an Intel processor.

Additional Features available in select models

USB 3.0
Get maximum performance when connecting the latest external devices, with blazing fast transfer speeds. You won’t need a separate power cable. And it’s USB 2.0-compatible too.
Sleep & Music
Enjoy your favorite tunes through the speakers already built into your Toshiba laptop—without booting up. Just plug your portable player into the microphone jack, step back and enjoy.
learn more »
Intel® Wireless Display
Wirelessly stream videos, photos and music from your hard drive, home network or the Internet straight to your HDTV.
learn more »
Resolution+® DVD Upconvert Technology
Make older photos, clips and movies look and feel more like HD with this innovation that upconverts standard-def movies, improving sharpness and color in real time.
learn more »
Customize or choose a pre-configured Satellite® P770 »

-->starting at:
$Shop P770 Series

More Satellite Laptops
  • U920tU920t
    Satellite® U920t
    Two devices in one
    Touch screen display
    Pre-loaded with Windows 8
    Ultra light and slim profile
    Built-in entertainment features
    Starts at: $870.99
  • L840L840
    Satellite® L840
    Great for everyday computing
    Easy to carry design
    Fashionable and affordable
    Great for enjoying multimedia
    Preloaded with Windows8
    Starts at: $449.99
  • P840P840
    Satellite® P840
    Great entertainment PC
    Optional touchscreen display
    Compact, portable design
    Latest-and-greatest technology
    Preloaded with Windows 8
    Starts at: $795.99
  • U840U840
    Satellite® U840
    Ultra thin and ultra light
    Long battery life rating
    Robust performance
    Quality audio
    Touchscreen display
    Starts at: $779.99
  • U940U940
    Satellite® U940
    Affordable Ultrabook™
    Ultra-responsive performance
    Slim & light design
    Pre-loaded with Windows 8
    Plenty of essential ports
    Starts at: $499.99
  • U840WU840W
    Satellite® U840W
    Entertainment-optimized Ultrabook™
    Long battery life rating
    Ultra responsive
    Lightweight and sturdy
    Faster boot-up time
    Starts at: $899.99
  • C850C850
    Satellite® C850
    Laptop essentials
    Perfect entry-level PC
    Geared for sharing media
    Practical features
    Preloaded with Windows 8
    Starts at: $270.00
  • L850L850
    Satellite® L850
    Ideal for everyday computing
    Well-sized display for movies
    Sophisticated style and design
    Preloaded with Windows 8
    Toshiba smart features built-in
    Starts at: $399.99
  • L950L950
    Satellite® L950
    Thinner and stronger design
    Ideal for everyday computing
    Pre-loaded with Windows 8
    Fashionable and affordable
    Famous Toshiba quality
    Starts at: $554.99
  • P850P850
    Satellite® P850
    Pre-loaded with Windows 8
    Entertainment-focused features
    New-to-market technology
    Premium speakers
    Sleek, elegant styling
    Starts at: $524.99
  • S850S850
    Satellite® S850
    All-purpose entertainment PC
    Great multitasking capabilities
    Pre-loaded with Windows 8
    Rich audio & visuals
    Built-in entertainment features
    Starts at: $486.99
  • S950S950
    Satellite® S950
    Great for multitasking
    Thinner and sexier design
    Pre-loaded with Windows 8
    Premium audio
    Built-in entertainment features
    Starts at: $649.99
  • C870C870
    Satellite® C870
    Packed with laptop essentials
    Extra-large display
    Budget-friendly PC
    Perfect entry-level PC
    Preloaded with Windows 8
    Starts at: $379.99
  • L870L870
    Satellite® L870
    Large display for movies or multitasking
    Great for light gamers
    Preloaded with Windows 8
    Right mix of style & performance
    Toshiba Smart Features
    Starts at: $499.99
  • P870P870
    Satellite® P870
    Broad, brilliant viewing
    Entertainment-focused features
    Latest-and-greatest technology
    Premium audio
    Preloaded with Windows 8
    Starts at: $679.99
  • S870S870
    Satellite® S870
    Great desktop replacement
    Big screen viewing
    Premium speakers
    Entertainment-focused features
    Preloaded with Windows 8
    Starts at: $524.99

Computers »

Laptops
Satellite®
Tecra®
Qosmio®
KIRA
Portégé®
Customizable Laptops
Desktops
All-in-One Desktops
Need Help Choosing A PC?
Laptop Finder
Desktop Finder
Computer Research Center
Hard Drives and Storage
Canvio Personal Cloud
Canvio Desk External Drives
Portable External Drives
Flash Storage
Internal Storage
Storage Finder
Accessories
dynadock®
Mobile Monitor
See All Accessories

Tablets »

Excite™ Tablets
Tablet Accessories
Tablet Finder

Televisions »

Cloud Televisions
LED Televisions
Shop Big Screen Televisions
Shop All Televisions
TV Accessories
Need Help Choosing A TV?
TV Finder
TV Research Center

Video & Electronics »

Disc Players
Audio for Video
Camcorders
Electronics Accessories

Support »

Product Support
Drivers & Updates
Community Forum
Repair & Parts
Troubleshooting Assistant
How-to Videos & Articles
Warranty Information
Register My Product
Contact Toshiba Support
Partner Resources
Connect with us
Connect with us on Facebook Connect with us on Twitter Connect with us on YouTube