Satellite P775D-S7144 Laptop Specifications
Performance
- Processor*
- AMD Quad-Core A8-3520M Accelerated Processor
- Operating System*
- Windows 7 Home Premium (64-bit), SP1
- Graphics Engine*
- AMD Radeon™ HD 6620G
Memory and Storage
- Memory*
- 6GB DDR3 1333MHz memory
- Hard Drive*
- 750GB HDD (5400rpm, Serial ATA)
- Optical Drive*
- DVD-SuperMulti drive (+/-R double layer)
Audio and Video
- Display Size
- 17.3" widescreen
- Display Type*
- HD+ TruBrite® LED Backlit display
- Display Resolution
- 1600x900, 16:9 aspect ratio, Supports 720p content
- Audio
- Headphone jack (stereo), Microphone input port with Sleep and Music, Waves MaxxAudio® 3, harman/kardon® stereo speakers
Communication
- Webcam
- Webcam and microphone
- Wireless LAN*
- Wi-Fi® Wireless networking (802.11b/g/n)
- Bluetooth
- Bluetooth® V3.0 + HS
- Modem
- No Modem port
- LAN
- 10/100 Ethernet LAN
Power
- AC Adapter
- 75W (19V 3.95A) Auto-sensing, 100-240V / 50-60Hz input
- Battery
- Li-Ion (48Wh, 6-Cell)
- Battery Life*
- Up to 4.75 hours
Expansion
- PC Express Slot
- No PC Express Slot
- SmartCard Reader
- No SmartCard Reader slot
- Media
- Memory Card Reader
- USB Ports
- 1-USB (3.0) port with USB Sleep and Charge, 3-USB (2.0)
- HDMI
- HDMI® output port
- RGB
- RGB port
Software, Support and Security
- Security and Protection
- HDD Recovery, Multiple-Level Password Utilities, Password Security, Security Cable Lock Slot, TOSHIBA Supervisor Password Utility
- Software*
- Google® Chrome, Hard disc (HDD) recovery, Microsoft® Office Starter 2010 (Reduced functionality Word® and Excel® with advertising), Microsoft® Silverlight, Microsoft® Windows Live Essentials including Photo Gallery, Messenger, Mail, Writer and Movie Maker, Microsoft® Windows Media Player 12, Norton Internet Security 2012 (30-day trial), TOSHIBA App Place, TOSHIBA BookPlace, TOSHIBA Bulletin Board, TOSHIBA Disc Creator, TOSHIBA Face Recognition, TOSHIBA HDD Protection, TOSHIBA HDD/SSD Alert, TOSHIBA Hard Drive Impact Sensor (3D sensor)*, TOSHIBA Laptop Checkup, TOSHIBA Media Controller, TOSHIBA PC Health Monitor, TOSHIBA Recovery Disk Creator, TOSHIBA ReelTime, TOSHIBA Remote Control Manager, TOSHIBA Service Station, TOSHIBA Sleep Utility, TOSHIBA Web Camera Application, TOSHIBA eco Utility, Toshiba Online Backup (30-day trial subscription)
- Standards
- RoHS Compatible, Energy Star Qualified, EPEAT Gold
- Standard Limited Warranty*
- 1-Yr Parts and Labor, 1-Year Battery
Physical Description
- Inputs and Controls
- CD/DVD Buttons (Play/Pause, Stop, Prev Track, Next Track), Media button, Mute button, Premium Raised Tile Keyboard with 10-Keypad (black), TOSHIBA eco utility (Energy-saving mode), Touch pad pointing device with multi touch control, Volume Control (Up & Down), Wireless On/Off
- Weight*
- Starting at 6.6 lbs.
- Color
- Fusion® X2 Finish in Platinum
†MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.