Customize your P850 at ToshibaDirect.com
Customize
Available Satellite P850 Series Laptops
*ToshibaDirect Exclusive. Price includes applicable discounts.
**Customizable laptop. Price shown is for base configuration and includes any applicable discounts. Price may change based on customization.
Satellite P850-ST3GX1 Laptop Specifications
Performance
- Processor*
- Intel® Core i7-3630QM Processor
- Operating System*
- Windows 8
- Graphics Engine*
- NVIDIA® GeForce® GT 630M with NVIDIA® Optimus Technology
- Graphics Memory*
- 2GB GDDR3 discrete graphics memory
Memory and Storage
- Memory*
- 8GB DDR3 1600MHz memory
- Hard Drive*
- 1.0TB (5400 RPM, Serial ATA)
- Optical Drive*
- DVD-SuperMulti drive (+/-R double layer)
Audio and Video
- Display Size
- 15.6" widescreen
- Display Type*
- HD TruBrite® LED Backlit display with Intel® Wireless Display Technology
- Display Resolution
- 1366x768, 16:9 aspect ratio, Supports 720p content
- Audio
- Headphone jack (stereo), Microphone jack (mono), SRS Premium Sound 3D®, harman/kardon® stereo speakers
Communication
- Webcam
- 2.0MP Webcam and microphone
- Wireless LAN*
- Intel® Wi-Fi® Wireless networking (802.11b/g/n + WiDi Capable)
- Bluetooth
- Bluetooth® V4.0
- Modem
- No Modem port
- LAN
- 10/100/1000 Ethernet LAN
Power
- AC Adapter
- 120W (19V x 6.32A) Auto-sensing, 100-240V / 50-60Hz input
- Battery
- Li-Ion (48Wh, 6-Cell)
Expansion
- PC Express Slot
- No PC Express Slot
- SmartCard Reader
- No SmartCard Reader slot
- Media
- Memory Card Reader
- USB Ports
- 2-USB (3.0) ports, 2-USB (3.0) ports with Sleep and Charge
- HDMI
- HDMI® output port
- RGB
- RGB port
Software, Support and Security
- Security and Protection
- HDD Recovery, Security Cable Lock Slot
- Software*
- Hard disc (HDD) recovery, Internet Explorer® 10, Microsoft® Windows™ Essentials including Photo Gallery, Movie Maker, and Skydrive desktop, Microsoft® Office (60-day Trial), Norton Anti-Theft (30-day Trial), Norton Internet Security 2013 (30-day trial subscription), Norton PC Checkup, TOSHIBA Disc Creator, TOSHIBA HDD Protection, TOSHIBA Hard Drive Impact Sensor (3D sensor)*, TOSHIBA Media Controller, TOSHIBA Media Player by sMedio Truelink+, TOSHIBA PC Health Monitor, TOSHIBA Recovery Disk Creator, TOSHIBA Resolution+® Upconvert Plug-in for Media Player, TOSHIBA Service Station, TOSHIBA Sleep Utility, TOSHIBA eco Utility
- Standards
- EPEAT Gold, RoHS Compatible, Energy Star Qualified
- Standard Limited Warranty*
- 1-Yr Parts and Labor, 1-Year Battery
Physical Description
- Inputs and Controls
- Click pad pointing device with multi-touch control, One Touch Function Keys, Premium Raised Tile LED backlit Keyboard with 10-Keypad (black)
- Weight*
- Starting at 5.4 lbs
- Color
- Prestige Silver Color in Etched Aluminum
†MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.