x

by

book details

Publisher:

Date Published:

Language:

ISBN:

Subjects:


Satellite® P850

starting at: $Start Customizing Shop P850 Series

15.6” Satellite P850 Series Laptops

Satellite® P850

7 models available Starting at $524.99 $524.99
$1,049.99
Satellite® P850 4.19 out of 5.0 based on 106 user reviews.

15.6” Satellite P850 Series Laptops

Feel the power

Powerful, portable and equipped to entertain, the Windows 8 15.6” widescreen Satellite® P850 laptop series is the perfect balance of price and performance for media enthusiasts and power users.

Powered To Go

Equipped with performance-class technology components, the Satellite® P850 series offers the latest multicore processors from Intel® plus discrete graphics option from NVIDIA.. This laptop is built to handle a wide range of demanding tasks, from content creation to media management and playback and more—all “to go” in a sleek Aluminum package that’s built for mobility.

Entertainment-Focused Features

With this line of laptops, it’s like you have a mobile entertainment center. Chambered harman/kardon® stereo speakers with Slipstream port technology and custom-tuned SRS Premium Sound 3D™ deliver crisper, richer audio. A 15.6” diagonal widescreen HD TruBrite® display offers unbelievable color, clarity and contrast. Plug in your MP3 player and enjoy rich stereo sound with Toshiba Sleep & Music even when the laptop is off. Tap into a home theater with an HDMI® port and enjoy full HD content on a big screen display.

Power. Portability. Performance.

The Satellite® P850 performance-class components and nice portable size make it easy for you to do it all—from virtually anywhere. Whether you are power multitasking or creating and editing multimedia, you can get it done with this laptop’s fast USB 3.0 ports, spacious hard drive, speedy RAM and visibly smart 3rd generation Intel® Core™ processors.

Toshiba Exclusive Features

This PC series offers features such as a power-saving eco Utility™ to tailor your power consumption, an impact-smart hard drive to help safeguard your digital assets, dual USB Sleep & Charge ports to power your smartphone and MP3 players—even while your laptop is off, and Resolution+ that makes standard-def stuff look more like HD.

Faster, More Fun to Use

Take advantage of multiple USB 3.0 ports to make sharing files and media a snap—and Intel® Wireless Display options for easy, wire-free streaming to your big screen TV. Get the most out of the incredible speed and fluidity of Windows 8 and its innovative tile interface with the laptop’s more spacious clickpad with Windows 8 gesture support.

* Not all features are included in all models. Choose a model and see detailed specifications for complete details.

Special Features

LED Backlit Keyboard

LED Backlit Keyboard

When the room’s dim or the lights go down, you can keep right on typing thanks to these energy efficient keyboards.

Learn
USB Sleep-and-Charge

USB Sleep-and-Charge

Power your smartphone and other USB-based portables—even when your PC is off. Great for charging a cell phone or any USB device while you are on the run.

Learn
Sleep-and-Music

Sleep-and-Music

Listen and enjoy music from your MP3 player through your laptop speakers even when your laptop is powered down.

Learn
Hard Drive Impact Sensor

Hard Drive Impact Sensor

Safeguard your data by ’parking’ the hard drive heads in the event of a drop or sudden movement.

Learn
Customize or choose a pre-configured Satellite® P850 »

starting at:
$
Shop P850 Series
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
  • P850