MASTER EVERY DETAIL

With a stunning 4K UltraHD display and maximized mobile performance, the Satellite Radius™ 15 convertible PC is designed to take your day to a whole new level of awesome. This sleek 2-in-1 device is a real feast for the senses—simply rotate its precision 360-degree hinge to go from laptop to tablet. Work the way you need to, and play the way you want to.

**Actual panel resolution is 3840x2160

SEE IT IN ULTRA HD

The Satellite Radius™ 15 ushers in a new era of viewing quality with a 4K UltraHD display, delivering a resolution that surpasses 1080p HD displays by four times. A 15.6-inch diagonal, 10-point, touchscreen display brings your day into full view, with striking detail. Text is sharp, clear and easier than ever to read. Edit high-resolution photos and videos with incredible accuracy. See everything you love to watch in dynamic detail.

Presentation Mode

A PRECISION 360-DEGREE HINGE FOR 5-MODES OF ADJUSTABILITY.

The Satellite Radius™ 15 laptop features a stabilizing 2-axis flip-and-fold hinge, enabling smooth transitions into five core viewing modes—Laptop, Tablet, Tabletop, Presentation and Audience. Tackle your day with a slim, high-performance laptop, then flip the screen to conduct presentations, be entertained or create an engaging tablet experience.

BEATUIFUL ILLUMINATING KEYBOARD.

Type comfortably well into the night with Toshiba’s TruType LED-backlit keyboard. This frameless-designed keyboard with contoured keys and LED backlighting guides the way through different lighting environments.

A COMMANDING SOUND SYSTEM.

The Satellite Radius™ 15 laptop delivers best-in-class audio. Built-in Harman Kardon® stereo speakers and DTS Sound™ software work together to deliver robust, crisp, high-fidelity sound for all your movies, music, games and presentations, whether you’re plugged in with headphones or listening out loud.

THERE'S BEAUTY IN THESE DETAILS.

Featuring lightweight construction, sculpted lines and a thin profile, the Satellite Radius™ 15 delivers a brushed-metal casing that’s both stylish and highly durable.

EVERYDAY ESSENTIALS.

This laptop includes everything you need to stay connected to your printers, projectors, TVs, drives and other peripherals. It has three USB ports (two Super Speed USB 3.0 and one USB 2.0)—one with Toshiba’s USB Sleep & Charge technology—plus an SDXC card slot, HDMI® 4K output, ultrafast wireless-AC and Bluetooth®.

WITH TOSHIBA, YOU'RE READY FOR WINDOWS 10

The Satellite Radius™ 15 4K UltraHD Edition laptop is designed to be ready for the new Windows 10 experience—with smart performance and customized features built around the way you want to work and play.

Windows 10 is Here

Legal Note: Not all features are included in all models. Choose a model and see detailed specifications for complete details.