More Satellite S870 Series Laptops
*ToshibaDirect Exclusive. Price includes applicable discounts.
**Customizable laptop. Price shown is for base configuration and includes any applicable discounts. Price may change based on customization.
Satellite S870-BT3N22 Laptop Specifications
This product will be custom-built for you.
Customizable options (with current selections) are indicated below.
Performance
- Processor*
CHOOSE FROM: - Intel® Core™ i3-3120M Processor (2.50GHz, 3MB L3 Cache)
- Intel® Core™ i5-3230M Processor (3M Cache, up to 3.20 GHz) with Intel® Turbo Boost Technology
- Intel® Core™ i7-3630QM Processor (6M Cache, up to 3.40 GHz) with Intel® Turbo Boost Technology
- Microsoft Operating System*
CHOOSE FROM: - Windows 8
- Windows 8 Pro
- Windows® 7 Professional (64-bit) with recovery media for Windows 8 Pro
Memory and Storage
- Memory*
CHOOSE FROM: - 4GB DDR3 1600MHz (4GB X 1)
- 6GB DDR3 1600MHz (4GB + 2GB)
- 8GB DDR3 1600MHz (4GB + 4GB)
- 12GB DDR3 1600MHz (8GB + 4GB)
- 16GB DDR3 1600MHz (8GB + 8GB)
- Hard Disk Drive*
CHOOSE FROM: - 320GB HDD (5400rpm, Serial-ATA)
- 500GB HDD (5400rpm, Serial ATA)
- 640GB HDD (5400rpm, Serial-ATA)
- 750GB HDD (5400rpm, Serial ATA)
- 1TB (5400rpm, Serial ATA)
- Optical Drive*
CHOOSE FROM:
Audio and Video
- Display*
- 17.3" diagonal widescreen HD+ (1600x900) TruBrite® LED Backlit display
- Display Resolution
- 1600x900, 16:9 aspect ratio, Supports 720p content
- Audio
- Headphone jack (stereo), Microphone jack (mono), SRS Premium Sound HD, Built-in stereo speakers
Communication
- Web Camera
- Wireless LAN & Bluetooth®*
CHOOSE FROM: - WiFi® Wireless networking (802.11b/g/n)
- Wi-Fi® Wireless networking (802.11b/g/n) with Bluetooth® (v4.0)
- LAN Controller
CHOOSE FROM: - Fast Ethernet 10/100 LAN
- Intel 1Gbps LAN
Power
- Battery*
- Lithium-Ion Battery (6-cell/48Wh)
- AC Adapter
- 65W (19V 3.42A) Auto-sensing, 100-240V / 50-60Hz input, 75W (15V 5.0A) Auto-sensing, 100-240V / 50-60Hz input
Expansion
- PC Express Slot
- SmartCard Reader
- Media
- USB Ports
- 1-USB (2.0) port with Sleep and Charge, 2-USB (3.0) ports
- HDMI
- RGB
Software, Support and Security
- Warranty Upgrades and Extended Service Plans*
CHOOSE FROM: - 1 Year Standard Limited Warranty (1 Year on Battery)
- 2 Year Standard Limited Warranty (1 Year on Battery)
- 3 Year Standard Limited Warranty (1 Year on Battery)
- Microsoft Office*
CHOOSE FROM: - Anti-Virus Software*
CHOOSE FROM: - Norton™ Internet Security 2013 (30-day trial subscription)
- Norton Internet Security Suite (NIS) 2013 12-month subscription
- Security and Protection
- HDD Recovery, Multiple-Level Password Utilities, Security Cable Lock Slot, TOSHIBA Supervisor Password Utility
- Standards
- Energy Star Qualified, EPEAT Gold, RoHS Compatible
Physical Description
- Design Options
- Ice Blue Brushed Aluminum
- KeyBoard Options
- Premium Keyboard with 10-key (black)
- Inputs and Controls
- Premium US keyboard with 10-key pad (Black), Touch pad pointing device with multi touch control
- Weight*
- Color
- Ice Blue Brushed Aluminum
†MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.