x

by

book details

Publisher:

Date Published:

Language:

ISBN:

Subjects:


Satellite® S950

starting at: $ Shop S950 Series

15.6” Satellite<sup>®</sup> S950 Laptop Series

Satellite® S950

5 models available Starting at $649.99 $649.99
$819.99
Satellite® S950 4.3 out of 5.0 based on 42 user reviews.

15.6” Satellite<sup>®</sup> S950 Laptop Series

Geek chic

The sleek and stylish Satellite® S950 laptop series takes power and performance to the next level. Featuring Windows 8, this 15.6” widescreen PC is perfect for everyday multitasking, gaming and HD entertainment.

Work Hard. Play Harder.

Get your game on and master multitasking. The ATI Radeon™ discrete graphics on this machine deliver the speed and rich visuals you want. Its Windows 8 OS, generous video memory, USB 3.0 and Next-Generation Intel® Core™ i5 and i7 or strong AMD® processors offer speed and power. A spacious hard drive holds your growing collection of files and multimedia.

Amp Up Your Entertainment

Do more, faster with a special, full-size, raised-tile keyboard and 10-key pad. Simultaneously view and work in multiple files, plus enjoy big screen entertainment with a sizable 15.6” diagonal display, SRS Premium Sound HD™ sound system and Blu-ray Disc™ player.

Upscale Style and Design

Resolve now to own a new, cooler PC. Incredibly sleek and less than an inch think, this laptop comes with a sleek Brushed Aluminum Ice Blue cover and full-size, raised-tile keyboard and 10-key pad.

Take Advantage of Windows 8

Be ready to take advantage of the next big revolution in PC computing: Windows 8. The Satellite® S950 laptop series is equipped with a larger touchpad with modern gesture support that allows you to give you the most freedom and fluidity with Windows 8.

Toshiba “Smart” Features

Toshiba offers smart features, like USB Sleep & Charge. This innovative feature allows you to power and charge your smartphone and other portable devices—even when your PC is off.

* Not all features are included in all models. Choose a model and see detailed specifications for complete details.

Special Features

Blu-ray™

Blu-ray™

It’s your ticket to brilliant HD movies on the go or splashed across a home theater with your laptop’s advanced A/V connections.

Learn
HDMI® port

HDMI® port

Scale up your gaming, movies and music on a home theater - with full 1080p high-definition video, and amazingly immersive surround sound.

Learn
USB 3.0

USB 3.0

Get maximum performance when connecting the latest external devices, with blazing fast transfer speeds.

Learn
Customize or choose a pre-configured Satellite® S950 »

starting at:
$
Shop S950 Series

More Satellite Laptops
  • U920tU920t
    Satellite® U920t
    Two devices in one
    Touch screen display
    Pre-loaded with Windows 8
    Ultra light and slim profile
    Built-in entertainment features
    Starts at: $870.99
  • L840L840
    Satellite® L840
    Great for everyday computing
    Easy to carry design
    Fashionable and affordable
    Great for enjoying multimedia
    Preloaded with Windows8
    Starts at: $449.99
  • P840P840
    Satellite® P840
    Great entertainment PC
    Optional touchscreen display
    Compact, portable design
    Latest-and-greatest technology
    Preloaded with Windows 8
    Starts at: $795.99
  • U840U840
    Satellite® U840
    Ultra thin and ultra light
    Long battery life rating
    Robust performance
    Quality audio
    Touchscreen display
    Starts at: $779.99
  • U940U940
    Satellite® U940
    Affordable Ultrabook™
    Ultra-responsive performance
    Slim & light design
    Pre-loaded with Windows 8
    Plenty of essential ports
    Starts at: $499.99
  • U840WU840W
    Satellite® U840W
    Entertainment-optimized Ultrabook™
    Long battery life rating
    Ultra responsive
    Lightweight and sturdy
    Faster boot-up time
    Starts at: $899.99
  • C850C850
    Satellite® C850
    Laptop essentials
    Perfect entry-level PC
    Geared for sharing media
    Practical features
    Preloaded with Windows 8
    Starts at: $270.00
  • L850L850
    Satellite® L850
    Ideal for everyday computing
    Well-sized display for movies
    Sophisticated style and design
    Preloaded with Windows 8
    Toshiba smart features built-in
    Starts at: $399.99
  • L950L950
    Satellite® L950
    Thinner and stronger design
    Ideal for everyday computing
    Pre-loaded with Windows 8
    Fashionable and affordable
    Famous Toshiba quality
    Starts at: $554.99
  • P850P850
    Satellite® P850
    Pre-loaded with Windows 8
    Entertainment-focused features
    New-to-market technology
    Premium speakers
    Sleek, elegant styling
    Starts at: $524.99
  • S850S850
    Satellite® S850
    All-purpose entertainment PC
    Great multitasking capabilities
    Pre-loaded with Windows 8
    Rich audio & visuals
    Built-in entertainment features
    Starts at: $486.99
  • S950
    Satellite® S950
    Great for multitasking
    Thinner and sexier design
    Pre-loaded with Windows 8
    Premium audio
    Built-in entertainment features
    Starts at: $649.99
  • C870C870
    Satellite® C870
    Packed with laptop essentials
    Extra-large display
    Budget-friendly PC
    Perfect entry-level PC
    Preloaded with Windows 8
    Starts at: $379.99
  • L870L870
    Satellite® L870
    Large display for movies or multitasking
    Great for light gamers
    Preloaded with Windows 8
    Right mix of style & performance
    Toshiba Smart Features
    Starts at: $499.99
  • P870P870
    Satellite® P870
    Broad, brilliant viewing
    Entertainment-focused features
    Latest-and-greatest technology
    Premium audio
    Preloaded with Windows 8
    Starts at: $679.99
  • S870S870
    Satellite® S870
    Great desktop replacement
    Big screen viewing
    Premium speakers
    Entertainment-focused features
    Preloaded with Windows 8
    Starts at: $524.99

Computers »

Laptops
Satellite®
Tecra®
Qosmio®
KIRA
Portégé®
Customizable Laptops
Desktops
All-in-One Desktops
Need Help Choosing A PC?
Laptop Finder
Desktop Finder
Computer Research Center
Hard Drives and Storage
Canvio Personal Cloud
Canvio Desk External Drives
Portable External Drives
Flash Storage
Internal Storage
Storage Finder
Accessories
dynadock®
Mobile Monitor
See All Accessories

Tablets »

Excite™ Tablets
Tablet Accessories
Tablet Finder

Televisions »

Cloud Televisions
LED Televisions
Shop Big Screen Televisions
Shop All Televisions
TV Accessories
Need Help Choosing A TV?
TV Finder
TV Research Center

Video & Electronics »

Disc Players
Audio for Video
Camcorders
Electronics Accessories

Support »

Product Support
Drivers & Updates
Community Forum
Repair & Parts
Troubleshooting Assistant
How-to Videos & Articles
Warranty Information
Register My Product
Contact Toshiba Support
Partner Resources
Connect with us
Connect with us on Facebook Connect with us on Twitter Connect with us on YouTube