More Satellite U840 Series Laptops
*ToshibaDirect Exclusive. Price includes applicable discounts.
Satellite U845T-S4155 Laptop Specifications
Performance
- Processor*
- Intel® Core i5-3337U Processor
- Operating System*
- Windows 8
- Graphics Engine*
- Mobile Intel® HD Graphics
- Graphics Memory*
- 64MB-1696MB dynamically allocated shared graphics memory
Memory and Storage
- Memory*
- 6GB DDR3 1600MHz memory
- Hard Drive*
- 500GB HDD (5400 RPM, Serial ATA) with 32GB (system use only) solid state disk cache
- Optical Drive*
- Sold Separately: Toshiba USB Portable DVD SuperMulti Drive
Audio and Video
- Display Size
- 14.0" widescreen
- Display Type*
- HD TruBrite® LED Backlit Touch Screen display with Intel® Wireless Display Technology
- Display Resolution
- 1366x768 (HD), 16:9 aspect ratio, Supports 720p content
- Audio
- Headphone jack (stereo), Microphone jack (mono), SRS Premium Sound 3D®, Built-in stereo speakers
Communication
- Webcam
- HD Webcam and Microphone
- Wireless LAN*
- Intel® Centrino® Wireless-N 2200*, 2x2 BGN
*Wi-Di Capable with the selection of Intel® graphics - Bluetooth
- No Bluetooth (Antenna Only)
- LAN
- 10/100 Ethernet LAN
Power
- AC Adapter
- 45W (19V 2.37A) Auto-sensing, 100-240V / 50-60Hz input
- Battery
- Li-Ion (54Wh, 6-Cell)
- Battery Life*
- Up to 5.30 hours using Windows 8 (MobileMark™ Office Productivity 2012)
Expansion
- PC Express Slot
- No PC Express Slot
- SmartCard Reader
- No SmartCard Reader slot
- Media
- Memory Card Reader
- USB Ports
- 1-USB (3.0) port with USB Sleep and Charge, 2-USB (2.0) ports
- HDMI
- HDMI® output port
- RGB
- No RGB port
- DisplayPort
- No Display port
Software, Support and Security
- Security and Protection
- HDD Recovery, Password Security
- Software*
- 1 month trial for new Microsoft® Office 365 customers, Adobe Flash Player, Internet Explorer® 10, Norton Anti-Theft (30-day Trial), Norton Internet Security (30-day trial subscription), Norton PC Checkup, Norton Online Backup (30-day Trial), Origin powered by EA Game Console, SRS Premium Sound 3D®, TOSHIBA App Place, TOSHIBA BookPlace, TOSHIBA Maintenance Utility, TOSHIBA Media Player by sMedio Truelink+, TOSHIBA PC Health Monitor, TOSHIBA Recovery Disk Creator, TOSHIBA Resolution+® Upconvert Plug-in for Media Player, TOSHIBA Service Station, TOSHIBA Sleep Utility, WildTangent® Game Console, Windows Essentials including Photo Gallery, Movie Maker, and Skydrive desktop, Intel® Wireless Display 3.0
- Standards
- RoHS Compatible, EPEAT Gold, Energy Star Qualified
- Standard Limited Warranty*
- 1-Yr Parts and Labor, 1-Year Battery
Physical Description
- Inputs and Controls
- Click pad pointing device with multi-touch control, Premium Spill-resistant Raised Tile Backlit Keyboard (silver)
- Weight*
- Starting at 3.80lbs.
- Color
- Sky Silver Brushed Aluminum
†MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.