x

by

book details

Publisher:

Date Published:

Language:

ISBN:

Subjects:


Satellite® U840t Series

starting at: $ Shop U840 Series

14” Satellite<sup>®</sup> U840t Ultrabook Series

Satellite® U840

5 models available Starting at $799.99 $799.99
$899.99
Satellite® U840 4.57 out of 5.0 based on 7 user reviews.

14” Satellite<sup>®</sup> U840t Ultrabook Series

Never be out of touch

Loaded with Windows 8, the powerful 14” Satellite® U840t Touchscreen Ultrabook™ is perfectly designed for everyday entertainment and productivity.

Go beyond mouse and keyboard

Easily organize your Windows 8 tiles, cruise the web, play games or flip through pictures and videos. The Satellite® U840t 14” diagonal TruBrite® touch display gives you the freedom, flexibility and fun you won’t find with a standard laptop.

Features for Mobility and Productivity

Enjoy the speed and convenience of its full touchscreen HD display that allows you to glide through your Windows 8 tiles with more speed and fluidity. Select models feature a raised–tile, LED-backlit keyboard that make typing easier when the lights dim. And also built-in is a webcam and microphone.

Sizable Storage and Performance

This Touchscreen Ultrabook™ is equipped with generous storage, featuring flash memory so you can access a wealth of files and programs at blazing-fast speeds. Select models offer the incredible power of the latest 3rd generation Intel® Core™ processors. Intel® Rapid Start Technology™ lets you access your files quicker and be certain your programs are up and running right where you left off.

Essential Ports

Instantly set up a video chat. Connect to your bigscreen TV at home. Share music and photos with friends and family. This PCis equipped with the essential ports you need to share content and connect with virtually anything. Scale up high-performance gaming and movies to your bigscreen in full 1080p video and immersive surround sound with an HDMI® port. Plus, thanks to a USB 3.0 port and two standard USB ports, you’re free to synch, share and transfer with multiple devices at once.

Sleek, Light and Stylish

Wrapped in gorgeous brushed aluminum, the Satellite® U840t Touchscreen Ultrabook™ casing not only gives it high style. It’s also incredibly lightweight and sturdy, adding to the premium look and feel, and helping trim down to its slim profile.

* Not all features are included in all models. Choose a model and see detailed specifications for complete details.

Special Features

Resolution+®

Resolution+®

Upconverts your standard-def DVD content into sharper and more vibrant pictures that look and feel more like HD in real-time.

Learn
USB Sleep-and-Charge

USB Sleep-and-Charge

Power your smartphone and other USB-based portables—even when your PC is off. Great for charging a cell phone or any USB device while you are on the run.

Learn
Touch Screen

Touch Screen

Zoom in with a two-finger pinch, move files with a one-finger, drag-and-drop, all with just a touch of your fingers.

Learn
Solid State Drive

Solid State Drive

Solid state drives offer lightning-fast access times and greater data reliability.

Learn
Customize or choose a pre-configured Satellite® U840 »

starting at:
$
Shop U840 Series
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
  • U840