Never be out of touch
Loaded with Windows 8, the powerful 14 Satellite® U840t Touchscreen Ultrabook is perfectly designed for everyday entertainment and productivity.
5 models available
Starting at $779.99
$779.99
Loaded with Windows 8, the powerful 14 Satellite® U840t Touchscreen Ultrabook is perfectly designed for everyday entertainment and productivity.

Easily organize your Windows 8 tiles, cruise the web, play games or flip through pictures and videos. The Satellite® U840t 14 diagonal TruBrite® touch display gives you the freedom, flexibility and fun you wont find with a standard laptop.

Enjoy the speed and convenience of its full touchscreen HD display that allows you to glide through your Windows 8 tiles with more speed and fluidity. Select models feature a raisedtile, LED-backlit keyboard that make typing easier when the lights dim. And also built-in is a webcam and microphone.

This Touchscreen Ultrabook is equipped with generous storage, featuring flash memory so you can access a wealth of files and programs at blazing-fast speeds. Select models offer the incredible power of the latest 3rd generation Intel® Core processors. Intel® Rapid Start Technology lets you access your files quicker and be certain your programs are up and running right where you left off.

Instantly set up a video chat. Connect to your bigscreen TV at home. Share music and photos with friends and family. This PCis equipped with the essential ports you need to share content and connect with virtually anything. Scale up high-performance gaming and movies to your bigscreen in full 1080p video and immersive surround sound with an HDMI® port. Plus, thanks to a USB 3.0 port and two standard USB ports, youre free to synch, share and transfer with multiple devices at once.

Wrapped in gorgeous brushed aluminum, the Satellite® U840t Touchscreen Ultrabook casing not only gives it high style. Its also incredibly lightweight and sturdy, adding to the premium look and feel, and helping trim down to its slim profile.

* Not all features are included in all models. Choose a model and see detailed specifications for complete details.
Upconverts your standard-def DVD content into sharper and more vibrant pictures that look and feel more like HD in real-time.
Power your smartphone and other USB-based portables—even when your PC is off. Great for charging a cell phone or any USB device while you are on the run.