A True Cinema Experience
Optimized for entertainment, the Satellite® U840W is the only Ultrabook™ with a 14.4-inch 21:9 Cinematic ultra-widescreen display that delivers an ultrastylish, ultrathin, ultraresponsive alternative to the conventional PC.
6 models available
Starting at $899.99
$899.99
Optimized for entertainment, the Satellite® U840W is the only Ultrabook™ with a 14.4-inch 21:9 Cinematic ultra-widescreen display that delivers an ultrastylish, ultrathin, ultraresponsive alternative to the conventional PC.

Watch your favorite Hollywood features in their native 21:9 format and get a true cinematic experience on the only Ultrabook™ designed for entertainment. With its 14.4” 21:9 Cinematic widescreen display and premium SRS® enhanced harman/kardon® speakers, this Ultrabook is ready for show time. Experience colors that are unbelievably vivid and true, lifelike images in perfect contrast and HD movies that virtually fill all 14.4” of the HD+ LED-backlit TruBrite® display. The screen’s ultra-widescreen aspect ratio means you can enjoy movies and videos the way they were meant to be seen.

This Ultrabook comes with ultrafast flash storage options, so you can take your digital video collection, music library, documents and programs with you wherever you go. Toshiba High-Speed Start and Intel® Rapid Start Technology™ get you from zero to flat-out quicker, and ensure your desktop, gaming session, movies and programs are up, running and resumed right where you left off, in a flash.

Scale up movies to just about any HDTV in full 1080p, and with immersive surround sound with its HDMI® port. Thanks to three USB 3.0 ports capable of blazing-fast transfer rates, you’re free to sync, share and transfer photos, videos and more at lightning speed. It’s also equipped with Bluetooth® for easy connectivity with wireless devices like a mouse, keyboard or headset.

With seamless multitasking that’s faster and more responsive, the Satellite® U840W 3rd generation Intel® Core™ processor delivers performance and efficiency you’ll really notice. Select models now come with the new fast and fluid Windows 8 operating system. Rampage across the web, video chat, watch video, download large files, edit photos, kick back and watch a movie. And splash laptop content on your HDTV with Intel® Wireless Display technology.

Wrapped in gorgeous Midnight Silver dual-tone brushed aluminum with a soft-touch rubberized trim, this PC’s casing not only gives it high style, it’s also incredibly lightweight and sturdy. A raised-tile, LED-backlit keyboard is great for typing when the lights dim. The Satellite® U840W Ultrabook is designed to be with you wherever you are. And thanks to a built-in webcam and microphone for instant videoconferencing, your friends and family can be right there with you, too.


The Satellite® U840W Ultrabook not only lets you do it all—all at once—but has a long battery life rating that will help you power through your day while on the go, and deliver ultraportable performance where you need it most (everywhere).

Like all Toshiba PCs, the Satellite® U840W series pushes the envelope of mobility, yet gives you a nice package of tried-and-true extras you’ll only get from the world’s leading technology innovator. Use your new Ultrabook as a portable power station (even when it’s off) with USB Sleep & Charge. Make all your content look like HD with Resolution+, and enjoy fuller, richer sound from your MP3 player with Toshiba Sleep & Music.
* Not all features are included in all models. Choose a model and see detailed specifications for complete details.
Wirelessly connect to your HDTV and share your PC’s content on the big screen with great image clarity and sound. (where supported).
This technology allows you to save precious time by offering a quicker boot-up from off state.
Power your smartphone and other USB-based portables—even when your PC is off. Great for charging a cell phone or any USB device while you are on the run.
Sync your smart phone and other portables, or expand your PC’s entertainment potential with external speakers, or headphonesall without cords.