x

by

book details

Publisher:

Date Published:

Language:

ISBN:

Subjects:


It's a tablet. It's a laptop. It's magic, kinda.Satellite® U920tUltrabook™ Convertible

  • Tablet experience & full PC functionality in one
  • Durable Corning Gorilla Glass with Fingerprint Resistance
  • Ultraportable design

starting at: $ Shop U920T Series

Scroll here to see it in action! Scroll here to see it in action!

Satellite® U920t

5 models available Starting at $849.99 $849.99
$1,149.99
Satellite® U920t 4.23 out of 5.0 based on 12 user reviews.

12.5” Satellite<sup>®</sup> U920t Ultrabook Convertible Series

Ultrabook™ and tablet— all in one.

Introducing the one-of-a-kind, 12.5” Satellite® U920t Ultrabook™. In Ultrabook™ mode, it provides productive PC experience. In tablet mode, it delivers on-the-go fun and convenience.

Two Devices in One

Enjoy the best of both worlds with the performance of an Ultrabook™ and the ease of use of a Tablet. Simply convert from Ultrabook™ mode to tablet mode instantly with the sliding design and stable slide-and-tilt hinge. You won’t miss syncing two separate devices anymore and you’ll enjoy the ultimate versatility and flexibility to adapt to any environment quickly and easily, while enjoying the perks of today’s most popular technologies.

Essential Ports and Features

With this Ultrabook™, you’ve got plenty of room to expand, sync and share. You’ll appreciate two integrated USB 3.0 ports, plus a full-size HDMI® port that lets you share all your digital content on a big screen TV—in up to 1080p full HD resolution. Want to use the latest NFC technology? No problem. The Satellite® U920t lets you transfer data to your Ultrabook™ quickly and securely with the Near-Field Communication option. Plus it’s got all your favorite tablet sensors, like a built-in Ambient Light Sensor (ALS) that automatically adjusts to lighting conditions, as well as an accelerometer, magnetometer, gyroscope and GPS.

Effortless Efficiency

Achieve new levels of productivity with a Toshiba Ultrabook™ purpose-built for the Windows 8 experience. The new Windows 8 user interface is optimized for touchscreen input and enables you to increase everyday efficiency. Tap into greater comfort and convenience with a 5-finger capacitive touch panel. And gain the freedom to work and play well into the night, thanks to the large clickpad with Windows 8 gesture support, full-size, LED-backlit keyboard option and 12.5” diagonal Corning® Gorilla® Glass IPS touchscreen display that is fingerprint-resistant.

Slim, Lightweight and Stylish Design

Lighten your load with an ultrathin design and light weight that doesn’t compromise on head-turning style. This Ultrabook™ features a super-slim 0.78-inch profile and super-mobile weight of a mere 3.2 pounds. You’ll also love its cool, convertible design featuring a durable Magnesium cover that protects the system’s good looks.

Fast Performance

Speed through every task with the ultraresponsive performance of a 3rd generation Intel® Core™ processor and lightning-fast Solid State Drive. You’ll also save time with this systems quick start-up and resume functions, compliments of Windows 8 combined with performance components like SSD and Intel® Rapid Start Technology™. Best yet, the Satellite® U920t helps you stay productive while on the go with a solid battery life rating.

Special Features

Solid State Drive

Solid State Drive

Solid state drives offer lightning-fast access times and greater data reliability.

Learn
Touch Screen

Touch Screen

Zoom in with a two-finger pinch, move files with a one-finger, drag-and-drop, all with just a touch of your fingers.

Learn
HDMI® port

HDMI® port

Scale up your gaming, movies and music on a home theater - with full 1080p high-definition video, and amazingly immersive surround sound.

Learn
USB 3.0

USB 3.0

Get maximum performance when connecting the latest external devices, with blazing fast transfer speeds.

Learn
Customize or choose a pre-configured Satellite® U920T »

starting at:
$
Shop U920T Series

More Satellite Laptops
  • U920t
    Satellite® U920t
    Two devices in one
    Touch screen display
    Pre-loaded with Windows 8
    Ultra light and slim profile
    Built-in entertainment features
    Starts at: $849.99
  • L840L840
    Satellite® L840
    Great for everyday computing
    Easy to carry design
    Fashionable and affordable
    Great for enjoying multimedia
    Preloaded with Windows8
    Starts at: $429.99
  • P840P840
    Satellite® P840
    Great entertainment PC
    Optional touchscreen display
    Compact, portable design
    Latest-and-greatest technology
    Preloaded with Windows 8
    Starts at: $795.99
  • U840U840
    Satellite® U840
    Ultra thin and ultra light
    Long battery life rating
    Robust performance
    Quality audio
    Touchscreen display
    Starts at: $799.99
  • U940U940
    Satellite® U940
    Affordable Ultrabook™
    Ultra-responsive performance
    Slim & light design
    Pre-loaded with Windows 8
    Plenty of essential ports
    Starts at: $499.99
  • U840WU840W
    Satellite® U840W
    Entertainment-optimized Ultrabook™
    Long battery life rating
    Ultra responsive
    Lightweight and sturdy
    Faster boot-up time
    Starts at: $899.99
  • C850C850
    Satellite® C850
    Laptop essentials
    Perfect entry-level PC
    Geared for sharing media
    Practical features
    Preloaded with Windows 8
    Starts at: $270.00
  • L850L850
    Satellite® L850
    Ideal for everyday computing
    Well-sized display for movies
    Sophisticated style and design
    Preloaded with Windows 8
    Toshiba smart features built-in
    Starts at: $399.99
  • L950L950
    Satellite® L950
    Thinner and stronger design
    Ideal for everyday computing
    Pre-loaded with Windows 8
    Fashionable and affordable
    Famous Toshiba quality
    Starts at: $554.99
  • P850P850
    Satellite® P850
    Pre-loaded with Windows 8
    Entertainment-focused features
    New-to-market technology
    Premium speakers
    Sleek, elegant styling
    Starts at: $599.99
  • S850S850
    Satellite® S850
    All-purpose entertainment PC
    Great multitasking capabilities
    Pre-loaded with Windows 8
    Rich audio & visuals
    Built-in entertainment features
    Starts at: $549.99
  • S950S950
    Satellite® S950
    Great for multitasking
    Thinner and sexier design
    Pre-loaded with Windows 8
    Premium audio
    Built-in entertainment features
    Starts at: $649.99
  • C870C870
    Satellite® C870
    Packed with laptop essentials
    Extra-large display
    Budget-friendly PC
    Perfect entry-level PC
    Preloaded with Windows 8
    Starts at: $379.99
  • L870L870
    Satellite® L870
    Large display for movies or multitasking
    Great for light gamers
    Preloaded with Windows 8
    Right mix of style & performance
    Toshiba Smart Features
    Starts at: $479.99
  • P870P870
    Satellite® P870
    Broad, brilliant viewing
    Entertainment-focused features
    Latest-and-greatest technology
    Premium audio
    Preloaded with Windows 8
    Starts at: $749.99
  • S870S870
    Satellite® S870
    Great desktop replacement
    Big screen viewing
    Premium speakers
    Entertainment-focused features
    Preloaded with Windows 8
    Starts at: $599.99

Computers »

Laptops
Satellite®
Tecra®
Qosmio®
KIRA
Portégé®
Customizable Laptops
Desktops
All-in-One Desktops
Need Help Choosing A PC?
Laptop Finder
Desktop Finder
Computer Research Center
Hard Drives and Storage
Canvio Personal Cloud
Canvio Desk External Drives
Portable External Drives
Flash Storage
Internal Storage
Storage Finder
Accessories
dynadock®
Mobile Monitor
See All Accessories

Tablets »

Excite™ Tablets
Tablet Accessories
Tablet Finder

Televisions »

Cloud Televisions
LED Televisions
Shop Big Screen Televisions
Shop All Televisions
TV Accessories
Need Help Choosing A TV?
TV Finder
TV Research Center

Video & Electronics »

Disc Players
Audio for Video
Camcorders
Electronics Accessories

Support »

Product Support
Drivers & Updates
Community Forum
Repair & Parts
Troubleshooting Assistant
How-to Videos & Articles
Warranty Information
Register My Product
Contact Toshiba Support
Partner Resources
Connect with us
Connect with us on Facebook Connect with us on Twitter Connect with us on YouTube