More Satellite U920T Series Laptops
Satellite U925T-S2100 Laptop Specifications
Performance
- Processor*
- Intel® Core i5-3337U Processor
- Operating System*
- Windows 8
- Graphics Engine*
- Mobile Intel® HD Graphics
- Graphics Memory*
- 64MB-1664MB dynamically allocated shared graphics memory
Memory and Storage
- Memory*
- 4GB DDR3 1600MHz memory
- Hard Drive*
- 128GB Solid State Drive (Serial ATA, SSD)
- Optical Drive*
- Sold Separately: Toshiba USB Portable DVD SuperMulti Drive
Audio and Video
- Display Size
- 12.5" widescreen
- Display Type*
- Fingerprint resistant, Gorilla Glass, HD TruBrite® LED Backlit Touch Screen display with Intel® Wireless Display Technology, In-Plane Switching (IPS) support
- Display Resolution
- 1366x768 (HD), 16:9 aspect ratio, Supports 720p content
- Audio
- Microphone input /Headphone output combo port, SRS Premium Sound 3D®, Built-in stereo speakers
Communication
- Webcam
- Front and rear HD webcams with microphone
- Wireless LAN*
- Near Field Communication (NFC), Intel® Centrino® Wireless-N 2230, 2x2 BGN + Wi-Di Capable
- Bluetooth
- Bluetooth® V4.0
Power
- AC Adapter
- 45W (19V 2.37A) Auto-sensing, 100-240V / 50-60Hz input
- Battery
- Lithium Polymer (38Wh, 3-Cell)*Not user replaceable
- Battery Life*
- Up to 4.0 hours using Windows 8 (MobileMark™ Office Productivity 2012)
Expansion
- PC Express Slot
- No PC Express Slot
- SmartCard Reader
- No SmartCard Reader slot
- Media
- Memory Card Reader
- USB Ports
- 1-USB (3.0) port, 1-USB (3.0) port with USB Sleep and Charge
- HDMI
- HDMI® output port
- RGB
- No RGB port
- DisplayPort
- No Display port
Software, Support and Security
- Security and Protection
- HDD Recovery, Motion sensor, Password Security, Security Cable Lock Slot, TOSHIBA Supervisor Password Utility
- Software*
- 1 month trial for new Microsoft® Office 365 customers, Internet Explorer® 10, Norton Internet Security 2013 (30-day trial subscription), Norton PC Checkup, Origin powered by EA Game Console, SRS Premium Sound 3D®, TOSHIBA App Place, TOSHIBA BookPlace, TOSHIBA Disc Creator, TOSHIBA Maintenance Utility, TOSHIBA Media Player by sMedio Truelink+, TOSHIBA PC Health Monitor, TOSHIBA Recovery Disk Creator, TOSHIBA Resolution+® Upconvert Plug-in for Media Player, TOSHIBA Service Station, TOSHIBA Sleep Utility, TOSHIBA Video Player, TOSHIBA eco Utility, WildTangent® Game Console, Windows Essentials including Photo Gallery, Movie Maker, and Skydrive desktop
- Standards
- Energy Star Qualified, EPEAT Gold, RoHS Compatible
- Standard Limited Warranty*
- 1-Yr Parts and Labor, 1-Year Battery
Physical Description
- Inputs and Controls
- Click pad pointing device with multi-touch control, Power Button, Premium Raised Tile LED Backlit Keyboard (black), Screen Rotation Lock
- Sensors
- 3-Axis Gyroscope, 3-Axis Magnetometer for Digital Compass, 3D Accelerometer, Ambient Light Sensor, GPS
- Weight*
- Starting at 3.35 lbs.
- Color
- Midnight Brown in Soft Touch Body
†MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.