Toshiba Satellite U925T-S2120 Laptop

Satellite U925T-S2120
Ultrabook™ Convertible

  • List Price:
  • $970.99
  • Instant Savings:
  • -$80.00

Total Price:

$890.99

Buy Now
Satellite U925T-S2120 4.67 out of 5.0 based on 3 user reviews. Average Customer Rating: 4.67 out of 5.0
Read Reviews (3)  | Write Reviews
Intel® Core™ i5 Processor
Accessories for the Satellite U925T-S2120

Accessories
Carrying Cases
AC Adapters
Docking & Expansion

More Satellite U920T Series Laptops
U920T
Model: MSRP:
U925T-S2120 $890.99
U925T-S2100 $998.99
U925T-S2130 $999.99
U925T-S2300 $849.99
U925T-S2301 $1,149.99

Satellite U925T-S2120 Laptop Specifications

Performance

Processor*
Intel® Core™ i5-3337U Processor
Operating System*
Windows 8
Graphics Engine*
Mobile Intel® HD Graphics
Graphics Memory*
64MB-1664MB dynamically allocated shared graphics memory

Memory and Storage

Memory*
4GB DDR3 1600MHz memory
Hard Drive*
128GB Solid State Drive (mSerial ATA, SSD)
Optical Drive*
Sold Separately: Toshiba USB Portable DVD SuperMulti Drive

Audio and Video

Display Size
12.5" widescreen
Display Type*
Fingerprint resistant, Gorilla Glass, HD TruBrite® LED Backlit Touch Screen display with Intel® Wireless Display Technology, In-Plane Switching (IPS) support
Display Resolution
1366x768 (HD), 16:9 aspect ratio, Supports 720p content
Audio
Microphone input /Headphone output combo port, SRS Premium Sound 3D®, Built-in stereo speakers

Communication

Webcam
Front and rear HD webcams with microphone
Wireless LAN*
Near Field Communication (NFC), Intel® Centrino® Wireless-N 2230, 2x2 BGN + Wi-Di Capable
Bluetooth
Bluetooth® V4.0

Power

AC Adapter
45W (19V 2.37A) Auto-sensing, 100-240V / 50-60Hz input
Battery
Lithium Polymer (38Wh, 3-Cell)—*Not user replaceable
Battery Life*
Up to 4.0 hours using Windows 8 (MobileMark™ Office Productivity 2012)

Expansion

PC Express Slot
No PC Express Slot
SmartCard Reader
No SmartCard Reader slot
Media
Memory Card Reader
USB Ports
1-USB (3.0) port, 1-USB (3.0) port with USB Sleep and Charge
HDMI
HDMI® output port
RGB
No RGB port
DisplayPort
No Display port

Software, Support and Security

Security and Protection
HDD Recovery, Motion sensor, Password Security, Security Cable Lock Slot, TOSHIBA Supervisor Password Utility
Software*
1 month trial for new Microsoft® Office 365 customers, Internet Explorer® 10, Norton™ Internet Security (30-day trial subscription), Norton™ PC Checkup, Norton™ Online Backup (30-day Trial), Origin powered by EA Game Console, SRS Premium Sound 3D®, TOSHIBA App Place, TOSHIBA BookPlace™, TOSHIBA Maintenance Utility, TOSHIBA Media Player by sMedio Truelink+, TOSHIBA PC Health Monitor, TOSHIBA Recovery Disk Creator, TOSHIBA Resolution+® Upconvert Plug-in for Media Player, TOSHIBA Service Station, TOSHIBA Sleep Utility, TOSHIBA eco Utility™, WildTangent® Game Console
Standards
RoHS Compatible, EPEAT™ Gold, Energy Star Qualified
Standard Limited Warranty*
1-Yr Parts and Labor, 1-Year Battery

Physical Description

Inputs and Controls
Click pad pointing device with multi-touch control, Premium Raised Tile LED Backlit Keyboard (black)
Sensors
3-Axis Gyroscope, 3-Axis Magnetometer for Digital Compass, 3D Accelerometer, Ambient Light Sensor, GPS
Weight*
Starting at 3.35 lbs.
Color
Midnight Brown in Soft Touch Body
MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.

More Satellite Laptops
  • U920t
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
Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.