x

by

book details

Publisher:

Date Published:

Language:

ISBN:

Subjects:


It's a tablet. It's a laptop. It's magic, kinda.Satellite® U920tUltrabook™ Convertible

  • Tablet experience & full PC functionality in one
  • Durable Corning Gorilla Glass with Fingerprint Resistance
  • Ultraportable design

starting at: $ Shop U920T Series

Scroll here to see it in action! Scroll here to see it in action!

Satellite® U920t

4 models available Starting at $890.99 $890.99
$1,149.99
Satellite® U920t 4.38 out of 5.0 based on 6 user reviews.

12.5” Satellite<sup>®</sup> U920t Ultrabook Convertible Series

Ultrabook™ and tablet— all in one.

Introducing the one-of-a-kind, 12.5” Satellite® U920t Ultrabook™. In Ultrabook™ mode, it provides productive PC experience. In tablet mode, it delivers on-the-go fun and convenience.

Two Devices in One

Enjoy the best of both worlds with the performance of an Ultrabook™ and the ease of use of a Tablet. Simply convert from Ultrabook™ mode to tablet mode instantly with the sliding design and stable slide-and-tilt hinge. You won’t miss syncing two separate devices anymore and you’ll enjoy the ultimate versatility and flexibility to adapt to any environment quickly and easily, while enjoying the perks of today’s most popular technologies.

Essential Ports and Features

With this Ultrabook™, you’ve got plenty of room to expand, sync and share. You’ll appreciate two integrated USB 3.0 ports, plus a full-size HDMI® port that lets you share all your digital content on a big screen TV—in up to 1080p full HD resolution. Want to use the latest NFC technology? No problem. The Satellite® U920t lets you transfer data to your Ultrabook™ quickly and securely with the Near-Field Communication option. Plus it’s got all your favorite tablet sensors, like a built-in Ambient Light Sensor (ALS) that automatically adjusts to lighting conditions, as well as an accelerometer, magnetometer, gyroscope and GPS.

Effortless Efficiency

Achieve new levels of productivity with a Toshiba Ultrabook™ purpose-built for the Windows 8 experience. The new Windows 8 user interface is optimized for touchscreen input and enables you to increase everyday efficiency. Tap into greater comfort and convenience with a 5-finger capacitive touch panel. And gain the freedom to work and play well into the night, thanks to the large clickpad with Windows 8 gesture support, full-size, LED-backlit keyboard option and 12.5” diagonal Corning® Gorilla® Glass IPS touchscreen display that is fingerprint-resistant.

Slim, Lightweight and Stylish Design

Lighten your load with an ultrathin design and light weight that doesn’t compromise on head-turning style. This Ultrabook™ features a super-slim 0.78-inch profile and super-mobile weight of a mere 3.2 pounds. You’ll also love its cool, convertible design featuring a durable Magnesium cover that protects the system’s good looks.

Fast Performance

Speed through every task with the ultraresponsive performance of a 3rd generation Intel® Core™ processor and lightning-fast Solid State Drive. You’ll also save time with this systems quick start-up and resume functions, compliments of Windows 8 combined with performance components like SSD and Intel® Rapid Start Technology™. Best yet, the Satellite® U920t helps you stay productive while on the go with a solid battery life rating.

Special Features

Solid State Drive

Solid State Drive

Solid state drives offer lightning-fast access times and greater data reliability.

Learn
Touch Screen

Touch Screen

Zoom in with a two-finger pinch, move files with a one-finger, drag-and-drop, all with just a touch of your fingers.

Learn
HDMI® port

HDMI® port

Scale up your gaming, movies and music on a home theater - with full 1080p high-definition video, and amazingly immersive surround sound.

Learn
USB 3.0

USB 3.0

Get maximum performance when connecting the latest external devices, with blazing fast transfer speeds.

Learn
Customize or choose a pre-configured Satellite® U920T »

starting at:
$
Shop U920T Series

More Satellite Laptops
  • U920t
    Satellite® U920t
    Two devices in one
    Touch screen display
    Pre-loaded with Windows 8
    Ultra light and slim profile
    Built-in entertainment features
    Starts at: $890.99
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
    Starts at: $886.99
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
    Starts at: $260.00
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
    Starts at: $389.99
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
  • P50P50
    Satellite® P50
    Optional touchscreen
    Entertainment-focused features
    New-to-market technology
    Premium speakers
    Sleek, elegant styling
    Starts at: $699.99
  • P70P70
    Satellite® P70
    Broad, brilliant viewing
    Entertainment-focused features
    Stunning visuals
    Premium audio
    Perfect desktop replacement