Ultrabook and tablet all in one.
Introducing the one-of-a-kind, 12.5 Satellite® U920t Ultrabook. In Ultrabook mode, it provides productive PC experience. In tablet mode, it delivers on-the-go fun and convenience.
5 models available
Starting at $849.99
$849.99
Introducing the one-of-a-kind, 12.5 Satellite® U920t Ultrabook. In Ultrabook mode, it provides productive PC experience. In tablet mode, it delivers on-the-go fun and convenience.

Enjoy the best of both worlds with the performance of an Ultrabook and the ease of use of a Tablet. Simply convert from Ultrabook mode to tablet mode instantly with the sliding design and stable slide-and-tilt hinge. You wont miss syncing two separate devices anymore and youll enjoy the ultimate versatility and flexibility to adapt to any environment quickly and easily, while enjoying the perks of todays most popular technologies.

With this Ultrabook, youve got plenty of room to expand, sync and share. Youll appreciate two integrated USB 3.0 ports, plus a full-size HDMI® port that lets you share all your digital content on a big screen TVin up to 1080p full HD resolution. Want to use the latest NFC technology? No problem. The Satellite® U920t lets you transfer data to your Ultrabook quickly and securely with the Near-Field Communication option. Plus its got all your favorite tablet sensors, like a built-in Ambient Light Sensor (ALS) that automatically adjusts to lighting conditions, as well as an accelerometer, magnetometer, gyroscope and GPS.

Achieve new levels of productivity with a Toshiba Ultrabook purpose-built for the Windows 8 experience. The new Windows 8 user interface is optimized for touchscreen input and enables you to increase everyday efficiency. Tap into greater comfort and convenience with a 5-finger capacitive touch panel. And gain the freedom to work and play well into the night, thanks to the large clickpad with Windows 8 gesture support, full-size, LED-backlit keyboard option and 12.5 diagonal Corning® Gorilla® Glass IPS touchscreen display that is fingerprint-resistant.

Lighten your load with an ultrathin design and light weight that doesnt compromise on head-turning style. This Ultrabook features a super-slim 0.78-inch profile and super-mobile weight of a mere 3.2 pounds. Youll also love its cool, convertible design featuring a durable Magnesium cover that protects the systems good looks.

Speed through every task with the ultraresponsive performance of a 3rd generation Intel® Core processor and lightning-fast Solid State Drive. Youll also save time with this systems quick start-up and resume functions, compliments of Windows 8 combined with performance components like SSD and Intel® Rapid Start Technology. Best yet, the Satellite® U920t helps you stay productive while on the go with a solid battery life rating.