x

by

book details

Publisher:

Date Published:

Language:

ISBN:

Subjects:


Satellite® U940 Ultrabook

starting at: $ Shop U940 Series

12.5” Satellite<sup>®</sup> U940 Ultrabook Series

Satellite® U940

7 models available Starting at $499.99 $499.99
$799.99
Satellite® U940 3.79 out of 5.0 based on 24 user reviews.

12.5” Satellite<sup>®</sup> U940 Ultrabook Series

The Affordable, Everyday Ultrabook™

Designed for everyday productivity and entertainment, the Satellite® U940 Ultrabook is a slim and sleek alternative to your average laptop, delivering an ideal mix of portability, features and performance for less than you’d expect to pay for an Ultrabook™.

All-Purpose Performance with Entertaining Extras

Get the most from the Windows 8 experience and your software applications with a solid 3rd Generation Intel® Core™ processor, and enjoy excellent speed and storage with a SATA hard drive paired with SSD cache. Enjoy stereo speakers bolstered by SRS Premium Sound 3D™ technology. Then add in the long battery life rating, and you’ll have all the power you need for exciting entertainment and everyday productivity.

Essential Features and Ports

With this Ultrabook™, you’ve got plenty of room to expand, sync and share. You’ll appreciate two integrated super speed USB 3.0 ports , plus one USB 2.0 and a full-size HDMI® port that lets you share all your digital content on a big screen TV—in up to 1080p full HD resolution. And thanks to the Toshiba-exclusive USB Sleep & Charge, you can charge your smartphone and other USB devices even when the PC is off.

Modern Conveniences in a Slim, Lightweight Design

Enjoy HD entertainment and ample room to work with this 14” Ultrabook™ featuring a crystal-clear, HD TruBrite®, LED-backlit display and an optional LED-backlit keyboard. Need to lighten your load—No problem. You’ll be able to streamline your mobile efficiency and on-the-go convenience with a sleek, clean design that offers a slimmer profile (only 0.8") and lighter weight (only 4 lbs.) than traditional laptops.

True Value

It’s hard to believe that you can get such a feature-rich Ultrabook™ at such a moderate price, but it’s true. You’ll have all the mainstream features you need—plus some cool extras—all at a lower cost than what you would expect to pay for an Ultrabook™. So go ahead, make the ultimate upgrade.

A Faster Experience

If you are tired of wasting valuable time while your system boots up?or resumes after hibernating?you’ll love Intel® Rapid Start Technology™. Featured on the Windows 8 Ultrabook™ U940, this feature can return your system to full operational power within seconds. And thanks to its ultralow power consumption when on standby, you can help preserve power and battery life.

* Not all features are included in all models. Choose a model and see detailed specifications for complete details.

Special Features

LED Backlit Keyboard

LED Backlit Keyboard

When the room’s dim or the lights go down, you can keep right on typing thanks to these energy efficient keyboards.

Learn
USB Sleep-and-Charge

USB Sleep-and-Charge

Power your smartphone and other USB-based portables—even when your PC is off. Great for charging a cell phone or any USB device while you are on the run.

Learn
HDMI® port

HDMI® port

Scale up your gaming, movies and music on a home theater - with full 1080p high-definition video, and amazingly immersive surround sound.

Learn
USB 3.0

USB 3.0

Get maximum performance when connecting the latest external devices, with blazing fast transfer speeds.

Learn
Customize or choose a pre-configured Satellite® U940 »

starting at:
$
Shop U940 Series

More Satellite Laptops
  • U920tU920t
    Satellite® U920t
    Two devices in one
    Touch screen display
    Pre-loaded with Windows 8
    Ultra light and slim profile
    Built-in entertainment features
    Starts at: $849.99
  • L840L840
    Satellite® L840
    Great for everyday computing
    Easy to carry design
    Fashionable and affordable
    Great for enjoying multimedia
    Preloaded with Windows8
    Starts at: $429.99
  • P840P840
    Satellite® P840
    Great entertainment PC
    Optional touchscreen display
    Compact, portable design
    Latest-and-greatest technology
    Preloaded with Windows 8
    Starts at: $795.99
  • U840U840
    Satellite® U840
    Ultra thin and ultra light
    Long battery life rating
    Robust performance
    Quality audio
    Touchscreen display
    Starts at: $799.99
  • U940
    Satellite® U940
    Affordable Ultrabook™
    Ultra-responsive performance
    Slim & light design
    Pre-loaded with Windows 8
    Plenty of essential ports
    Starts at: $499.99
  • U840WU840W
    Satellite® U840W
    Entertainment-optimized Ultrabook™
    Long battery life rating
    Ultra responsive
    Lightweight and sturdy
    Faster boot-up time
    Starts at: $899.99
  • C850C850
    Satellite® C850
    Laptop essentials
    Perfect entry-level PC
    Geared for sharing media
    Practical features
    Preloaded with Windows 8
    Starts at: $270.00
  • L850L850
    Satellite® L850
    Ideal for everyday computing
    Well-sized display for movies
    Sophisticated style and design
    Preloaded with Windows 8
    Toshiba smart features built-in
    Starts at: $399.99
  • L950L950
    Satellite® L950
    Thinner and stronger design
    Ideal for everyday computing
    Pre-loaded with Windows 8
    Fashionable and affordable
    Famous Toshiba quality
    Starts at: $554.99
  • P850P850
    Satellite® P850
    Pre-loaded with Windows 8
    Entertainment-focused features
    New-to-market technology
    Premium speakers
    Sleek, elegant styling
    Starts at: $599.99
  • S850S850
    Satellite® S850
    All-purpose entertainment PC
    Great multitasking capabilities
    Pre-loaded with Windows 8
    Rich audio & visuals
    Built-in entertainment features
    Starts at: $549.99
  • S950S950
    Satellite® S950
    Great for multitasking
    Thinner and sexier design
    Pre-loaded with Windows 8
    Premium audio
    Built-in entertainment features
    Starts at: $649.99
  • C870C870
    Satellite® C870
    Packed with laptop essentials
    Extra-large display
    Budget-friendly PC
    Perfect entry-level PC
    Preloaded with Windows 8
    Starts at: $379.99
  • L870L870
    Satellite® L870
    Large display for movies or multitasking
    Great for light gamers
    Preloaded with Windows 8
    Right mix of style & performance
    Toshiba Smart Features
    Starts at: $479.99
  • P870P870
    Satellite® P870
    Broad, brilliant viewing
    Entertainment-focused features
    Latest-and-greatest technology
    Premium audio
    Preloaded with Windows 8
    Starts at: $749.99
  • S870S870
    Satellite® S870
    Great desktop replacement
    Big screen viewing
    Premium speakers
    Entertainment-focused features
    Preloaded with Windows 8
    Starts at: $599.99

Computers »

Laptops
Satellite®
Tecra®
Qosmio®
KIRA
Portégé®
Customizable Laptops
Desktops
All-in-One Desktops
Need Help Choosing A PC?
Laptop Finder
Desktop Finder
Computer Research Center
Hard Drives and Storage
Canvio Personal Cloud
Canvio Desk External Drives
Portable External Drives
Flash Storage
Internal Storage
Storage Finder
Accessories
dynadock®
Mobile Monitor
See All Accessories

Tablets »

Excite™ Tablets
Tablet Accessories
Tablet Finder

Televisions »

Cloud Televisions
LED Televisions
Shop Big Screen Televisions
Shop All Televisions
TV Accessories
Need Help Choosing A TV?
TV Finder
TV Research Center

Video & Electronics »

Disc Players
Audio for Video
Camcorders
Electronics Accessories

Support »

Product Support
Drivers & Updates
Community Forum
Repair & Parts
Troubleshooting Assistant
How-to Videos & Articles
Warranty Information
Register My Product
Contact Toshiba Support
Partner Resources
Connect with us
Connect with us on Facebook Connect with us on Twitter Connect with us on YouTube