x

by

book details

Publisher:

Date Published:

Language:

ISBN:

Subjects:


Satellite® U940 Ultrabook

starting at: $ Shop U940 Series

12.5” Satellite<sup>®</sup> U940 Ultrabook Series

Satellite® U940

7 models available Starting at $499.99 $499.99
$799.99
Satellite® U940 3.66 out of 5.0 based on 27 user reviews.

12.5” Satellite<sup>®</sup> U940 Ultrabook Series

The Affordable, Everyday Ultrabook™

Designed for everyday productivity and entertainment, the Satellite® U940 Ultrabook is a slim and sleek alternative to your average laptop, delivering an ideal mix of portability, features and performance for less than you’d expect to pay for an Ultrabook™.

All-Purpose Performance with Entertaining Extras

Get the most from the Windows 8 experience and your software applications with a solid 3rd Generation Intel® Core™ processor, and enjoy excellent speed and storage with a SATA hard drive paired with SSD cache. Enjoy stereo speakers bolstered by SRS Premium Sound 3D™ technology. Then add in the long battery life rating, and you’ll have all the power you need for exciting entertainment and everyday productivity.

Essential Features and Ports

With this Ultrabook™, you’ve got plenty of room to expand, sync and share. You’ll appreciate two integrated super speed USB 3.0 ports , plus one USB 2.0 and a full-size HDMI® port that lets you share all your digital content on a big screen TV—in up to 1080p full HD resolution. And thanks to the Toshiba-exclusive USB Sleep & Charge, you can charge your smartphone and other USB devices even when the PC is off.

Modern Conveniences in a Slim, Lightweight Design

Enjoy HD entertainment and ample room to work with this 14” Ultrabook™ featuring a crystal-clear, HD TruBrite®, LED-backlit display and an optional LED-backlit keyboard. Need to lighten your load—No problem. You’ll be able to streamline your mobile efficiency and on-the-go convenience with a sleek, clean design that offers a slimmer profile (only 0.8") and lighter weight (only 4 lbs.) than traditional laptops.

True Value

It’s hard to believe that you can get such a feature-rich Ultrabook™ at such a moderate price, but it’s true. You’ll have all the mainstream features you need—plus some cool extras—all at a lower cost than what you would expect to pay for an Ultrabook™. So go ahead, make the ultimate upgrade.

A Faster Experience

If you are tired of wasting valuable time while your system boots up?or resumes after hibernating?you’ll love Intel® Rapid Start Technology™. Featured on the Windows 8 Ultrabook™ U940, this feature can return your system to full operational power within seconds. And thanks to its ultralow power consumption when on standby, you can help preserve power and battery life.

* Not all features are included in all models. Choose a model and see detailed specifications for complete details.

Special Features

LED Backlit Keyboard

LED Backlit Keyboard

When the room’s dim or the lights go down, you can keep right on typing thanks to these energy efficient keyboards.

Learn
USB Sleep-and-Charge

USB Sleep-and-Charge

Power your smartphone, tablet and other USB-based portables even when your PC is off. Great for charging these USB devices while you are on the run.

Learn
HDMI® port

HDMI® port

Scale up your gaming, movies and music on a home theater - with full 1080p high-definition video, and amazingly immersive surround sound.

Learn
USB 3.0

USB 3.0

Get maximum performance when connecting the latest external devices, with blazing fast transfer speeds.

Learn
Customize or choose a pre-configured Satellite® U940 »

starting at:
$
Shop U940 Series
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
    Starts at: $890.99
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
    Starts at: $886.99
  • U840U840
    Satellite® U840
    Ultra thin and ultra light
    Long battery life rating
    Robust performance
    Quality audio
    Touchscreen display
    Starts at: $799.99
  • U940
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
    Starts at: $260.00
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
    Starts at: $389.99
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
  • P50P50
    Satellite® P50
    Optional touchscreen
    Entertainment-focused features
    New-to-market technology
    Premium speakers
    Sleek, elegant styling
    Starts at: $699.99
  • P70P70
    Satellite® P70
    Broad, brilliant viewing
    Entertainment-focused features
    Stunning visuals
    Premium audio
    Perfect desktop replacement