Free Shipping on Pre-built Laptops and Tablets!
Satellite P50t 4K Ultra HD

A Resolution
Revolution

Meet the world’s first laptop with four times the resolution of Full HD—and quadruple the visual impact.

Satellite P50t 4K Ultra HD

This product is no longer available

World's First 4K Ultra HD Laptop.

It’s here at last. This laptop’s 4K Ultra HD display (3840x2160p) offers four times the resolution of today’s 1080p Full HD displays—delivering the highest quality image processing available today in a laptop. Quadruple the resolution means breathtaking, lifelike crystal-clear definition and image quality, even up close.

True color accuracy.

Photographers, videographers and movie lovers—rejoice! Toshiba, the laptop expert, and Technicolor, the greatest name in color, have joined forces to deliver revolutionary display innovation you have to see to believe.

Today’s monitors are capable of offering a wide variety of colors to provide a unique viewing experience. However, there is also a lot of inconsistency, resulting in colors that can be oversaturated, washed out or simply incorrect.

The Satellite® P50t 4K Ultra HD laptop—the world’s first Technicolor Color Certified PC—is calibrated to deliver true color accuracy, using the same rigor of testing and calibration used in today’s motion-picture industry. With displays carrying Technicolor Color Certified, users can be assured that what they see on the screen is being displayed as the artist intended, enhancing the viewing experience.*

Drag this magnifier to compare Ultra HD 4K to other resolutions.**

 
Photographers and videographers
Photographers and videographers:
What you see is what you get.
With this laptop’s Technicolor Color Certified display, what you see (and shoot with your camera) is what you’ll view on-screen. No more guesswork about color accuracy. You can touch-up photos and edit videos with total confidence the colors you see are right.
Movie-lovers
Movie-lovers:
See films the way they were meant to be seen.
Bring the color standards of Hollywood to your entertainment world. A Technicolor Color Certified display means you’ll see Blu-ray movies and streaming videos in color the creator intended.
Online shoppers
Online shoppers:
Browse and purchase with confidence.
Clothing. Accessories. Gifts. See every selection in true color. This laptop’s Technicolor Color Certified display removes the fear of color surprises and boosts your peace of mind.

Get the best from every image with
Adobe Photoshop Lightroom 5
Included on the Satellite P50t 4K laptop, Adobe Photoshop Lightroom 5 software makes everything about digital photography easier and faster, from perfecting your best shots to organizing and sharing all your photos.
Dial in your color with Chroma Tune®
With Chroma Tune® by Portrait Displays, you can personalize your color setting to match your content, whether you're editing photos, watching movies, browsing the web, or working on spreadsheets.
See it in action:
Project Yosemite
Watch how photographers Sheldon Neill and Colin Delehanty used the Satellite P50t 4K laptop in the making of their stunning time lapse video project.

Play Video »

The Toshiba Portégé Z20t
That's Entertainment
That’s entertainment.
Everything you need for awesome entertainment is in the bag. Play the latest games with powerful AMD Radeon discrete graphics. Watch all your favorite movies and let Toshiba Resolution+ technology up-convert standard-def content to look more like high-def. Give your ears a perk with Harman Kardon speakers, with Slipstream port technology plus DTS Sound. And enjoy HDMI output to splash your 4K Ultra HD content onto your bigscreen TV.

Loaded with Features
(Click for more info)

Intel Core i7 ProcessorIntel Core i7 Processor Windows 8.1Windows 8.1 AMD Radeon R9 M200 GPUAMD Radeon R9 M200 GPU
4K Ultra HD Resolution4K Ultra HD Resolution Technicolor Color CertificationTechnicolor Color Certification Harmon Kardon SpeakersHarmon Kardon Speakers
DTS SoundDTS Sound 4K HDMI Output4K HDMI Output Toshiba Sleep & MusicToshiba Sleep & Music
Chroma Tune®Chroma Tune® Toshiba Resolution+Toshiba Resolution+ USB 3.0 PortsUSB 3.0 Ports
Bluetooth v4.0Bluetooth v4.0 Intel Wireless DisplayIntel Wireless Display Supports UHS-II SD CardsSupports UHS-II SD Cards
15.6” Multi-Touch Display15.6” Multi-Touch Display LED-Backlit KeyboardLED-Backlit Keyboard USB Sleep & ChargeUSB Sleep & Charge
Hard Drive Impact SensorHard Drive Impact Sensor Stylish Aluminum BodyStylish Aluminum Body Adobe Photoshop Lightroom 5Adobe Photoshop Lightroom 5
Ultrafast 802.11acUltrafast 802.11ac IPS TechnologyIPS Technology indium-gallium-zinc oxide displayindium-gallium-zinc oxide display
4th Generation Intel Core i7 Processor
4th Generation
Intel Core i7 Processor
For a difference you can see and feel, get the visibly smart 4th generation Intel Core i7 processor with top-of-the-line performance for your most demanding tasks.

Windows 8.1
Windows 8.1
Windows 8.1 evolves the Windows 8 vision for a world where great devices work beautifully together with an extensive collection of apps and connected services, delivering a great experience for everything in your life.

AMD Radeon R9 M200 GPU
AMD Radeon R9
M200 GPU
Harness a potent combination of immersive features and performance for all your games, applications and entertainment; plus intelligent power features to extend battery life.

4K Ultra HD Resolution
4K Ultra HD Resolution
The future of laptop displays is here. Featuring four times the resolution of today’s 1080p Full HD laptops, the all-new P55t delivers astounding 4K Ultra HD (3840x2160s) resolution for breathtaking detail and image quality, even up close.

Technicolor Color Certified
Technicolor Color Certified
With this laptop’s Technicolor Color Certified display, color accuracy is guaranteed. Photographers will rest assured knowing what they shot with their cameras is what they view on-screen. Movie-lovers will see Blu-ray movies and streaming videos in color the creator intended. And online shoppers will rest assured the color they ordered is the true color that arrives.

Harmon Kardon Speakers
Harmon Kardon Speakers
Hear everything like you’re front row center. Superior speakers by audio expert Harman Kardon® plus Slipstream port technology give this laptop unrivaled sound quality.

DTS Sound
DTS Sound
Add another audio dimension and boost your listening enjoyment. Custom-tuned audio with DTS Sound helps increase volume while maintaining quality.

HDMI Output
HDMI Output
Expand your viewing options and share your 4K Ultra HD content with a 4K Ultra HD TV via HDMI.
Toshiba Sleep & Music
Toshiba Sleep & Music
This exclusive technology lets you use your laptop’s Harman Kardon speakers as your MP3 player dock, even while your laptop is off.

Chroma Tune® Software
Chroma Tune® Software
Easily personalize your color settings with Chroma Tune® to match your content or applications.

Toshiba Resolution+
Toshiba Resolution+
Enjoy enhanced visual quality—even on standard definition DVDs—with Toshiba’s Resolution+ upscaling technology. It breathes new life into standard-def content, up-converting the visuals to look more like high-def with richer color, clarity and contrast.

USB 3.0 Ports
USB 3.0 Ports
Fast components like multiple USB 3.0 ports make sharing files and media transfers quick and easy.

Bluetooth v4.0
Bluetooth v4.0
Enjoy your wireless freedom and connect with your Bluetooth wireless devices.

Intel Wireless Display
Intel Wireless Display
Let your laptop unleash all the multimedia, online entertainment or other content you love onto your bigscreen TV—easily, and without wires.

Supports UHS-II SD Cards
Supports UHS-II SD Cards
This laptop supports UHS-II SD cards, offering extreme read speeds professional photographers and videographers require, while also being capable of supporting 4K video output.

15.6” Multi-Touch Display
15.6” Multi-Touch Display
A responsive multi-touch display lets you swipe, scroll and zoom through Windows 8.1 with full assurance of easy efficiency.

15.6” Multi-Touch Display
LED-Backlit Keyboard
When the room’s dim or the lights go down, you can keep right on typing thanks to this illuminating and energy-efficient keyboard.

15.6” Multi-Touch Display
USB Sleep & Charge
Power your smartphone, tablet and other USB-based portables even when your laptop is off. It’s great for charging three USB devices while you’re on the run.

15.6” Multi-Touch Display
Hard Drive Impact Sensor
Safeguard your data by “parking” the hard drive heads in the event of a bump, drop or sudden movement.

15.6” Multi-Touch Display
Stylish Aluminum Body
Enjoy a clean, brushed-aluminum body that delivers high marks for style.

15.6” Multi-Touch Display
Adobe Photoshop Lightroom 5
Perfect your photography from shoot to finish.
Ultrafast 802.11ac
Ultrafast 802.11ac
Stream faster with next generation of supercharged Wi-Fi®.

IPS Technology
IPS Technology
In-plane switching (IPS) technology allows displays to have consistent, accurate color even from wide viewing angles.

IGZO Display
IGZO Display
A revolutionary, crystal clear display with energy-efficient indium(In)-gallium(Ga)-zinc(Zn) oxide (IGZO) technology.

*Technicolor® Color Certified PC/Display: Content must be created in rec. 709 (movies/videos) or sRGB D65 (photos/web page) format for color accuracy.

**Resolution images simulated.

Adobe, Lightroom, and Photoshop are either registered trademarks or trademarks of Adobe Systems Incorporated in the United States and/or other countries.