x

by

book details

Publisher:

Date Published:

Language:

ISBN:

Subjects:


Satellite® P840

starting at: $ Shop P840 Series

14” Satellite P840 Series Laptops

Satellite® P840

1 model available Starting at $886.99 $886.99
$886.99
Satellite® P840 4.15 out of 5.0 based on 13 user reviews.

14” Satellite P840 Series Laptops

Master multitasker

Built to entertain, optimized for Windows 8 with touch, powered for high performance Built to entertain, optimized for Windows 8 with touch, powered for high performance and sized for mobility, you will have more fun and get more done faster wherever you are, with the sleek and portable 14” Satellite® P840 series.

Touch

Get the most out of the new Windows 8 user interface with a 10-point touchscreen and a spacious clickpad with Windows 8 gesture support. Don’t wait to be impressed with the new way of navigating with touch in Windows 8. (The touchscreen display is available on the Satellite P840t models)

Toshiba Exclusive Features

Get the most out of the new Windows 8 user interface with a 10-point touchscreen and a spacious clickpad with Windows 8 gesture support. Don’t wait to be impressed with the new way of navigating with touch in Windows 8. (The touchscreen display is available on the Satellite P840t models)

More Power

Equipped with performance-class technology components, the Satellite P840 series offers the latest multicore processors from Intel®. This laptop is built to handle a wide range of demanding tasks, from content creation to media management and playback and more.

Faster, More Fun to Use

Take advantage of the essential ports to make sharing files and media a snap, and Intel® Wireless Display option for easy, wire-free streaming to your bigscreen TV.

Speed and Portability

The Satellite P840 performance-class components and nice portable size make it easy for you to do it all—from virtually anywhere. Whether you are power multiple tasking or creating and editing multimedia, you can get it done with this laptop’s fast USB 3.0 ports, spacious hard drive and speedy RAM.

Entertainment-Focused Features

With the Satellite P840, it’s like you have a mobile entertainment center. Chambered harman/kardon® stereo speakers with Slipstream port technology and custom-tuned SRS Premium Sound 3D™ deliver crisper, richer audio. A 14” diagonal, LED-backlit HD, TruBrite® touch display offers unbelievable color, clarity and contrast. Plug in your MP3 player and enjoy rich stereo sound with Toshiba Sleep & Music even when the laptop is off. Tap into a home theater with an HDMI® port and full HD content on a big screen display.

* Not all features are included in all models. Choose a model and see detailed specifications for complete details.

Special Features

LED Backlit Keyboard

LED Backlit Keyboard

When the room’s dim or the lights go down, you can keep right on typing thanks to these energy efficient keyboards.

Learn
USB Sleep-and-Charge

USB Sleep-and-Charge

Power your smartphone, tablet and other USB-based portables even when your PC is off. Great for charging these USB devices while you are on the run.

Learn
Sleep-and-Music

Sleep-and-Music

Listen and enjoy music from your MP3 player through your laptop speakers even when your laptop is powered down.

Learn
Hard Drive Impact Sensor

Hard Drive Impact Sensor

Safeguard your data by ’parking’ the hard drive heads in the event of a drop or sudden movement.

Learn
Customize or choose a pre-configured Satellite® P840 »

starting at:
$
Shop P840 Series

More Satellite Laptops
  • U920tU920t
    Satellite® U920t
    Two devices in one
    Touch screen display
    Pre-loaded with Windows 8
    Ultra light and slim profile
    Built-in entertainment features
    Starts at: $890.99
  • L840L840
    Satellite® L840
    Great for everyday computing
    Easy to carry design
    Fashionable and affordable
    Great for enjoying multimedia
    Preloaded with Windows8
    Starts at: $599.99
  • P840P840
    Satellite® P840
    Great entertainment PC
    Optional touchscreen display
    Compact, portable design
    Latest-and-greatest technology
    Preloaded with Windows 8
    Starts at: $886.99
  • U840U840
    Satellite® U840
    Ultra thin and ultra light
    Long battery life rating
    Robust performance
    Quality audio
    Touchscreen display
    Starts at: $799.99
  • U940U940
    Satellite® U940
    Affordable Ultrabook™
    Ultra-responsive performance
    Slim & light design
    Pre-loaded with Windows 8
    Plenty of essential ports
    Starts at: $499.99
  • U840WU840W
    Satellite® U840W
    Entertainment-optimized Ultrabook™
    Long battery life rating
    Ultra responsive
    Lightweight and sturdy
    Faster boot-up time
    Starts at: $899.99
  • C850C850
    Satellite® C850
    Laptop essentials
    Perfect entry-level PC
    Geared for sharing media
    Practical features
    Preloaded with Windows 8
    Starts at: $260.00
  • L850L850
    Satellite® L850
    Ideal for everyday computing
    Well-sized display for movies
    Sophisticated style and design
    Preloaded with Windows 8
    Toshiba smart features built-in
    Starts at: $399.99
  • L950L950
    Satellite® L950
    Thinner and stronger design
    Ideal for everyday computing
    Pre-loaded with Windows 8
    Fashionable and affordable
    Famous Toshiba quality
    Starts at: $554.99
  • S850S850
    Satellite® S850
    All-purpose entertainment PC
    Great multitasking capabilities
    Pre-loaded with Windows 8
    Rich audio & visuals
    Built-in entertainment features
    Starts at: $499.99
  • S950S950
    Satellite® S950
    Great for multitasking
    Thinner and sexier design
    Pre-loaded with Windows 8
    Premium audio
    Built-in entertainment features
    Starts at: $649.99
  • C870C870
    Satellite® C870
    Packed with laptop essentials
    Extra-large display
    Budget-friendly PC
    Perfect entry-level PC
    Preloaded with Windows 8
    Starts at: $389.99
  • L870L870
    Satellite® L870
    Large display for movies or multitasking
    Great for light gamers
    Preloaded with Windows 8
    Right mix of style & performance
    Toshiba Smart Features
    Starts at: $499.99
  • S870S870
    Satellite® S870
    Great desktop replacement
    Big screen viewing
    Premium speakers
    Entertainment-focused features
    Preloaded with Windows 8
    Starts at: $599.99
  • P50P50
    Satellite® P50
    Optional touchscreen
    Entertainment-focused features
    New-to-market technology
    Premium speakers
    Sleek, elegant styling
    Starts at: $699.99
  • P70P70
    Satellite® P70
    Broad, brilliant viewing
    Entertainment-focused features
    Stunning visuals
    Premium audio
    Perfect desktop replacement
    Starts at: $899.99

Computers »

Laptops
Satellite®
Tecra®
Qosmio®
KIRA
Portégé®
Customizable Laptops
Desktops
All-in-One Desktops
Need Help Choosing A PC?
Laptop Finder
Desktop Finder
Computer Research Center
Hard Drives and Storage
Canvio Personal Cloud
Canvio Desk External Drives
Portable External Drives
Flash Storage
Internal Storage
Storage Finder
Accessories
dynadock®
Mobile Monitor
See All Accessories

Tablets »

Excite™ Tablets
Tablet Accessories
Tablet Finder

Televisions »

Cloud Televisions
LED Televisions
Shop Big Screen Televisions
Shop All Televisions
TV Accessories
Need Help Choosing A TV?
TV Finder
TV Research Center

Video & Electronics »

Disc Players
Audio for Video
Camcorders
Electronics Accessories

Support »

Product Support
Drivers & Updates
Community Forum
Repair & Parts
Troubleshooting Assistant
How-to Videos & Articles
Warranty Information
Register My Product
Contact Toshiba Support
Partner Resources
Connect with us
Connect with us on Facebook Connect with us on Twitter Connect with us on YouTube