This product may be available at a local business reseller.
Find a Reseller
More Satellite P850 Series Laptops
*ToshibaDirect Exclusive. Price includes applicable discounts.
**Customizable laptop. Price shown is for base configuration and includes any applicable discounts. Price may change based on customization.
Satellite P850-BT3G22 Laptop Specifications
This product will be custom-built for you.
Customizable options (with current selections) are indicated below.
Performance
- Processor*
CHOOSE FROM: - Intel® Core™ i5-3230M Processor (3M Cache, up to 3.20 GHz) with Intel® Turbo Boost Technology
- Intel® Core™ i7-3630QM Processor (6M Cache, up to 3.40 GHz) with Intel® Turbo Boost Technology
- Microsoft Operating System*
CHOOSE FROM:
Memory and Storage
- Memory*
CHOOSE FROM: - 4GB DDR3 1600MHz (4GB X 1)
- 6GB DDR3 1600MHz (4GB + 2GB)
- 8GB DDR3 1600MHz (4GB + 4GB)
- 12GB DDR3 1600MHz (8GB + 4GB)
- 16GB DDR3 1600MHz (8GB + 8GB)
- Hard Disk Drive*
CHOOSE FROM: - 500GB HDD (5400rpm, Serial ATA)
- 640GB HDD (5400rpm, Serial-ATA)
- 500GB HDD (7200rpm, Serial-ATA)
- 750GB HDD (5400rpm, Serial ATA)
- 1TB (5400rpm, Serial ATA)
- 1.0TB (5400rpm); Hybrid 8G Serial ATA hard disk drive
- Optical Drive*
CHOOSE FROM:
Audio and Video
- Display*
- 15.6" Diagonal Widescreen HD (1366x768) TruBrite® LCD display
- Display Resolution
- 1366x768, 16:9 aspect ratio, Supports 720p content
- Audio
- Headphone jack (stereo), Microphone jack (mono), SRS Premium Sound 3D®, harman/kardon® stereo speakers
Communication
- Web Camera
- Integrated 2MP Webcam and Microphone
- Wirless LAN & Bluetooth®*
CHOOSE FROM: - WiFi® Wireless networking (802.11b/g/n)
- WiFi® Wireless networking (802.11b/g/n) with Bluetooth® version 4.0
- Intel® Wireless LAN (802.11b/g/n) + Intel® Wireless Display Ready* + Bluetooth® v.4.0
- LAN Controller
Power
- Battery*
- Lithium-Ion Battery (4800mAh, 6-Cell)
- AC Adapter
- 120W (19V x 6.32A) Auto-sensing, 100-240V / 50-60Hz input, 90W (15V 6A) Auto-sensing, 100-240V / 50-60Hz input
Expansion
- PC Express Slot
- SmartCard Reader
- Media
- USB Ports
- 2-USB (3.0) ports, 2-USB (3.0) ports with Sleep and Charge
- HDMI
- RGB
Software, Support and Security
- Warranty Upgrades and Extended Service Plans*
CHOOSE FROM: - 1 Year Standard Limited Warranty (1 Year on Battery)
- 2 Year Standard Limited Warranty (1 Year on Battery)
- 3 Year Standard Limited Warranty (1 Year on Battery)
- Microsoft Office*
CHOOSE FROM: - Anti-Virus Software*
CHOOSE FROM: - Norton™ Internet Security 2013 (30-day trial subscription)
- Norton Internet Security Suite (NIS) 2013 12-month subscription
- Security and Protection
- HDD Recovery, Security Cable Lock Slot
- Standards
- Energy Star Qualified, EPEAT Gold, RoHS Compatible
Physical Description
- Design Options
- Prestige Silver Color in Etched Aluminum
- KeyBoard Options
CHOOSE FROM: - Inputs and Controls
- Click pad pointing device with multi-touch control, One Touch Function Keys, Premium Raised Tile LED backlit Keyboard with 10-Keypad (black)
- Weight*
- Color
- Prestige Silver Color in Etched Aluminum
†MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.