Available Satellite T100 Series Laptops
Satellite T135-S1305WH Laptop Specifications
download detailed spec sheet PDF
Performance
- Processor*
- Intel® Pentium® Processor SU4100
- Operating System*
- Genuine Windows 7 Home Premium (32-bit)
- Graphics Engine*
- Intel® Graphics Media Accelerator 4500M
- Graphics Memory*
- 128MB-1340MB dynamically allocated shared graphics memory
Memory and Storage
- Memory*
- 3GB DDR3 1066MHz memory
- Hard Drive*
- 320GB HDD (5400rpm)
- Optical Drive*
- Sold Separately: Toshiba USB Portable DVD SuperMulti Drive
Audio and Video
- Display Size
- 13.3" widescreen
- Display Type*
- HD TruBrite® LED Backlit display
- Display Resolution
- 1366x768 (HD)
- Audio
- Headphone jack (stereo), Standard stereo speakers, Microphone jack (mono), Built-in microphone
Communication
- Webcam
- Webcam and microphone
- Wireless LAN*
- Realtek® 802.11b/g/n wireless LAN
- Bluetooth
- Bluetooth® V2.1 + EDR
- Modem*
- No Modem port
- LAN
- 10/100 Ethernet LAN
Power
- AC Adapter
- 65W (19V 3.42A) Auto-sensing, 100-240V / 50-60Hz input
- Battery
- Li-Ion (5600mAh, 6-Cell)
- Battery Life*
- Up to 9.37 hours
Expansion
- PC Express Slot
- No PC Express Slot
- Media
- Memory Card Reader
- USB Ports*
- 1-USB (2.0) port with Sleep and Charge, 2-USB (2.0) ports
- HDMI
- HDMI® output port
Software, Support and Security
- Security and Protection
- HDD Recovery
- Software*
- Microsoft® Office Home and Student 2007 Edition (60-day trial), Hard disc (HDD) recovery, TOSHIBA Disc Creator, TOSHIBA Face Recognition, TOSHIBA PC Health Monitor, Microsoft® Works Version 9.0, TOSHIBA Hard Drive Impact Sensor (3D sensor), TOSHIBA ConfigFree®, WildTangent® Orb Games Console, TOSHIBA Recovery Disk Creator, Norton Internet Security 2009 (30 day trial)
- Standards
- RoHS Compliant, EPEAT Gold, Energy Star Qualified
- Standard Limited Warranty*
- 1-Yr Parts and Labor, 1-Year Battery
Physical Description
- Inputs and Controls
- 85 key US keyboard (grey), Touch pad pointing device
- Weight*
- Starting at 3.88lbs.
- Color
- Fusion® Finish in Nova White
†MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.