Tecra A11-EV1 Laptop Specifications
download detailed spec sheet PDF
Performance
- Processor*
- Intel® Core i5-560M processor
- Operating System*
- Genuine Windows 7 Professional (64-bit)
- Graphics Engine*
- Mobile Intel® HD Graphics
- Graphics Memory*
- 64MB-728MB dynamically allocated shared graphics memory
Memory and Storage
- Memory*
- 2GB DDR3 1066MHz memory
- Hard Drive*
- 320GB HDD (5400rpm, Serial ATA)
- Optical Drive*
- DVD-SuperMulti drive (+/-R double layer)
Audio and Video
- Display Size
- 15.6" widescreen
- Display Type*
- HD TFT LED Backlit display
- Display Resolution
- Supports 720p content, 16:9 aspect ratio, 1366x768 (HD)
- Audio
- Built-in microphone, Headphone jack (stereo), Microphone jack (mono), Standard stereo speakers
Communication
- Webcam
- No Webcam and microphone
- Wireless LAN*
- Intel® Centrino® Advanced-N 6200 (802.11 a/g/n)
- Bluetooth
- No Bluetooth (No Antenna)
- Modem
- No Modem port
- LAN
- Intel® 82577LM Gigabit Network Connection
Power
- AC Adapter
- 75W (15V 5.0A) Auto-sensing, 100-240V / 50-60Hz input
- Battery
- Li-Ion (55Wh, 6-Cell)
- Battery Life*
- Up to 4.83 hours
Expansion
- PC Express Slot
- 1-ExpressCard /54 slot
- SmartCard Reader
- No SmartCard Reader slot
- Media
- Memory Card Reader
- USB Ports
- 3-USB (2.0), 1-eSATA/USB (2.0) combo port with Sleep and Charge
- DisplayPort
- Mini DisplayPort
Software, Support and Security
- Security and Protection
- Finger Print Reader, Multiple-Level Password Utilities, Password Security, Reinforced Security Cable Lock Slot, TOSHIBA Supervisor Password Utility
- Software*
- Trusted Platform Module (TPM v1.2), Toshiba Online Backup (30-day trial subscription), Infineon® TPM Software Professional Package, Microsoft® Silverlight, TOSHIBA Bulletin Board, TOSHIBA Disc Creator, TOSHIBA Service Station, Norton Internet Security 2011 (30-day trial), TOSHIBA Recovery Disk Creator, TOSHIBA Web Camera Application, TOSHIBA ConfigFree®, TOSHIBA Media Controller, TOSHIBA PC Health Monitor, TOSHIBA Face Recognition, Microsoft® Windows Live Essentials including Photo Gallery, Messenger, Mail, Writer and Movie Maker, Microsoft® Windows Media Player 12, Hard disc (HDD) recovery, TOSHIBA ReelTime, TOSHIBA eco Utility, Google® Chrome
- Standards
- RoHS Compliant, PVC (Poly-Vinyl Chloride) free, EPEAT Gold, BFR (Brominated flame retardants) free, Energy Star 5.0 Qualified
- Standard Limited Warranty*
- 1-Yr Parts and Labor, 1-Year Battery
Physical Description
- Inputs and Controls
- Presentation Button, TOSHIBA eco utility (Energy-saving mode), Standard Spill Resistant US keyboard with 10-key pad (Black), Touch pad on/off, Volume Control (Up & Down), Touch pad pointing device
- Weight*
- Starting at 5.6 lbs.
- Color
- Texture Finish in Charcoal Black
†MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.