This product may be available at a local business reseller.
Find a Reseller
Tecra A11-S3512 Laptop Specifications
Performance
- Processor*
- Intel® Core i3-370M Processor
- Operating System*
- Windows 7 Professional (64-bit)
Windows 7 Professional (32-bit) - Graphics Engine*
- Mobile Intel® HD Graphics
- Graphics Memory*
- 64MB-1240MB dynamically allocated shared graphics memory
Memory and Storage
- Memory*
- 3GB DDR3 1066MHz memory
- Hard Drive*
- 250GB HDD (5400rpm, Serial ATA)
- Optical Drive*
- DVD-SuperMulti drive (+/-R double layer)
Audio and Video
- Display Size
- 15.6" widescreen
- Display Type*
- HD TruBrite® LED Backlit display
- Display Resolution
- 1366x768 (HD), 16:9 aspect ratio, Supports 720p content
- Audio
- Built-in microphone, Headphone jack (stereo), Microphone jack (mono), Standard stereo speakers
Communication
- Webcam
- Webcam and microphone
- Wireless LAN*
- Intel® Centrino® Advanced-N 6200 (802.11 a/g/n)
- Bluetooth
- Bluetooth® V2.1 + EDR
- Modem
- Modem
- LAN
- Intel® 82577LC Gigabit Network Connection
Power
- AC Adapter
- 75W (15V 5.0A) Auto-sensing, 100-240V / 50-60Hz input
- Battery
- Li-Ion (55Wh, 6-Cell)
- Battery Life*
- Up to 4.83 hours
Expansion
- PC Express Slot
- 1-ExpressCard /34 slot
- SmartCard Reader
- No SmartCard Reader slot
- Media
- Memory Card Reader
- USB Ports
- 1-USB (2.0) port with Sleep and Charge, 1-eSATA/USB (2.0) combo port with Sleep and Charge, 2-USB (2.0) ports
- DisplayPort
- Mini DisplayPort
- Serial Port
- Serial port
- Docking Connector
- Docking Connector
Software, Support and Security
- Security and Protection
- Finger Print Reader, Multiple-Level Password Utilities, Security Cable Lock Slot, TOSHIBA Supervisor Password Utility
- Software*
- AuthenTec EntréPad® TrueSuite® technology, Hard disc (HDD) recovery, Infineon® TPM Software Professional Package, Microsoft® Office Starter 2010 (Reduced functionality Word® and Excel® with advertising), Microsoft® Silverlight, Microsoft® Windows Live Essentials including Photo Gallery, Messenger, Mail and Writer, Norton Internet Security 2011 (30-day trial), TOSHIBA Bulletin Board, TOSHIBA Disc Creator, TOSHIBA Face Recognition, TOSHIBA Media Controller, TOSHIBA PC Health Monitor, TOSHIBA Recovery Disk Creator, TOSHIBA ReelTime, TOSHIBA Service Station, TOSHIBA Web Camera Application, TOSHIBA eco Utility, Trusted Platform Module (TPM v1.2)
- Standards
- EPEAT Gold, RoHS Compatible, Energy Star Qualified
- Standard Limited Warranty*
- 3-Yr Standard Limited Warranty, (1-Year on Battery)
Physical Description
- Inputs and Controls
- Presentation Button, Standard US keyboard with 10-key pad (Black), TOSHIBA eco utility (Energy-saving mode), Touch pad on/off, Touch pad pointing device, Volume Control (Up & Down)
- Weight*
- Starting at 5.6 lbs.
- Color
- Texture Finish in Charcoal Black
†MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.