Toshiba Tecra A11-S3541 Laptop

Tecra A11-S3541 Laptop

MSRP: $1,349.00
Tecra A11-S3541 5.00 out of 5.0 based on 3 user reviews. Average Customer Rating: 5.00 out of 5.0
Read Reviews (3) 
This laptop is no longer available at most retail stores, online retailers, resellers, or ToshibaDirect.com.
We recommend taking a look at this similar line of laptops:
Tecra R950 Series »
Laptop Accessories
Shop for Tecra A11-S3541 accessories at ToshibaDirect.com.
Technical Support
Get support for your Tecra A11-S3541 or try our Laptop Forums for additional help.
Intel® Core™ i7 Processor
This product may be available at a local business reseller.

Find a Reseller

Accessories for the Tecra A11-S3541

Accessories
Carrying Cases
Batteries
AC Adapters
Docking & Expansion

Tecra A11-S3541 Laptop Customer Reviews

Tecra A11 Last Remaining Laptop with Serial Port

POSTED BY: , Kuala Lumpur, Malaysia
Overall rating: 5.0 out of 5

"Tecra A11 is one the last remaing laptops with a serial port. Many will find this port's usage obsolete in the fast evolving computer technology. However, in the industrial applications, the technology evolves at a very much slower pace. Many programming and data ports of the most advanced industrial systems are still based on serial connections. When working in the industrial environment, mobility and reliability of the programming device are crucial, especially when dealing with critical applications such as firmware upgrades. An intermediate connection failure may render the expensive hardware useless. Docking stations are bulky and power exhausive whereas converters may not be reliable. A dedicated on-board serial port is always the first choice. Military grade laptops are too heavy for daily office and site works."

Very Happy with Laptop

POSTED BY: , Fremont, CA
Overall rating: 5.0 out of 5

"I'm getting used to Windows 7 but the laptop is performing better than expected. I have had some issues with hypernating but I think it has to do with my power settings."

good laptop

POSTED BY: , Texas
Overall rating: 5.0 out of 5

"this is a good laptop, although I had to upgrade the RAM to the full 8GB, a larger hard drive would be nice, as would built in wifax. other than that, this is a great laptop, wouldnt ever get anything but another tecra!"

MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.

More Tecra Laptops
  • R940R940
    Tecra® R940
    Highly durable and reliable
    Stylish, easy-to-carry design
    Perfect for mobile professionals
    Full performance laptop
    Extended battery life rating
    Starts at: $599.99
  • R950R950
    Tecra® R950
    Perfect desktop replacement
    Highly durable and reliable
    Ideal productivity laptop
    Extended battery life rating
    A showcase of features
    Starts at: $599.99

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.