x
Toshiba

You are now leaving this site and being redirected to our partner CDW to complete your purchase.

Cancel Continue

Disclaimer: You are being redirected to a partner site to complete your purchase. Toshiba is not responsible for the content or policies of linked third party websites so please read those policies closely, including privacy and security policies. If you have any questions or concerns about the products and services offered on linked third party websites, please contact the third party directly.

Toshiba

You are being redirected to a partner site to complete your purchase. Toshiba is not responsible for the content or policies of linked third party websites so please read those policies closely, including privacy and security policies. If you have any questions or concerns about the products and services offered on linked third party websites, please contact the third party directly.

Toshiba

The product chosen for purchase is no longer available. Check out our other business-class laptops that can meet your business needs.

Toshiba

We’re sorry. There was a problem transferring your shopping bag items to CDW.

Cancel Try Again

Disclaimer: You are being redirected to a partner site to complete your purchase. Toshiba is not responsible for the content or policies of linked third party websites so please read those policies closely, including privacy and security policies. If you have any questions or concerns about the products and services offered on linked third party websites, please contact the third party directly.

Toshiba

We’re sorry, the items in your shopping bag are currently unavailable from CDW.

ok

Disclaimer: You are being redirected to a partner site to complete your purchase. Toshiba is not responsible for the content or policies of linked third party websites so please read those policies closely, including privacy and security policies. If you have any questions or concerns about the products and services offered on linked third party websites, please contact the third party directly.

x

Configure Your Laptop

Select the options you want using the form below and then click the "Add to Quote" button.

Toshiba Tecra a50-csmbn22 Laptop

Toshiba Tecra A50-CSMBN22 Laptop

MSRP: $928.00
Intel® Core i3 Processor

Tecra a50-csmbn22 Laptop Specifications

Performance

Processor*
Intel® Core™ i5-5200U Processor, Intel® Core™ i7-5500U Processor, Intel® Core™ i3-5005U Processor
Operating System*
Windows 7 Professional (available through downgrade rights from Windows 10 Pro), Windows 10 Pro, Windows 10 Home
Graphics Engine*
Intel® HD Graphics 5500, NVIDIA® GeForce® 930M

Memory and Storage

Memory*
6GB DDR3L 1600MHz (Memory is not user replaceable), 8GB DDR3L 1600MHz (Memory is not user replaceable), 12GB DDR3L 1600MHz, (16GB Max, not user upgradeable), 4GB DDR3L 1600MHz (Memory is not user replaceable), 16 GB DDR3L 1600 MHz
Hard Drive*
500 GB, 7200 RPM Hard Disk Drive (HDD), 1.0 TB, 5400 RPM Hard Disk Drive (HDD), 128 GB M.2 Solid State Drive (SSD), 256 GB M.2 Solid State Drive (SSD), 512GB Solid State Drive (Serial ATA, SSD), 750 GB (5400rpm, Serial ATA), 500GB (5400 RPM) Serial ATA hard disk drive
Optical Drive*
DVD-SuperMulti drive (+/-R double layer)

Audio and Video

Display Size
15.6" diagonal widescreen
Display Type*
FHD LED backlit LCD display, HD TruBrite® LED Backlit display
Display Resolution
1366 x 768 (HD), Supports 720p content, 1920 x 1080 (FHD), Supports 1080p content, 16:9 aspect ratio
Audio
DTS Studio Sound™, Stereo Speakers

Communication

Bluetooth
Bluetooth® V4.0
LAN
10/100/1000 Ethernet LAN

Power

AC Adapter
45W (19V 2.37A) Auto-sensing, 100-240V / 50-60Hz input
Battery
4-cell 45 Wh - PA5212U-1BRS

Expansion

Media
Memory Card Reader
HDMI
HDMI®
Docking Connector
Docking Connector

Physical Description

Inputs and Controls
Touchpad Pointing Device with Multi-touch Control, Spill-Resistant Keyboard with 10-key Numeric Pad (black)
Color
Graphite Black with Line Pattern
MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.