x
Toshiba

You are now leaving this site and being redirected to our partner CDW to complete your purchase.

Cancel Continue

Disclaimer: You are being redirected to a partner site to complete your purchase. Toshiba is not responsible for the content or policies of linked third party websites so please read those policies closely, including privacy and security policies. If you have any questions or concerns about the products and services offered on linked third party websites, please contact the third party directly.

Toshiba

You are being redirected to a partner site to complete your purchase. Toshiba is not responsible for the content or policies of linked third party websites so please read those policies closely, including privacy and security policies. If you have any questions or concerns about the products and services offered on linked third party websites, please contact the third party directly.

Toshiba

The product chosen for purchase is no longer available. Check out our other business-class laptops that can meet your business needs.

Toshiba

We’re sorry. There was a problem transferring your shopping bag items to CDW.

Cancel Try Again

Disclaimer: You are being redirected to a partner site to complete your purchase. Toshiba is not responsible for the content or policies of linked third party websites so please read those policies closely, including privacy and security policies. If you have any questions or concerns about the products and services offered on linked third party websites, please contact the third party directly.

Toshiba

We’re sorry, the items in your shopping bag are currently unavailable from CDW.

ok

Disclaimer: You are being redirected to a partner site to complete your purchase. Toshiba is not responsible for the content or policies of linked third party websites so please read those policies closely, including privacy and security policies. If you have any questions or concerns about the products and services offered on linked third party websites, please contact the third party directly.

x

Configure Your Laptop

Select the options you want using the form below and then click the "Add to Quote" button.

Toshiba Tecra C50-01301H Laptop

Toshiba Tecra C50-01301H Laptop

MSRP: $889.00
More Tecra C50 Series Laptops
Model: PRICE:
C50-C1510 $557.99
C50-C1511 $612.99
C50-C1513 $635.99
C50-D1512 $715.99
C50-01301H $889.00

Tecra C50-01301H Laptop Specifications

Performance

Processor*
Intel® Core™ i5-6200U Processor
Operating System*
Windows 7 Professional (available through downgrade rights from Windows 10 Pro)
Graphics Engine*
Intel® HD Graphics 520

Memory and Storage

Memory*
8 GB DDR3L 1600 MHz
Hard Drive*
500 GB, 7200 RPM Hard Disk Drive (HDD)
Optical Drive*
DVD SuperMulti drive supporting 11 formats

Audio and Video

Display Size
15.6" diagonal widescreen
Display Resolution
1366 x 768 (HD), Supports 720p content
Audio
DTS Studio Sound™, Stereo Speakers, Dual-Microphones, Headset jack - Microphone/Headphone Combination Port

Communication

Webcam
Webcam with TruTalk™ Dual Microphones
Wireless LAN*
Intel® Dual-Band Wireless-AC 3165
Bluetooth
Bluetooth®
LAN
Intel® Ethernet Connection i219-V (10/100/1000)

Power

AC Adapter
45W AC Adapter - PA5177U-1ACA
Battery
4-cell 45 Wh - PA5212U-1BRS
Battery Life*
Up to 9.08 hours, using Windows 10 Pro (measured by MobileMark™ Office Productivity 2014)

Expansion

Media
SD Card Reader: Secure Digital, Secure Digital High Capacity
USB Ports
2 x USB 3.0 ports, 2 x USB 2.0 ports
HDMI
HDMI®
RGB
RGB port
DisplayPort
None
Docking Connector
None

Software, Support and Security

Security and Protection
Trusted Platform Module (TPM v2.0), Reinforced Security Cable Lock Slot, HALT Tested Design
Standards
ENERGY STAR™ Qualified, EPEAT™ Gold, RoHS Compatible
Standard Limited Warranty*
1 Year Standard Limited Warranty

Physical Description

Inputs and Controls
Touchpad Pointing Device with Multi-touch Control, Spill-Resistant Keyboard with 10-key Numeric Pad (black)
Sensors
3D Accelerometer
Weight*
Starting at 4.96 lbs (2.25 kg)
Color
Graphite Black
MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.