x
Toshiba

You are now leaving this site and being redirected to our partner CDW to complete your purchase.

Cancel Continue

Disclaimer: You are being redirected to a partner site to complete your purchase. Toshiba is not responsible for the content or policies of linked third party websites so please read those policies closely, including privacy and security policies. If you have any questions or concerns about the products and services offered on linked third party websites, please contact the third party directly.

Toshiba

You are being redirected to a partner site to complete your purchase. Toshiba is not responsible for the content or policies of linked third party websites so please read those policies closely, including privacy and security policies. If you have any questions or concerns about the products and services offered on linked third party websites, please contact the third party directly.

Toshiba

The product chosen for purchase is no longer available. Check out our other business-class laptops that can meet your business needs.

Toshiba

We’re sorry. There was a problem transferring your shopping bag items to CDW.

Cancel Try Again

Disclaimer: You are being redirected to a partner site to complete your purchase. Toshiba is not responsible for the content or policies of linked third party websites so please read those policies closely, including privacy and security policies. If you have any questions or concerns about the products and services offered on linked third party websites, please contact the third party directly.

Toshiba

We’re sorry, the items in your shopping bag are currently unavailable from CDW.

ok

Disclaimer: You are being redirected to a partner site to complete your purchase. Toshiba is not responsible for the content or policies of linked third party websites so please read those policies closely, including privacy and security policies. If you have any questions or concerns about the products and services offered on linked third party websites, please contact the third party directly.

x

Configure Your Laptop

Select the options you want using the form below and then click the "Add to Quote" button.

Toshiba Tecra pssg4u-003001 Laptop

Toshiba Tecra C50-B1503 Laptop

MSRP: $699.99
Intel® Core i5 Processor
Accessories for the Tecra pssg4u-003001

Accessories
Carrying Cases
AC Adapters
Docking & Expansion

Tecra pssg4u-003001 Laptop Specifications

Performance

Processor*
Intel® Core™ i5-4210U processor
Operating System*
Windows 7 Professional
Graphics Engine*
Mobile Intel® HD Graphics

Memory and Storage

Memory*
4 GB DDR3L 1600 MHz, (16 GB max, not user upgradeable)
Hard Drive*
500GB HDD (5400rpm, Serial ATA)
Optical Drive*
DVD-SuperMulti drive (+/-R double layer)

Audio and Video

Display Size
15.6" diagonal widescreen
Display Type*
HD TFT LED Backlit display with Intel® Wireless Display Technology
Display Resolution
1366 x 768 (HD), Supports 720p content, 16:9 aspect ratio
Audio
DTS Studio Sound™, Stereo Speakers, Headset port - Microphone/Headphone Combination Port

Communication

Webcam
HD Webcam and Microphone
Wireless LAN*
Intel® Dual Band Wireless-AC 3160 1x1 AC (433Mbps)
Bluetooth
Bluetooth® V4.0
LAN
10/100/1000 Ethernet LAN

Power

AC Adapter
45W (19V 2.37A) Auto-sensing, 100-240V / 50-60Hz input
Battery
Lithium Ion (45Wh, 4-Cell)—*Not user replaceable
Battery Life*
Up to 6.8 hours

Expansion

Media
Memory Card Reader
USB Ports
1-USB (2.0) port, 2 x USB 3.0 ports
HDMI
HDMI®
RGB
RGB port
Docking Connector
Docking Connector

Software, Support and Security

Security and Protection
Execute Disable Bit, HDD Recovery, Multiple-Level Password Utilities, Password Security, Reinforced Security Cable Lock Slot
Software*
1 month trial for new Microsoft® Office 365 customers*, Adobe Flash Player, DTS Studio Sound™, Hard disk (HDD) recovery, Internet Explorer® 10, Norton™ Internet Security (30-day trial subscription), TOSHIBA Media Player by sMedio Truelink+, TOSHIBA PC Diagnostic Tool, TOSHIBA PC Health Monitor, TOSHIBA Recovery Disk Creator, TOSHIBA Service Station, TOSHIBA Password Utility, TOSHIBA eco Utility™, Trusted Platform Module (TPM v1.2), TOSHIBA Shock Protection System, Hinge Design Enhancement
Standards
EPEAT™ Gold, RoHS Compatible
Standard Limited Warranty*
1 Year Standard Limited Warranty

Physical Description

Inputs and Controls
AccuPoint® II Pointing Device, Touchpad Pointing Device with Multi-touch Control, Spill-Resistant Keyboard with 10-key Numeric Pad (black)
Weight*
Starting at 4.96 lbs (2.25 kg)
Color
Graphite Black with Line Pattern
MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.