Toshiba Tecra M11-S3450 Laptop

Tecra M11-S3450

MSRP: $1,429.00
Tecra M11-S3450 3.50 out of 5.0 based on 4 user reviews. Average Customer Rating: 3.50 out of 5.0
Read Reviews (4) 
This laptop is no longer available at most retail stores, online retailers, resellers, or ToshibaDirect.com.
We recommend taking a look at this similar line of laptops:
Tecra R940 Series »
Laptop Accessories
Shop for Tecra M11-S3450 accessories at ToshibaDirect.com.
Technical Support
Get support for your Tecra M11-S3450 or try our Laptop Forums for additional help.
Intel® Core™ i7 Processor
This product may be available at a local business reseller.

Find a Reseller

Accessories for the Tecra M11-S3450

Accessories
Carrying Cases
Batteries
AC Adapters
Docking & Expansion

Tecra M11-S3450 Laptop Specifications

Performance

Processor*
Intel® Core™ i7-620M processor
Operating System*
Windows® 7 Professional (64-bit) with Windows XP Professional downgrade
Graphics Engine*
NVIDIA® NVS™ 2100M
Graphics Memory*
2232MB total: 512MB DDR3 discrete memory + up to 1720MB shared memory w/ATI HyperMemory™ technology

Memory and Storage

Memory*
4GB DDR3 1066MHz memory
Hard Drive*
320GB HDD (7200rpm, Serial ATA)
Optical Drive*
DVD-SuperMulti drive (+/-R double layer)

Audio and Video

Display Size
14.0" widescreen
Display Type*
HD+ TFT LED Backlit display
Display Resolution
1600x900, 16:9 aspect ratio, Supports 720p content
Audio
Built-in microphone, Headphone jack (stereo), Standard stereo speakers

Communication

Webcam
Webcam and microphone
Wireless LAN*
Intel® Centrino® Advanced-N 6200 (802.11 a/g/n)
Bluetooth
Bluetooth® V2.1 + EDR
Modem
Modem
LAN
Intel® 82577LM Gigabit Network Connection

Power

AC Adapter
75W (15V 5.0A) Auto-sensing, 100-240V / 50-60Hz input
Battery
Li-Ion (55Wh, 6-Cell)
Battery Life*
Up to 4.06 hrs.

Expansion

PC Express Slot
1-ExpressCard™ /34 slot
SmartCard Reader
1-SmartCard Reader slot
Media
Memory Card Reader
USB Ports
1-eSATA/USB (2.0) combo port with Sleep and Charge, 2-USB (2.0) ports
DisplayPort
Mini DisplayPort™
Docking Connector
Docking Connector

Software, Support and Security

Security and Protection
Finger Print Reader, HDD Recovery, Multiple-Level Password Utilities, Password Security, Reinforced Security Cable Lock Slot, SmartCard Reader
Software*
AuthenTec EntréPad® TrueSuite® technology, Hard disc (HDD) recovery, Infineon® TPM Software Professional Package, Microsoft® Office Ready with Microsoft Office Professional 2007 (60-day trial), Microsoft® Silverlight™, Microsoft® Windows Live Essentials including Photo Gallery, Messenger, Mail and Writer, Norton™ Internet Security 2010 (30-day trial), TOSHIBA ConfigFree®, TOSHIBA DVD Player, TOSHIBA Face Recognition, TOSHIBA PC Health Monitor, TOSHIBA Recovery Disk Creator, TOSHIBA eco Utility™, Trusted Platform Module (TPM v1.2)
Standards
EPEAT™ Gold, RoHS Compatible, Energy Star Qualified
Standard Limited Warranty*
3-Yr Standard Limited Warranty, (1-Year on Battery)

Physical Description

Inputs and Controls
Presentation Button, Standard US keyboard (Black), TOSHIBA eco utility™ (Energy-saving mode), Touch pad on/off, Touch pad pointing device, Volume Control (Up & Down)
Weight*
Starting at 5.56 lbs.
Color
Texture Finish in Charcoal Black
MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.

More Tecra Laptops
  • R940R940
    Tecra® R940
    Highly durable and reliable
    Stylish, easy-to-carry design
    Perfect for mobile professionals
    Full performance laptop
    Extended battery life rating
    Starts at: $599.99
  • R950R950
    Tecra® R950
    Perfect desktop replacement
    Highly durable and reliable
    Ideal productivity laptop
    Extended battery life rating
    A showcase of features
    Starts at: $599.99

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Computers »

Laptops
Satellite®
Tecra®
Qosmio®
KIRA
Portégé®
Customizable Laptops
Desktops
All-in-One Desktops
Need Help Choosing A PC?
Laptop Finder
Desktop Finder
Computer Research Center
Hard Drives and Storage
Canvio Personal Cloud
Canvio Desk External Drives
Portable External Drives
Flash Storage
Internal Storage
Storage Finder
Accessories
dynadock®
Mobile Monitor
See All Accessories

Tablets »

Excite™ Tablets
Tablet Accessories
Tablet Finder

Televisions »

Cloud Televisions
LED Televisions
Shop Big Screen Televisions
Shop All Televisions
TV Accessories
Need Help Choosing A TV?
TV Finder
TV Research Center

Video & Electronics »

Disc Players
Audio for Video
Camcorders
Electronics Accessories

Support »

Product Support
Drivers & Updates
Community Forum
Repair & Parts
Troubleshooting Assistant
How-to Videos & Articles
Warranty Information
Register My Product
Contact Toshiba Support
Partner Resources
Connect with us
Connect with us on Facebook Connect with us on Twitter Connect with us on YouTube