Toshiba Tecra R10-S4401 Laptop

Tecra R10-S4401

MSRP: $1,549.00 Tecra R10-S4401 4.12 out of 5.0 based on 8 user reviews. Average Customer Rating: 4.12 out of 5.0
Read Reviews (8) 

This laptop is no longer available at most retail stores, online retailers, resellers, or ToshibaDirect.com.
We recommend taking a look at this similar line of laptops:
Tecra R840 Series »
Laptop Accessories
Shop for Tecra R10-S4401 accessories at ToshibaDirect.com.
Technical Support
Get support for your Tecra R10-S4401 or try our Laptop Forums for additional help.
Intel® Centrino® 2 with vPro™ Processor
Accessories for the Tecra R10-S4401

Accessories
Carrying Cases
Batteries
AC Adapters
Memory
Docking & Expansion

Tecra R10-S4401 Laptop Customer Reviews

It is not worth it.

POSTED BY: , Winona, MN
Overall rating: 3.0 out of 5

"This laptop is not very durable at all. The card slot on the right side pops out all of the time, a friend of mine's actually broke. The CD drive button is touchy. I am constantly losing WiFi connection and am unable to get it back unless I restart my computer. It locks up and freezes. And the FN buttons don't always work. Also, if it goes to sleep for 5 minutes or more, it never wakes up."

Not much

POSTED BY: , Montevideo, Uruguay
Overall rating: 3.0 out of 5

"I am a littel disappointed. Sreen resolution is average."

Tecra R10-S4401

POSTED BY: , Philly
Overall rating: 5.0 out of 5

"Great laptop. Super light. Super fast. Super durable. Couldnt ask for more."

Nice laptop

POSTED BY: , IA
Overall rating: 4.0 out of 5

"Great size and Performace. Battery Life Could be better."

good laptop

POSTED BY: , Austin Texas
Overall rating: 4.0 out of 5

"looks great. Fast. does not like vista though. Bettery life is longer than i thought..."

Impressive battery & performance

POSTED BY: , Milwaukee, WI
Overall rating: 4.0 out of 5

"Impressive battery & performance, very thin and very light for a 14 inch laptop. Multimedia features are less impressive: The monitor has poor viewing angles, the webcam shows noisy video, and the speakers sound choppy. But the laptop is great for business and/or scientific use. Runs Windows XP, Vista, or 2008 Server without problems."

Great Road warrior

POSTED BY: , Killeen, TX
Overall rating: 5.0 out of 5

"Like everything about this from the light weight, quick startup, to processing power. The only draw back is figuring out how vista business addition wants to "protect" me and how I do things out of office."

Amanzing Weight

POSTED BY: , PortSaid, Egypt
Overall rating: 5.0 out of 5

"It has an impressive light WEIGHT"

MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.

More Tecra Laptops
  • R840R840
    Tecra® R840
    Highly durable and reliable
    Ideal productivity laptop
    Thin and light
    Extended battery life rating
    A showcase of features
    Starts at: $929.00
  • R850R850
    Tecra® R850
    Highly durable and reliable
    Ideal productivity laptop
    Perfect desktop replacement
    A showcase of features
    Plays CDs and DVDs
    Starts at: $899.00