Toshiba Tecra R840-S8410 Laptop

Tecra R840-S8410

MSRP: $899.00
This laptop is no longer available at most retail stores, online retailers, resellers, or ToshibaDirect.com.
We recommend taking a look at this similar line of laptops:
Tecra R940 Series »
Laptop Accessories
Shop for Tecra R840-S8410 accessories at ToshibaDirect.com.
Technical Support
Get support for your Tecra R840-S8410 or try our Laptop Forums for additional help.
Intel® Core™ i3 Processor
This product may be available at a local business reseller.

Find a Reseller

Accessories for the Tecra R840-S8410

Accessories
Carrying Cases
Batteries
AC Adapters
Docking & Expansion

Tecra R840-S8410 Laptop Specifications

Performance

Processor*
Intel® Core™ i3-2310M processor
Operating System*
Windows 7 Professional (64-bit)
Windows 7 Professional (32-bit)
Graphics Engine*
Mobile Intel® HD Graphics
Graphics Memory*
64MB-1295MB dynamically allocated shared graphics memory

Memory and Storage

Memory*
3GB DDR3 1333MHz memory
Hard Drive*
320GB HDD (7200rpm, Serial ATA)
Optical Drive*
DVD-SuperMulti drive (+/-R double layer)

Audio and Video

Display Size
14.0" widescreen
Display Type*
HD TFT LED Backlit display
Display Resolution
1366x768 (HD), 16:9 aspect ratio, Supports 720p content
Audio
Headphone jack (stereo), Microphone jack (mono), Standard stereo speakers

Communication

Webcam
Webcam and microphone
Wireless LAN*
Intel® Centrino® Advanced-N 6230 (802.11a/g/n + WiDi Capable)
Bluetooth
Bluetooth® V3.0 + EDR
Modem
No Modem port
LAN
Intel® 82579V Gigabit Network Connection

Power

AC Adapter
65W (19V 3.42A) Auto-sensing, 100-240V / 50-60Hz input
Battery
Li-Ion (66Wh, 6-Cell)
Battery Life*
Up to 10.10 hours

Expansion

PC Express Slot
1-ExpressCard™ /34 slot
SmartCard Reader
No SmartCard Reader slot
Media
Memory Card Reader
USB Ports
1-USB (2.0) port, 1-USB (3.0) port, 1-eSATA/USB (2.0) combo port with Sleep and Charge
HDMI
HDMI® output port

Software, Support and Security

Security and Protection
Finger Print Reader, HDD Recovery, Multiple-Level Password Utilities, Password Security, Reinforced Security Cable Lock Slot
Software*
Google® Chrome, Intel® Wireless Display Technology 1.2, Microsoft® Office Starter 2010 (Reduced functionality Word® and Excel® with advertising), Microsoft® Silverlight™, Microsoft® Windows Live Essentials including Photo Gallery, Messenger, Mail, Writer and Movie Maker, Microsoft® Windows Media Player 12, Norton™ Internet Security 2011 (30-day trial), TOSHIBA App Place, TOSHIBA BookPlace™, TOSHIBA Bulletin Board™, TOSHIBA ConfigFree®, TOSHIBA Disc Creator, TOSHIBA Face Recognition, TOSHIBA HDD/SSD Alert, TOSHIBA Hard Drive Impact Sensor (3D sensor)*, TOSHIBA PC Health Monitor, TOSHIBA Recovery Disk Creator, TOSHIBA ReelTime™, TOSHIBA Service Station, TOSHIBA Web Camera Application, TOSHIBA eco Utility™, Toshiba Online Backup (30-day trial subscription), Trusted Platform Module (TPM v1.2)
Standards
RoHS Compatible, Energy Star Qualified, EPEAT™ Gold
Standard Limited Warranty*
3-Yr Standard Limited Warranty, (1-Year on Battery)

Physical Description

Inputs and Controls
Accupoint pointing device, Premium US keyboard, Presentation Button, TOSHIBA eco utility™ (Energy-saving mode), Touch pad on/off, Touch pad pointing device with multi touch control
Weight*
Starting at 4.19 lbs.
Color
Graphite Black Metallic with Line Pattern
MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.

More Tecra Laptops
  • R940R940
    Tecra® R940
    Highly durable and reliable
    Stylish, easy-to-carry design
    Perfect for mobile professionals
    Full performance laptop
    Extended battery life rating
    Starts at: $599.99
  • R950R950
    Tecra® R950
    Perfect desktop replacement
    Highly durable and reliable
    Ideal productivity laptop
    Extended battery life rating
    A showcase of features
    Starts at: $599.99

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Computers »

Laptops
Satellite®
Tecra®
Qosmio®
KIRA
Portégé®
Customizable Laptops
Desktops
All-in-One Desktops
Need Help Choosing A PC?
Laptop Finder
Desktop Finder
Computer Research Center
Hard Drives and Storage
Canvio Personal Cloud
Canvio Desk External Drives
Portable External Drives
Flash Storage
Internal Storage
Storage Finder
Accessories
dynadock®
Mobile Monitor
See All Accessories

Tablets »

Excite™ Tablets
Tablet Accessories
Tablet Finder

Televisions »

Cloud Televisions
LED Televisions
Shop Big Screen Televisions
Shop All Televisions
TV Accessories
Need Help Choosing A TV?
TV Finder
TV Research Center

Video & Electronics »

Disc Players
Audio for Video
Camcorders
Electronics Accessories

Support »

Product Support
Drivers & Updates
Community Forum
Repair & Parts
Troubleshooting Assistant
How-to Videos & Articles
Warranty Information
Register My Product
Contact Toshiba Support
Partner Resources
Connect with us
Connect with us on Facebook Connect with us on Twitter Connect with us on YouTube