Toshiba Tecra R940-BT9400 Laptop

Toshiba Tecra R940-BT9400 Laptop

  • List Price with Upgrades:
  • $1,079.00
  • Instant Savings:
  • -$50.00

Total Price:

$1,029.00

Start Customizing
This product has not yet been rated.
Be the first to write a review
Intel® Core i7 Processor
This product may be available at a local business reseller.

Find a Reseller

Accessories for the Tecra R940-BT9400

Accessories
Carrying Cases
Batteries
AC Adapters
Docking & Expansion

More Tecra R940 Series Laptops
R940
Model: MSRP:
R940-SMBNX2 $719.99*
R940-ST3N01
R940-SMBNX3 $829.99*
R940-SMBGX2 $959.99*
R940-SMBGX3 $899.99*
R940-SMBNX4 $979.99*
R940-S9421 $1,159.00*
R940-SMBGX4 $999.99*
R940-S9430 $1,319.00
R940-S9431 $1,269.00*
R940-S9440 $1,509.00
R940-S9441 $1,459.00*
R940-BT9400 $1,029.00**
R940-SMBN23 $599.99**

*ToshibaDirect Exclusive. Price includes applicable discounts.

**Customizable laptop. Price shown is for base configuration and includes any applicable discounts. Price may change based on customization.

Tecra R940-BT9400 Laptop Specifications

This product will be custom-built for you.

Customizable options (with current selections) are indicated below.

Performance

Processor*
CHOOSE FROM:
  • Intel® Core™ i5-3340M Processor (3MB Cache, up to 3.4 GHz) with Intel® Turbo Boost Technology
  • Intel® Core™ i7-3540M Processor (4MB Cache, up to 3.7 GHz) with Intel® Turbo Boost Technology
Microsoft Operating System*
CHOOSE FROM:
  • Windows 7 Professional
  • Windows 7 Professional with recovery discs for Windows 8 Pro
  • Windows 8 Pro
Graphics Controller*
CHOOSE FROM:
  • Integrated Graphics
  • 1GB DDR3 AMD Radeon™ HD 7670M Graphics

Memory and Storage

Memory*
CHOOSE FROM:
  • 2GB DDR3 1600MHz (2GB X 1)
  • 4GB DDR3 1600MHz (4GB X 1)
  • 6GB DDR3 1600MHz (4GB + 2GB)
  • 8GB DDR3 1600MHz (4GB + 4GB)
Hard Disk Drive*
CHOOSE FROM:
Optical Drive*

Audio and Video

Display*
CHOOSE FROM:
  • 14.0"" HD LED Backlit Display (1366x768)
  • 14.0" HD+ LED Backlit Display (1600x900)
Display Resolution
  • 1366x768 (HD), 1600x900, 16:9 aspect ratio, Supports 720p content
Audio
  • Headphone jack (stereo), Microphone jack (mono), Standard stereo speakers

Communication

Web Camera
CHOOSE FROM:
  • No Integrated Webcam or Microphone
  • Integrated 2MP Webcam and Microphone
Wireless LAN & Bluetooth®*
  • Intel® Centrino® Advanced-N 6235 (a/g/n)+ WiDi Capable* with Bluetooth® (v4.0)

Power

Battery*
CHOOSE FROM:
  • Standard Lithium-Ion Battery (6-cell, 66Wh)
  • Enhanced Lithium-Ion Battery (9-cell, 93Wh)
AC Adapter
  • 75W (19V 3.95A) Auto-sensing, 100-240V / 50-60Hz input

Expansion

PC Express Slot
  • 1-ExpressCard™ /34 slot
SmartCard Reader
  • No SmartCard Reader slot, 1-SmartCard Reader slot
Media
  • Memory Card Reader
USB Ports
  • 1-eSATA/USB (2.0) combo port with Sleep and Charge, 2-USB (3.0) ports
RGB
  • RGB port
DisplayPort
  • Standard DisplayPort™
Docking Connector
  • Docking Connector

Software, Support and Security

Standard Limited Warranty*
CHOOSE FROM:
  • 1 Year Standard Limited Warranty (1 Year on Battery)
  • 2 Year Standard Limited Warranty (1 Year on Battery)
  • 3 Year Standard Limited Warranty (1 Year on Battery)
Security
CHOOSE FROM:
  • FingerPrint Reader + NO SmartCard Reader
  • FingerPrint Reader + SmartCard Reader
Microsoft Office*
CHOOSE FROM:
Security and Protection
  • Execute Disable Bit, Finger Print Reader, HDD Recovery, Multiple-Level Password Utilities, Password Security, Reinforced Security Cable Lock Slot
Standards
  • Energy Star Qualified, RoHS Compatible, EPEAT™ Gold

Physical Description

Inputs and Controls
  • Accupoint pointing device, Premium US keyboard, Presentation Button, TOSHIBA eco utility™ (Energy-saving mode), Touch pad on/off, Touch pad pointing device with multi touch control
Weight*
  • Starting at 4.19 lbs.
Color
  • Graphite Black Metallic with Line Pattern
MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.

More Tecra Laptops
  • R940
    Tecra® R940
    Highly durable and reliable
    Stylish, easy-to-carry design
    Perfect for mobile professionals
    Full performance laptop
    Extended battery life rating
    Starts at: $599.99
  • R950R950
    Tecra® R950
    Perfect desktop replacement
    Highly durable and reliable
    Ideal productivity laptop
    Extended battery life rating
    A showcase of features
    Starts at: $599.99

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.