Toshiba Tecra R940-S9431 Laptop

Tecra R940-S9431

  • List Price:
  • $1,319.00
  • Instant Savings:
  • -$50.00

Total Price:

$1,269.00

Buy Now
This product has not yet been rated.
Be the first to write a review
Intel® Core™ i5 Processor
Customize your R940 at ToshibaDirect.com

Customize

This product may be available at a local business reseller.

Find a Reseller

Accessories for the Tecra R940-S9431

Accessories
Carrying Cases
Batteries
AC Adapters
Docking & Expansion

More Tecra R940 Series Laptops
R940
Model: MSRP:
R940-SMBNX2 $719.99*
R940-ST3N01
R940-SMBNX3 $829.99*
R940-SMBGX2 $959.99*
R940-SMBGX3 $899.99*
R940-SMBNX4 $979.99*
R940-S9421 $1,159.00*
R940-SMBGX4 $999.99*
R940-S9430 $1,319.00
R940-S9431 $1,269.00*
R940-S9440 $1,509.00
R940-S9441 $1,459.00*
R940-BT9400 $1,029.00**
R940-SMBN23 $599.99**

*ToshibaDirect Exclusive. Price includes applicable discounts.

**Customizable laptop. Price shown is for base configuration and includes any applicable discounts. Price may change based on customization.

Tecra R940-S9431 Laptop Specifications

Performance

Processor*
Intel® Core™ i5-3340M Processor
Operating System*
Windows 7 Professional (64-bit, SP1)
Windows 7 Professional (32-bit, SP1)
Graphics Engine*
AMD Radeon™ HD 7570M
Graphics Memory*
1GB GDDR5 discrete graphics memory

Memory and Storage

Memory*
4GB DDR3 1600MHz memory
Hard Drive*
320GB HDD (7200rpm, Serial ATA)
Optical Drive*
DVD-SuperMulti drive (+/-R double layer)

Audio and Video

Display Size
14.0" widescreen
Display Type*
HD TFT LED Backlit display
Display Resolution
1366x768 (HD), 16:9 aspect ratio, Supports 720p content
Audio
Headphone jack (stereo), Microphone jack (mono), Standard stereo speakers

Communication

Webcam
2.0MP Webcam and microphone
Wireless LAN*
Intel® Centrino® Advanced-N 6235 (802.11a/g/n)
Bluetooth
Bluetooth® V4.0
Modem
No Modem port
LAN
Intel® 82579LM Gigabit Network Connection

Power

AC Adapter
75W (19V 3.95A) Auto-sensing, 100-240V / 50-60Hz input
Battery
Li-Ion (66Wh, 6-Cell)
Battery Life*
Up to 6.60 hours using Windows 7 (MobileMark™ Productivity 2007)

Expansion

PC Express Slot
1-ExpressCard™ /34 slot
SmartCard Reader
No SmartCard Reader slot
Media
Memory Card Reader
USB Ports
1-eSATA/USB (2.0) combo port with Sleep and Charge, 2-USB (3.0) ports
RGB
RGB port
DisplayPort
Standard DisplayPort™
Docking Connector
Docking Connector

Software, Support and Security

Security and Protection
Execute Disable Bit, Finger Print Reader, HDD Recovery, Multiple-Level Password Utilities, Password Security, Reinforced Security Cable Lock Slot
Software*
1 month trial for new Microsoft® Office 365 customers, Norton™ Anti-Theft (30-day Trial), Norton™ Internet Security (30-day trial subscription), Norton™ Online Backup (30-day Trial), SRS Premium Sound 3D®, TOSHIBA Disc Creator, TOSHIBA Fingerprint Utility, TOSHIBA HDD Protection, TOSHIBA HDD/SSD Alert, TOSHIBA Hard Drive Impact Sensor (3D sensor)*, TOSHIBA Laptop Checkup, TOSHIBA PC Diagnostic Tool, TOSHIBA PC Health Monitor, TOSHIBA Recovery Disk Creator, TOSHIBA Resolution+® Upconvert Plug-in for Media Player, TOSHIBA Service Station, TOSHIBA Sleep Utility, TOSHIBA Smart Client Manager, TOSHIBA Web Camera Application, TOSHIBA eco Utility™, Trusted Platform Module (TPM v1.2), Intel® Wireless Display 3.0
Standards
EPEAT™ Gold, RoHS Compatible, Energy Star Qualified
Standard Limited Warranty*
3-Yr Standard Limited Warranty, (1-Year on Battery)

Physical Description

Inputs and Controls
Accupoint pointing device, Premium US keyboard, Presentation Button, TOSHIBA eco utility™ (Energy-saving mode), Touch pad on/off, Touch pad pointing device with multi touch control
Weight*
Starting at 4.19 lbs.
Color
Graphite Black Metallic with Line Pattern
MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.

More Tecra Laptops
  • R940
    Tecra® R940
    Highly durable and reliable
    Stylish, easy-to-carry design
    Perfect for mobile professionals
    Full performance laptop
    Extended battery life rating
    Starts at: $599.99
  • R950R950
    Tecra® R950
    Perfect desktop replacement
    Highly durable and reliable
    Ideal productivity laptop
    Extended battery life rating
    A showcase of features
    Starts at: $599.99

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Computers »

Laptops
Satellite®
Tecra®
Qosmio®
KIRA
Portégé®
Customizable Laptops
Desktops
All-in-One Desktops
Need Help Choosing A PC?
Laptop Finder
Desktop Finder
Computer Research Center
Hard Drives and Storage
Canvio Personal Cloud
Canvio Desk External Drives
Portable External Drives
Flash Storage
Internal Storage
Storage Finder
Accessories
dynadock®
Mobile Monitor
See All Accessories

Tablets »

Excite™ Tablets
Tablet Accessories
Tablet Finder

Televisions »

Cloud Televisions
LED Televisions
Shop Big Screen Televisions
Shop All Televisions
TV Accessories
Need Help Choosing A TV?
TV Finder
TV Research Center

Video & Electronics »

Disc Players
Audio for Video
Camcorders
Electronics Accessories

Support »

Product Support
Drivers & Updates
Community Forum
Repair & Parts
Troubleshooting Assistant
How-to Videos & Articles
Warranty Information
Register My Product
Contact Toshiba Support
Partner Resources
Connect with us
Connect with us on Facebook Connect with us on Twitter Connect with us on YouTube