Customize your R950 at ToshibaDirect.com
Customize
This product may be available at a local business reseller.
Find a Reseller
Available Tecra R950 Series Laptops
*ToshibaDirect Exclusive. Price includes applicable discounts.
**Customizable laptop. Price shown is for base configuration and includes any applicable discounts. Price may change based on customization.
Tecra R950-S9520 Laptop Specifications
Performance
- Processor*
- Intel® Core i5-3320M Processor
- Operating System*
- Windows 7 Professional (64-bit, SP1)
Windows 7 Professional (32-bit, SP1) - Graphics Engine*
- Mobile Intel® HD Graphics
Memory and Storage
- Memory*
- 4GB DDR3 1600MHz memory
- Hard Drive*
- 320GB HDD (7200rpm, Serial ATA)
- Optical Drive*
- DVD-SuperMulti drive (+/-R double layer)
Audio and Video
- Display Size
- 15.6" widescreen
- Display Type*
- HD TFT LED Backlit display
- Display Resolution
- 1366x768 (HD), 16:9 aspect ratio, Supports 720p content
- Audio
- Headphone jack (stereo), Microphone jack (mono), Standard stereo speakers
Communication
- Webcam
- 2.0MP Webcam and microphone
- Wireless LAN*
- Intel® Centrino® Advanced-N 6235 (802.11a/g/n + WiDi Capable)
- Bluetooth
- Bluetooth® V3.0 + EDR
- Modem
- No Modem port
- LAN
- Intel® 82579LM Gigabit Network Connection
Power
- AC Adapter
- 65W (19V 3.42A) Auto-sensing, 100-240V / 50-60Hz input
- Battery
- Li-Ion (66Wh, 6-Cell)
- Battery Life*
- Up to 8.93 hours
Expansion
- PC Express Slot
- 1-ExpressCard /34 slot
- SmartCard Reader
- No SmartCard Reader slot
- Media
- Memory Card Reader
- USB Ports
- 1-USB (3.0) port, 1-eSATA/USB (2.0) combo port with Sleep and Charge, 2-USB (2.0) ports
- DisplayPort
- Standard DisplayPort
Software, Support and Security
- Security and Protection
- Finger Print Reader, HDD Recovery, Multiple-Level Password Utilities, Password Security, Reinforced Security Cable Lock Slot
- Software*
- Google® Chrome, Intel® Wireless Display Technology 1.2, Microsoft® Office Starter 2010 (Reduced functionality Word® and Excel® with advertising), Microsoft® Silverlight, Microsoft® Windows Live Essentials including Photo Gallery, Messenger, Mail, Writer and Movie Maker, Microsoft® Windows Media Player 12, Norton Internet Security 2012 (30-day trial), TOSHIBA App Place, TOSHIBA BookPlace, TOSHIBA Bulletin Board, TOSHIBA ConfigFree®, TOSHIBA Disc Creator, TOSHIBA Face Recognition, TOSHIBA HDD/SSD Alert, TOSHIBA Hard Drive Impact Sensor (3D sensor)*, TOSHIBA PC Health Monitor, TOSHIBA Recovery Disk Creator, TOSHIBA ReelTime, TOSHIBA Service Station, TOSHIBA Smart Client Manager, TOSHIBA Web Camera Application, TOSHIBA eco Utility, Toshiba Online Backup (30-day trial subscription), Trusted Platform Module (TPM v1.2)
- Standards
- RoHS Compatible, Energy Star Qualified, EPEAT Gold
- Standard Limited Warranty*
- 3-Yr Standard Limited Warranty, (1-Year on Battery)
Physical Description
- Inputs and Controls
- Accupoint pointing device, Premium US keyboard with 10-key pad (Black), Presentation Button, TOSHIBA eco utility (Energy-saving mode), Touch pad on/off, Touch pad pointing device with multi touch control
- Weight*
- Starting at 5.29 lbs.
- Color
- Graphite Black Metallic with Line Pattern
†MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.