Customize your R950 at ToshibaDirect.com
Customize
This product may be available at a local business reseller.
Find a Reseller
More Tecra R950 Series Laptops
*ToshibaDirect Exclusive. Price includes applicable discounts.
**Customizable laptop. Price shown is for base configuration and includes any applicable discounts. Price may change based on customization.
Tecra R950-S9521 Laptop Specifications
Performance
- Processor*
- Intel® Core i5-3340M Processor
- Operating System*
- Windows 7 Professional (64-bit, SP1)
Windows 7 Professional (32-bit, SP1) - Graphics Engine*
- Mobile Intel® HD Graphics
Memory and Storage
- Memory*
- 4GB DDR3 1600MHz memory
- Hard Drive*
- 320GB HDD (7200rpm, Serial ATA)
- Optical Drive*
- DVD-SuperMulti drive (+/-R double layer)
Audio and Video
- Display Size
- 15.6" widescreen
- Display Type*
- HD TFT LED Backlit display
- Display Resolution
- 1366x768 (HD), 16:9 aspect ratio, Supports 720p content
- Audio
- Headphone jack (stereo), Microphone jack (mono), Standard stereo speakers
Communication
- Webcam
- 2.0MP Webcam and microphone
- Wireless LAN*
- Intel® Centrino® Advanced-N 6235 (802.11a/g/n + WiDi Capable)
- Bluetooth
- Bluetooth® V4.0
- Modem
- No Modem port
- LAN
- Intel® 82579LM Gigabit Network Connection
Power
- AC Adapter
- 65W (19V 3.42A) Auto-sensing, 100-240V / 50-60Hz input
- Battery
- Li-Ion (66Wh, 6-Cell)
- Battery Life*
- Up to 11.00 hours using Windows 7 (MobileMark™ Productivity 2007)
Expansion
- PC Express Slot
- 1-ExpressCard /34 slot
- SmartCard Reader
- No SmartCard Reader slot
- Media
- Memory Card Reader
- USB Ports
- 1-USB (2.0) port, 1-eSATA/USB (2.0) combo port with Sleep and Charge, 2-USB (3.0) ports
- DisplayPort
- Standard DisplayPort
Software, Support and Security
- Security and Protection
- Finger Print Reader, HDD Recovery, Multiple-Level Password Utilities, Password Security, Reinforced Security Cable Lock Slot
- Software*
- 1 month trial for new Microsoft® Office 365 customers, Norton Internet Suite (30-day trial), SRS Premium Sound 3D®, TOSHIBA Disc Creator, TOSHIBA Fingerprint Utility, TOSHIBA HDD Protection, TOSHIBA HDD/SSD Alert, TOSHIBA Hard Drive Impact Sensor (3D sensor)*, TOSHIBA Laptop Checkup, TOSHIBA PC Health Monitor, TOSHIBA Recovery Disk Creator, TOSHIBA Service Station, TOSHIBA Smart Client Manager, TOSHIBA Web Camera Application, TOSHIBA eco Utility, Trusted Platform Module (TPM v1.2), Intel® Wireless Display 3.0
- Standards
- RoHS Compatible, Energy Star Qualified, EPEAT Gold
- Standard Limited Warranty*
- 3-Yr Standard Limited Warranty, (1-Year on Battery)
Physical Description
- Inputs and Controls
- Accupoint pointing device, Premium US keyboard with 10-key pad (Black), Presentation Button, TOSHIBA eco utility (Energy-saving mode), Touch pad on/off, Touch pad pointing device with multi touch control
- Weight*
- Starting at 5.29 lbs.
- Color
- Graphite Black Metallic with Line Pattern
†MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.